(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Compact Rotary Actuator, Rack And Pinion Type, CRQ2 Series (Part Number)

Compact Rotary Actuator, Rack And Pinion Type, CRQ2 Series
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
  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

[Features]
· Uses internal cushioning.
· The main body can also serve as a flange.
· With angle adjustment mechanism (each rotation end ±5°).
· 360° rotating angle type.
· Piping can be installed from one end.
· 2 auto switches can be mounted on the same side (mountable on both sides).
· A double piston design free from backlash.
· Shaft type: Supports both single and double shafts.
· Centering is easy when mounting the body.

Model Number Notation

Model Number Notation

Model Number Notation

Compact Rotary Actuator, Rack & Pinion Type, CRQ2 Series Specifications

CRQ2 Series external appearance

CRQ2 Series external appearance

Size1015203040
FluidAir (non-lube)
Max. operating pressure0.7 MPa1.0 MPa
Min. operating pressure0.15 MPa0.1 MPa
Ambient and fluid temperature0 to 60°C (no freezing)

Rotation Range

When pressurized from the port indicated by the arrow, the shaft will rotate in a clockwise direction.

Rotating angle: 90°

Rotating angle: 90°

Rotating angle: 180°

Rotating angle: 180°

Rotating angle: 360°

Rotating angle: 360°

External dimensional drawing

 

(Unit: mm)

 

Size 10, 15 dimensional drawing

Size 10, 15 dimensional drawing

 

(Unit: mm)

 

SizeRotating angleAAU*BBABBBCBDBUD
(g6)
DD
(h9)
H
1090°, 180°, 360 °42.4(8.5)298.5176.72.216.751218
1590°, 180°, 360 °53.6(9.5)31926.410.6-23.161420

*The AU dimension is not the dimension at the time of shipment, since its dimension is for adjustment parts.

 

(Unit: mm)

 

SizeRotating angleWQSUSUWabMTATCTD
1090 °4.5175635446915.5815.4
180 °69
360 °97
1590 °5.52065405071016917.6
180 °82
360 °116

S: upper 90°, middle 180°, lower 360 °

Size 20, 30, 40 dimensional drawing

Size 20, 30, 40 dimensional drawing

*Double shaft: øD is the shaft dimension.

 

(Unit: mm)

 

SizeRotating angleAAU*BBABBBCBDBEBU
2090°, 180°, 360 °63(11)50143414.5--30.4
3090°, 180°, 360 °69(11)68143916.5491634.7
4090°, 180°, 360 °78(13)76164718.5551640.4
SizeCACBD
(g6)
DD
(h9)
FHJJAJB
207510252.530M8 × 1.25116.5
308.15.31230332M10 × 1.5148.5
408.35.51532336M10 × 1.5148.6

*The AU dimension is not the dimension at the time of shipment, since its dimension is for adjustment parts.

 

(Unit: mm)

 

SizeRotating angleJJKQSWDimensions: keyUS
bL1
2090 °-32910411.54 (-0.03 to 0)2059
180 °130
360 °180
3090 °M5 × 0.8 depth 1843312213.54 (-0.03 to 0)2065
180 °153
360 °216
4090 °M6 × 1 depth 7537139175 (-0.03 to 0)2573
180 °177
360 °253
SizeTATBTCTDTF
(H9)
TG
(H9)
TLUWGMNL
2024.5113.527442.5748 (-0.1 to 0)15119.6 (-0.1 to 0)
302721936442.58310 (-0.1 to 0)181311.4 (-0.1 to 0)
4032.522039.5553.59311 (-0.1 to 0)201514 (-0.1 to 0)

*In addition to Rc1/8, G1/8, NPT1/8 and NPTF1/8 are also available.
S: upper 90°, middle 180°, lower 360 °

Drawing

Standard type / size 10, 15 structure drawing

Standard type / size 10, 15 structure drawing

Standard type / size 20, 30, 40 structure drawing

Standard type / size 20, 30, 40 structure drawing

With auto switch / size 10, 15 structure drawing

With auto switch / size 10, 15 structure drawing

With auto switch / size 20, 30, 40 structure drawing

With auto switch / size 20, 30, 40 structure drawing

  • (1) Main body: aluminum alloy (anodized)
  • (2) Cover: aluminum alloy (chromated, painted)
  • (3) Plate: aluminum alloy (chromated)
  • (4) End cover: aluminum alloy (chromated, painted)
  • (5) Piston: stainless steel
  • (6) Shaft: stainless steel (size: 10, 15) / chrome molybdenum steel (size: 20, 30, 40)
  • (7) Seal retainer: aluminum alloy (chromated)
  • (8) Bearing retainer: aluminum alloy (chromated)
  • (9) Wear ring: resin
  • (10) Hex socket head cap screw: stainless steel
  • (11) Hex nut (size: 10, 15) / small hex nut (size: 20, 30, 40): steel wire
  • (12) Cross-head No. 0 screw: steel wire
  • (13) Cross-head No. 0 screw (size: 10, 15) / cross recessed screw (size: 20, 30, 40): steel wire
  • (14) Hex socket head set screw: chrome molybdenum steel
  • (15) Bearing: bearing steel
  • (16) Parallel key: carbon steel (size: 20, 30, 40 only)
  • (17) Steel ball: stainless steel (size: 20, 30, 40 only)
  • (18) Type CS retaining ring: stainless steel
  • (19) Seal: NBR
  • (20) Gasket: NBR
  • (21) Piston seal: NBR
  • (22) Cushion seal: rubber material (size: 20, 30, 40 with cushion only)
  • (23) Seal washer: NBR
  • (24) Magnet: - (with auto switch only)
  • (25) Cushion valve assembly (size: 20, 30, 40 with cushion only)
  • (26) Cushion pad: rubber material (size: 10, 15)

Precautions

  • *Be sure to read the precautions in the catalog before use.
  • *The angle adjusting screw (angle adjustment bolt) is set at random near the maximum rotating angle. Therefore, it must be readjusted to obtain the angle that suits your application.
  • *See the manufacturer's catalog for product information other than the above.
Part Number
CDRQ2BW10-90-M9B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Oscillation Angle A Torque
(N・m)
Torque
(N・m)
Operation Method Tube Nominal Dia. Valves Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Operating Pressure Range
(MPa)
Size Switch Lead wire
(m)
Number of switches Port types Shaft pattern Axial direction Made to order specifications Starting point of rotation Connector type Specifications Cushioning

-

1 Piece(s) Quote Rotary Actuator Both Sides Shaft Outputs[90°] 90°Less than 10.3Single Rack-N/ALess than 0.0050.000250.15~0.710M9B0.52 pcs.M5Double shaftStandardNoneRightNoneWith auto switch unitRubber cushion

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Shape Block Shape Environment, Applications Standard Rigidity, Accuracy Standard

Please check the type/dimensions/specifications of the part CDRQ2BW10-90-M9B in the Compact Rotary Actuator, Rack And Pinion Type, CRQ2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDRQ2BW10-90-M9B trong chuỗi Compact Rotary Actuator, Rack And Pinion Type, CRQ2 Series.

Products like this...

Part Number
CDRQ2BJ15-180-A93
CDRQ2BJ15-180-A93V
CDRQ2BJ15-180-M9B
CDRQ2BW10-90-M9BAL
CDRQ2BW10-90-M9BL
CDRQ2BW10-90-M9BLS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngType Oscillation Angle A Torque
(N・m)
Torque
(N・m)
Operation Method Tube Nominal Dia. Valves Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Operating Pressure Range
(MPa)
Size Switch Lead wire
(m)
Number of switches Port types Shaft pattern Axial direction Made to order specifications Starting point of rotation Connector type Specifications Cushioning

6,405,827 VND

1 Piece(s) 32 Day(s) Rotary Actuator Both Sides Shaft Outputs[180°] 180°Less than 10.75Single Rack-N/ALess than 0.0050.000390.15~0.715A930.52 pcs.M5Double shaft (without long shaft key, 1 chamfer on short shaft)StandardNoneRightNoneWith auto switch unitRubber cushion

5,777,835 VND

1 Piece(s) 32 Day(s) Rotary Actuator Both Sides Shaft Outputs[180°] 180°Less than 10.75Single Rack-N/ALess than 0.0050.000390.15~0.715A93V0.52 pcs.M5Double shaft (without long shaft key, 1 chamfer on short shaft)StandardNoneRightNoneWith auto switch unitRubber cushion

-

1 Piece(s) Quote Rotary Actuator Both Sides Shaft Outputs[180°] 180°Less than 10.75Single Rack-N/ALess than 0.0050.000390.15~0.715M9B0.52 pcs.M5Double shaft (without long shaft key, 1 chamfer on short shaft)StandardNoneRightNoneWith auto switch unitRubber cushion

-

1 Piece(s) Quote Rotary Actuator Both Sides Shaft Outputs[90°] 90°Less than 10.3Single Rack-N/ALess than 0.0050.000250.15~0.710M9BA32 pcs.M5Double shaftStandardNoneRightNoneWith auto switch unitRubber cushion

6,514,000 VND

1 Piece(s) 32 Day(s) Rotary Actuator Both Sides Shaft Outputs[90°] 90°Less than 10.3Single Rack-N/ALess than 0.0050.000250.15~0.710M9B32 pcs.M5Double shaftStandardNoneRightNoneWith auto switch unitRubber cushion

-

1 Piece(s) Quote Rotary Actuator Both Sides Shaft Outputs[90°] 90°Less than 10.3Single Rack-N/ALess than 0.0050.000250.15~0.710M9B31 pc.M5Double shaftStandardNoneRightNoneWith auto switch unitRubber cushion