(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Uses internal cushioning.
· The main body can also serve as a flange.
· With angle adjustment mechanism (each rotation end ±5°).
· 360° rotating angle type.
· Piping can be installed from one end.
· 2 auto switches can be mounted on the same side (mountable on both sides).
· A double piston design free from backlash.
· Shaft type: Supports both single and double shafts.
· Centering is easy when mounting the body.
Model Number Notation
CRQ2 Series external appearance
Size | 10 | 15 | 20 | 30 | 40 |
---|---|---|---|---|---|
Fluid | Air (non-lube) | ||||
Max. operating pressure | 0.7 MPa | 1.0 MPa | |||
Min. operating pressure | 0.15 MPa | 0.1 MPa | |||
Ambient and fluid temperature | 0 to 60°C (no freezing) |
When pressurized from the port indicated by the arrow, the shaft will rotate in a clockwise direction.
Rotating angle: 90°
Rotating angle: 180°
Rotating angle: 360°
(Unit: mm)
Size 10, 15 dimensional drawing
(Unit: mm)
Size | Rotating angle | A | AU* | B | BA | BB | BC | BD | BU | D (g6) | DD (h9) | H |
---|---|---|---|---|---|---|---|---|---|---|---|---|
10 | 90°, 180°, 360 ° | 42.4 | (8.5) | 29 | 8.5 | 17 | 6.7 | 2.2 | 16.7 | 5 | 12 | 18 |
15 | 90°, 180°, 360 ° | 53.6 | (9.5) | 31 | 9 | 26.4 | 10.6 | - | 23.1 | 6 | 14 | 20 |
*The AU dimension is not the dimension at the time of shipment, since its dimension is for adjustment parts.
(Unit: mm)
Size | Rotating angle | W | Q | S | US | UW | ab | M | TA | TC | TD |
---|---|---|---|---|---|---|---|---|---|---|---|
10 | 90 ° | 4.5 | 17 | 56 | 35 | 44 | 6 | 9 | 15.5 | 8 | 15.4 |
180 ° | 69 | ||||||||||
360 ° | 97 | ||||||||||
15 | 90 ° | 5.5 | 20 | 65 | 40 | 50 | 7 | 10 | 16 | 9 | 17.6 |
180 ° | 82 | ||||||||||
360 ° | 116 |
S: upper 90°, middle 180°, lower 360 °
Size 20, 30, 40 dimensional drawing
*Double shaft: øD is the shaft dimension.
(Unit: mm)
Size | Rotating angle | A | AU* | B | BA | BB | BC | BD | BE | BU |
---|---|---|---|---|---|---|---|---|---|---|
20 | 90°, 180°, 360 ° | 63 | (11) | 50 | 14 | 34 | 14.5 | - | - | 30.4 |
30 | 90°, 180°, 360 ° | 69 | (11) | 68 | 14 | 39 | 16.5 | 49 | 16 | 34.7 |
40 | 90°, 180°, 360 ° | 78 | (13) | 76 | 16 | 47 | 18.5 | 55 | 16 | 40.4 |
Size | CA | CB | D (g6) | DD (h9) | F | H | J | JA | JB |
---|---|---|---|---|---|---|---|---|---|
20 | 7 | 5 | 10 | 25 | 2.5 | 30 | M8 × 1.25 | 11 | 6.5 |
30 | 8.1 | 5.3 | 12 | 30 | 3 | 32 | M10 × 1.5 | 14 | 8.5 |
40 | 8.3 | 5.5 | 15 | 32 | 3 | 36 | M10 × 1.5 | 14 | 8.6 |
*The AU dimension is not the dimension at the time of shipment, since its dimension is for adjustment parts.
(Unit: mm)
Size | Rotating angle | JJ | K | Q | S | W | Dimensions: key | US | |
---|---|---|---|---|---|---|---|---|---|
b | L1 | ||||||||
20 | 90 ° | - | 3 | 29 | 104 | 11.5 | 4 (-0.03 to 0) | 20 | 59 |
180 ° | 130 | ||||||||
360 ° | 180 | ||||||||
30 | 90 ° | M5 × 0.8 depth 18 | 4 | 33 | 122 | 13.5 | 4 (-0.03 to 0) | 20 | 65 |
180 ° | 153 | ||||||||
360 ° | 216 | ||||||||
40 | 90 ° | M6 × 1 depth 7 | 5 | 37 | 139 | 17 | 5 (-0.03 to 0) | 25 | 73 |
180 ° | 177 | ||||||||
360 ° | 253 |
Size | TA | TB | TC | TD | TF (H9) | TG (H9) | TL | UW | G | M | N | L |
---|---|---|---|---|---|---|---|---|---|---|---|---|
20 | 24.5 | 1 | 13.5 | 27 | 4 | 4 | 2.5 | 74 | 8 (-0.1 to 0) | 15 | 11 | 9.6 (-0.1 to 0) |
30 | 27 | 2 | 19 | 36 | 4 | 4 | 2.5 | 83 | 10 (-0.1 to 0) | 18 | 13 | 11.4 (-0.1 to 0) |
40 | 32.5 | 2 | 20 | 39.5 | 5 | 5 | 3.5 | 93 | 11 (-0.1 to 0) | 20 | 15 | 14 (-0.1 to 0) |
*In addition to Rc1/8, G1/8, NPT1/8 and NPTF1/8 are also available.
S: upper 90°, middle 180°, lower 360 °
Standard type / size 10, 15 structure drawing
Standard type / size 20, 30, 40 structure drawing
With auto switch / size 10, 15 structure drawing
With auto switch / size 20, 30, 40 structure drawing
Part Number |
---|
CDRQ2BS15-360-M9BLS |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Oscillation Angle A | Torque (N・m) | Torque (N・m) | Operation Method | Tube Nominal Dia. | Valves | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Operating Pressure Range (MPa) | Size | Switch | Lead wire (m) | Number of switches | Port types | Shaft pattern | Axial direction | Made to order specifications | Starting point of rotation | Connector type | Specifications | Cushioning |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Rotary Actuator One Side Shaft Output | 360° | Less than 1 | 0.75 | Single Rack | - | N/A | Less than 0.005 | 0.00039 | 0.15~0.7 | 15 | M9B | 3 | 1 pc. | M5 | Single shaft | Standard | None | Right | None | With auto switch unit | Rubber cushion |
Loading...Tải…
Main Body Shape | Block Shape | Environment, Applications | Standard | Rigidity, Accuracy | Standard |
---|
Please check the type/dimensions/specifications of the part CDRQ2BS15-360-M9BLS in the Compact Rotary Actuator, Rack And Pinion Type, CRQ2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDRQ2BS15-360-M9BLS trong chuỗi Compact Rotary Actuator, Rack And Pinion Type, CRQ2 Series.
Part Number |
---|
CDRQ2BJ15-180-A93 |
CDRQ2BJ15-180-A93V |
CDRQ2BJ15-180-M9B |
CDRQ2BS15-360-M9BM |
CDRQ2BS15-360-M9BS |
CDRQ2BS15-360-M9BV |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Type | Oscillation Angle A | Torque (N・m) | Torque (N・m) | Operation Method | Tube Nominal Dia. | Valves | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Operating Pressure Range (MPa) | Size | Switch | Lead wire (m) | Number of switches | Port types | Shaft pattern | Axial direction | Made to order specifications | Starting point of rotation | Connector type | Specifications | Cushioning |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6,405,827 VND | 1 Piece(s) | 32 Day(s) | Rotary Actuator Both Sides Shaft Outputs | [180°] 180° | Less than 1 | 0.75 | Single Rack | - | N/A | Less than 0.005 | 0.00039 | 0.15~0.7 | 15 | A93 | 0.5 | 2 pcs. | M5 | Double shaft (without long shaft key, 1 chamfer on short shaft) | Standard | None | Right | None | With auto switch unit | Rubber cushion | ||
5,777,835 VND | 1 Piece(s) | 32 Day(s) | Rotary Actuator Both Sides Shaft Outputs | [180°] 180° | Less than 1 | 0.75 | Single Rack | - | N/A | Less than 0.005 | 0.00039 | 0.15~0.7 | 15 | A93V | 0.5 | 2 pcs. | M5 | Double shaft (without long shaft key, 1 chamfer on short shaft) | Standard | None | Right | None | With auto switch unit | Rubber cushion | ||
- | 1 Piece(s) | Quote | Rotary Actuator Both Sides Shaft Outputs | [180°] 180° | Less than 1 | 0.75 | Single Rack | - | N/A | Less than 0.005 | 0.00039 | 0.15~0.7 | 15 | M9B | 0.5 | 2 pcs. | M5 | Double shaft (without long shaft key, 1 chamfer on short shaft) | Standard | None | Right | None | With auto switch unit | Rubber cushion | ||
- | 1 Piece(s) | Quote | Rotary Actuator One Side Shaft Output | 360° | Less than 1 | 0.75 | Single Rack | - | N/A | Less than 0.005 | 0.00039 | 0.15~0.7 | 15 | M9B | 1 | 2 pcs. | M5 | Single shaft | Standard | None | Right | None | With auto switch unit | Rubber cushion | ||
- | 1 Piece(s) | Quote | Rotary Actuator One Side Shaft Output | 360° | Less than 1 | 0.75 | Single Rack | - | N/A | Less than 0.005 | 0.00039 | 0.15~0.7 | 15 | M9B | 0.5 | 1 pc. | M5 | Single shaft | Standard | None | Right | None | With auto switch unit | Rubber cushion | ||
- | 1 Piece(s) | Quote | Rotary Actuator One Side Shaft Output | 360° | Less than 1 | 0.75 | Single Rack | - | N/A | Less than 0.005 | 0.00039 | 0.15~0.7 | 15 | M9BV | 0.5 | 2 pcs. | M5 | Single shaft | Standard | None | Right | None | With auto switch unit | Rubber cushion |