(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· The model D-M9□ compact auto switch can be equipped.
· Overall width reduced by up to 14 mm.
· Mountable on 2 surfaces.
· Auto switch can be mounted from the front.
· Weight reduced by up to 14%.
· Mounting compatibility with existing models.
· The cushion seal is replaceable.
· Easy adjustment of the cushion valve.
· The ports, cushion valve and auto switch are all located on the same surface for improved usability.
· Many variations of shaft type.
· Can be mounted in a way that is suitable for the operating conditions/environment.
Model Number Notation
Mountable on 2 surfaces
Auto switch can be mounted from the front
Type | Pneumatic | Air-hydro | |||||||
---|---|---|---|---|---|---|---|---|---|
Size | 30 | 50 | 63 | 80 | 100 | 50 | 63 | 80 | 100 |
Fluid | Air (non-lube) | Turbine oil | |||||||
Max. operating pressure | 1.0 MPa | ||||||||
Min. operating pressure | 0.1 MPa | ||||||||
Ambient and fluid temperature | 0°C to 60°C (no freezing) | ||||||||
Cushion | Not attached, air cushion | None | |||||||
Backlash | None* | Within 1° | |||||||
Tolerance in rotating angle | - | 0 to +4 ° |
*Since CRA1□30 has a stopper installed, there is no backlash produced under pressure.
(unit: N·m)
Size | Operating pressure (MPa) | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
0.1 | 0.2 | 0.3 | 0.4 | 0.5 | 0.6 | 0.7 | 0.8 | 0.9 | 1.0 | |
30 | 0.38 | 0.76 | 1.14 | 1.53 | 1.91 | 2.29 | 2.67 | 3.05 | 3.44 | 3.82 |
50 | 1.85 | 3.71 | 5.57 | 7.43 | 9.27 | 11.2 | 13.0 | 14.9 | 16.7 | 18.5 |
63 | 3.44 | 6.88 | 10.4 | 13.8 | 17.2 | 20.6 | 24.0 | 27.5 | 31.0 | 34.4 |
80 | 6.34 | 12.7 | 19.0 | 25.3 | 31.7 | 38.0 | 44.4 | 50.7 | 57.0 | 63.4 |
100 | 14.9 | 29.7 | 44.6 | 59.4 | 74.3 | 89.1 | 104 | 119 | 133 | 149 |
Size | Allowable kinetic energy (J) | Adjustable range of rotation time safe in operation (s/90°)* | ||
---|---|---|---|---|
Without cushion | With cushion* | |||
30 | 0.01 | 0.12 | Cushion angle 35 ° | 0.2 to 1 |
50 | 0.05 | 0.98 | 0.2 to 2 | |
63 | 0.12 | 1.50 | 0.2 to 3 | |
80 | 0.16 | 2.00 | 0.2 to 4 | |
100 | 0.54 | 2.90 | 0.2 to 5 |
The shaft rotates clockwise when the pressure is applied from the A port while it rotates counterclockwise when the pressure is applied from the B port.
Rotation range of keyway: size 30
Rotation range of keyway: size 50 to 100
(Unit: mm)
Size 30 / single shaft / C□RA1BS dimensional drawing
*The dimensions inside ( ) are for rotation of 180°.
*A parallel key is included in the same package (but not assembled).
(Unit: mm)
Double shaft / C□RA1BW dimensional drawing
*øD is the shaft dimension.
(Unit: mm)
Size 50, 63, 80, 100 / single shaft / C□RA1BS dimensional drawing
*( ) are the dimensions for rotation of 180° and 190°.
(Unit: mm)
Double shaft / C□RA1BW dimensional drawing
*øD is the shaft dimension.
(Unit: mm)
Size | Port size*1 | A | B | C | D (g6) | DD (h9) | F | H | J | K | With auto switch | Without auto switch | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S | SB | SC | SD | SE | S | |||||||||||
50 | Rc 1/8 | 62 | 48 | 46 | 15 | 25 | 2.5 | 36 | M8 × 1.25 Depth 8 | 5 | 156 (189) | 1.5 | 5 | 14.5 | 33 | 144 (177) |
63 | Rc 1/8 | 76 | 60 | 57 | 17 | 30 | 2.5 | 41 | M8 × 1.5 Depth 12 | 5 | 175 (213.5) | 1.5 | 5 | 21.5 | 33 | 163 (201.5) |
80 | Rc1/4 | 92 | 72 | 70 | 20 | 35 | 3 | 50 | M8 × 1.75 Depth 13 | 5 | 199 (243) | 1.5 | 5 | 29.5 | 33 | 186 (230) |
100 | Rc3/8 | 112 | 85 | 85 | 25 | 40 | 4 | 60 | M8 × 1.75 Depth 14 | 5 | 259 (325) | 1.5 | 5 | 39.5 | 33 | 245 (311) |
Size | U | W | BA | BB | BC | ★ CA | ★ CB | Key dimensions*2 | |
---|---|---|---|---|---|---|---|---|---|
b | L1 | ||||||||
50 | 98 | 17 | 17 | 8.5 | 6 | 9.5 | 7.5 | 5 (-0.030 to 0) | 25 |
63 | 117 | 19.5 | 20 | 10 | 7 | 11 | 8 | 6 (-0.030 to 0) | 30 |
80 | 142 | 22.5 | 23.5 | 12 | 8 | 13 | 9 | 6 (-0.030 to 0) | 40 |
100 | 172 | 28 | 25 | 12.5 | 8 | 14 | 10 | 8 (-0.036 to 0) | 45 |
*1 In addition to Rc, G, NPT and NPFT are also available.
*2 A parallel key is included in the same package (but not assembled).
★ For model with air cushion
(Unit: mm)
Size 30 dimensional drawing
*The dimensions inside ( ) are for rotation of 180°.
Size 50, 63, 80, 100 dimensional drawing
*( ) are the dimensions for rotation of 180° and 190°.
(Unit: mm)
Size | LA | LB | LC | With auto switch | Without auto switch | LF | LH | LT | ||
---|---|---|---|---|---|---|---|---|---|---|
LD | LE | LD | LE | |||||||
50 | 62 | 9 | 44 | 212 (245) | 236 (269) | 200 (233) | 224 (257) | 41 | 108 | 4.5 |
63 | 76 | 11 | 55 | 247 (285.5) | 275 (313.5) | 235 (273.5) | 263 (301.5) | 48 | 127 | 5 |
80 | 92 | 13 | 67 | 287 (331) | 329 (373) | 274 (318) | 316 (360) | 58 | 154 | 6 |
100 | 112 | 13 | 87 | 347 (413) | 389 (455) | 333 (399) | 375 (441) | 73.5 | 189.5 | 6 |
*Other dimensions are the same as the basic type.
*See the manufacturer's catalog for product information other than the above.
Part Number |
---|
CRA1FS80TF-190Z |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Oscillation Angle A | Torque (N・m) | Environment, Applications | Tube Nominal Dia. | Valves | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Format | Switch | Lead wire (m) | Number of switches | Port types | Shaft pattern | Axial direction | Made to order specifications | Mounting style | Starting point of rotation | Connector type | Specifications | Cushioning | Port direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Rotary Actuator One Side Shaft Output | 190° | 6 to Less Than 10 / 10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100 | Standard | 80 | Provided | 0.1 to Less Than 1 | 0.16 | Pneumatic type | None | None | None | G | Single shaft | Standard | None | Flange type | Right | None | Standard type | Without air cushion | Standard |
Loading...Tải…
Main Body Shape | Block Shape | Operation Method | Single Rack | Rigidity, Accuracy | Standard |
---|---|---|---|---|---|
Operating Pressure Range(MPa) | 0.1::1.0 |
Please check the type/dimensions/specifications of the part CRA1FS80TF-190Z in the Rotary Table, Rack And Pinion Type, CRA1 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CRA1FS80TF-190Z trong chuỗi Rotary Table, Rack And Pinion Type, CRA1 Series.
Part Number |
---|
CDRA1BJ100-190CZ-M9BWSBPC |
CDRA1BJ100-190Z-M9B |
CDRA1BJ100-190Z-M9BAZ |
CRA1FS80TN-180CZ |
CRA1FS80TN-190Z |
CRA1FSH100-180Z |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Type | Oscillation Angle A | Torque (N・m) | Environment, Applications | Tube Nominal Dia. | Valves | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Format | Switch | Lead wire (m) | Number of switches | Port types | Shaft pattern | Axial direction | Made to order specifications | Mounting style | Starting point of rotation | Connector type | Specifications | Cushioning | Port direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Rotary Actuator Both Sides Shaft Outputs | 190° | 10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100 / 100 ~ | Standard | 100 | Provided | 1 ~ Less than 50 | 2.9 | Pneumatic type | M9BW | 0.5 | 2 pcs. | Rc | Double shaft (round shaft, with 4 chamfers) | Standard | None | Basic type | Right | M8 4-pin | With auto switch unit | With air cushion | Standard | ||
- | 1 Piece(s) | Quote | Rotary Actuator Both Sides Shaft Outputs | 190° | 10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100 / 100 ~ | Standard | 100 | N/A | 0.1 to Less Than 1 | 0.54 | Pneumatic type | M9B | 0.5 | 2 pcs. | Rc 3/8 | - | Standard | None | Basic type | Right | None | With auto switch unit | Without air cushion | Standard | ||
22,663,000 VND | 1 Piece(s) | 32 Day(s) | Rotary Actuator Both Sides Shaft Outputs | 190° | 10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100 / 100 ~ | Standard | 100 | Provided | 0.1 to Less Than 1 | 0.54 | Pneumatic type | M9BA | 5 | 2 pcs. | Rc | Double shaft (round shaft, with 4 chamfers) | Standard | None | Basic type | Right | None | With auto switch unit | Without air cushion | Standard | ||
- | 1 Piece(s) | Quote | Rotary Actuator One Side Shaft Output | [180°] 180° | 6 to Less Than 10 / 10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100 | Standard | 80 | Provided | 1 ~ Less than 50 | 2.00 | Pneumatic type | None | None | None | NPT | Single shaft | Standard | None | Flange type | Right | None | Standard type | With air cushion | Standard | ||
11,897,000 VND | 1 Piece(s) | 32 Day(s) | Rotary Actuator One Side Shaft Output | 190° | 6 to Less Than 10 / 10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100 | Standard | 80 | Provided | 0.1 to Less Than 1 | 0.16 | Pneumatic type | None | None | None | NPT | Single shaft | Standard | None | Flange type | Right | None | Standard type | Without air cushion | Standard | ||
17,280,000 VND | 1 Piece(s) | 32 Day(s) | Rotary Actuator One Side Shaft Output | [180°] 180° | 10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100 / 100 ~ | Standard | 100 | Provided | 0.1 to Less Than 1 | 0.54 | Air-hydro type | None | None | None | Rc | Single shaft | Standard | None | Flange type | Right | None | Standard type | Without air cushion | Standard |