(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Rotary actuator with solenoid valve.
[Features]
·2 types of port positions, body side and axial direction
·Mounting method: Direct mounting / foot type mounting
·Auto switch: None (no symbol), with auto switch (D)
·Size: 50, 63, 80, 100
·Vane type: Single vane, double vane
·Rotating angle: 90°, 100°, 180°, 190°, 270°, 280°, 45°, 135°
CVRB1 Series JIS symbol
Size | 50 | 63 | 80 | 100 | 50 | 63 | 80 | 100 | |
---|---|---|---|---|---|---|---|---|---|
Vane type | Single vane (S) | Double vane (D) | |||||||
Rotating angle | Standard | 90° (0 to +4), 180° (0 to +4), 270° (0 to +4) | 90° (0 to +4) | ||||||
Semi-standard | 100° (0 to +4), 190° (0 to +4), 280° (0 to +4) | 100° (0 to +4) | |||||||
Fluid | Air (non-lube) | ||||||||
Proof pressure | 1.5 MPa | ||||||||
Ambient and fluid temperature | 5 to 60°C | ||||||||
Max. operating pressure | 1.0 MPa | ||||||||
Min. operating pressure | 0.15 MPa | ||||||||
Rotation time adjustment range | 0.3 to 1 s/90 ° | ||||||||
Allowable kinetic energy | 0.082 J | 0.12 J | 0.398 J | 0.6 J | 0.112 J | 0.16 J | 0.54 J | 0.811 J | |
Shaft load | Allowable radial load | 245 N | 390 N | 490 N | 588 N | 245 N | 390 N | 490 N | 588 N |
Allowable thrust load | 196 N | 340 N | 490 N | 539 N | 196 N | 340 N | 490 N | 539 N | |
Shaft | Bearing | ||||||||
Port location | Side ported or axial ported | ||||||||
Port size | Side ported | 1/8 | 1/4 | 1/8 | 1/4 | ||||
Axial ported | 1/8 | 1/4 | 1/8 | 1/4 | |||||
Mounting | Basic style, foot style |
(Unit: cm3)
Classification | Rotating angle | Single vane (S) | Double vane (D) | ||||||
---|---|---|---|---|---|---|---|---|---|
50 | 63 | 80 | 100 | 50 | 63 | 80 | 100 | ||
Standard | 90 ° | 30 | 70 | 88 | 186 | 48 | 98 | 136 | 272 |
180 ° | 49 | 94 | 138 | 281 | - | - | - | - | |
270 ° | 66 | 118 | 188 | 376 | - | - | - | - | |
Semi-standard | 100 ° | 32 | 73 | 93 | 197 | 52 | 104 | 146 | 294 |
190 ° | 51 | 97 | 143 | 292 | - | - | - | - | |
280 ° | 68 | 121 | 193 | 387 | - | - | - | - |
(Unit: g)
Model | Rotating angle | Single vane (S) | Double vane (D) | ||||||
---|---|---|---|---|---|---|---|---|---|
50 | 63 | 80 | 100 | 50 | 63 | 80 | 100 | ||
Main body | 90 ° | 810 | 1,365 | 2,070 | 3,990 | 830 | 1,410 | 2,120 | 4,150 |
180 ° | 790 | 1,330 | 2,010 | 3,880 | - | - | - | - | |
270 ° | 770 | 1,290 | 1,950 | 3,760 | - | - | - | - | |
100 ° | 808 | 1,360 | 2,065 | 3,980 | 822 | 1,400 | 2,100 | 4,100 | |
190 ° | 788 | 1,325 | 2,005 | 3,870 | - | - | - | - | |
280 ° | 766 | 1,285 | 1,940 | 3,735 | - | - | - | - | |
Auto switch unit + 2 auto switches | 65 | 85 | 95 | 165 | 65 | 85 | 95 | 165 | |
Foot bracket assembly | 384 | 785 | 993 | 1,722 | 384 | 785 | 993 | 1,722 |
For 270° (top view from long shaft side); single vane structure drawing
For 180° (top view from long shaft side); single vane structure drawing
For 90° (top view from long shaft side); single vane structure drawing
For 90° (top view from long shaft side); double vane structure drawing
Standard dimensional drawing
Long shaft side / short shaft side structure drawing
No. | Description | Material | Note |
---|---|---|---|
1 | Body (A) | Aluminum alloy | Painted |
2 | Body (B) | Aluminum alloy | Painted |
3 | Vane shaft | Carbon steel* | - |
4 | Stopper | Aluminum alloy | - |
5 | Stopper | Resin | For 90° |
6 | Stopper | Resin | For 180° |
7 | Bearing | Bearing steel | - |
8 | Hex socket head cap screw (with washer) | Chrome molybdenum steel | - |
9 | Special screw | Chrome molybdenum steel | - |
10 | Parallel key | Carbon steel | - |
11 | O-ring | NBR | - |
12 | O-ring | NBR | Special O-ring |
13 | Stopper seal | NBR | Special seal |
14 | Holding rubber | NBR | - |
CVRB1 Series dimensional drawing
(Unit: mm)
Size | A1 | A2 | B1 | B2 | B3 | C1 | C2 | C3 | D1 | D2 | E1 | E2 | F1 | F2 | G | R |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
50 | 78 | 67 | 18 | 36 | 2.8 | 82.5 | 120 (136.5) | 60 (61) | 12 | 24 | 11.5 | 30 | 52 (53) | 104 (120.5) | 25 | 1/8 |
63 | 98 | 82 | 18 | 36 | 2.8 | 88 | 102 (136.5) | 60 (61) | 16 | 24 | 11.5 | 30 | 52 (53) | 104 (120.5) | 27.5 | 1/8 |
80 | 110 | 95 | 22 | 48 | 4 | 100 | 140 (155) | 70 (71) | 17 | 29 | 14 | 38 | 62 (63) | 124 (139) | 36 | 1/8 |
100 | 140 | 125 | 22 | 48 | 4 | 100 | 140 (155) | 70 (71) | 23.5 | 29 | 14 | 38 | 62 (63) | 124 (139) | 42.5 | 1/8 |
Part Number |
---|
CDVRB1BW63-190S-S79L |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Oscillation Angle A | Torque (N・m) | Operation Method | Tube Nominal Dia. | Valves | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Switch | Lead wire (m) | Number of switches | Shaft pattern | Made to order specifications | Lead wire electrical entry | Mounting style | Starting point of rotation | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Rotary Actuator Both Sides Shaft Outputs | 190° | 20 to Less Than 50 | Single Vane | 63 | N/A | 0.1 to Less Than 1 | 0.12 | S79 | 3 | 2 pcs. | Double shaft (long shaft key & 4 chamfers) | None | Grommet | Basic type | Left 85° | With auto switch unit |
Loading...Tải…
Main Body Shape | Block Shape | Environment, Applications | Standard | Rigidity, Accuracy | Standard |
---|---|---|---|---|---|
Operating Pressure Range(MPa) | 0.15::1.0 | Connection port location | Body side surface |
Please check the type/dimensions/specifications of the part CDVRB1BW63-190S-S79L in the Rotary Actuator With Solenoid Valve, Vane Type, CVRB1 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDVRB1BW63-190S-S79L trong chuỗi Rotary Actuator With Solenoid Valve, Vane Type, CVRB1 Series.
Part Number |
---|
CDVRB1BJ100-90D-R80CL |
CDVRB1BJ100-90D-R80L |
CDVRB1BJ50-90D-T79L |
CDVRB1BW63-270S-R73 |
CDVRB1BW63-270S-R73CL |
CDVRB1BW63-280S-R73L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Type | Oscillation Angle A | Torque (N・m) | Operation Method | Tube Nominal Dia. | Valves | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Switch | Lead wire (m) | Number of switches | Shaft pattern | Made to order specifications | Lead wire electrical entry | Mounting style | Starting point of rotation | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Rotary Actuator Both Sides Shaft Outputs | [90°] 90° | 100 ~ | Double Vane | 100 | N/A | 0.1 to Less Than 1 | 0.811 | R80 | 3 | 2 pcs. | Double shaft (long round shaft with 4 chamfers) | None | Connector | Basic type | Left 45° | With auto switch unit | ||
- | 1 Piece(s) | Quote | Rotary Actuator Both Sides Shaft Outputs | [90°] 90° | 100 ~ | Double Vane | 100 | N/A | 0.1 to Less Than 1 | 0.811 | R80 | 3 | 2 pcs. | Double shaft (long round shaft with 4 chamfers) | None | Grommet | Basic type | Left 45° | With auto switch unit | ||
- | 1 Piece(s) | Quote | Rotary Actuator Both Sides Shaft Outputs | [90°] 90° | 20 to Less Than 50 | Double Vane | 50 | N/A | 0.1 to Less Than 1 | 0.112 | T79 | 3 | 2 pcs. | Double shaft (long round shaft with 4 chamfers) | None | Grommet | Basic type | Left 45° | With auto switch unit | ||
- | 1 Piece(s) | Quote | Rotary Actuator Both Sides Shaft Outputs | 270° | 20 to Less Than 50 | Single Vane | 63 | N/A | 0.1 to Less Than 1 | 0.12 | R73 | 0.5 | 2 pcs. | Double shaft (long shaft key & 4 chamfers) | None | Grommet | Basic type | Left 45° | With auto switch unit | ||
- | 1 Piece(s) | Quote | Rotary Actuator Both Sides Shaft Outputs | 270° | 20 to Less Than 50 | Single Vane | 63 | N/A | 0.1 to Less Than 1 | 0.12 | R73 | 3 | 2 pcs. | Double shaft (long shaft key & 4 chamfers) | None | Connector | Basic type | Left 45° | With auto switch unit | ||
- | 1 Piece(s) | Quote | Rotary Actuator Both Sides Shaft Outputs | 280° | 20 to Less Than 50 | Single Vane | 63 | N/A | 0.1 to Less Than 1 | 0.12 | R73 | 3 | 2 pcs. | Double shaft (long shaft key & 4 chamfers) | None | Grommet | Basic type | Left 40° | With auto switch unit |