(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Rotary Actuator With Solenoid Valve, Vane Type, CVRB1 Series (Part Number)

Rotary Actuator With Solenoid Valve, Vane Type, CVRB1 Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • See the catalog for specification details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

Rotary actuator with solenoid valve.
[Features]
·2 types of port positions, body side and axial direction
·Mounting method: Direct mounting / foot type mounting
·Auto switch: None (no symbol), with auto switch (D)
·Size: 50, 63, 80, 100
·Vane type: Single vane, double vane
·Rotating angle: 90°, 100°, 180°, 190°, 270°, 280°, 45°, 135°

Rotary Actuator With Solenoid Valve, Vane Type, CVRB1 Series Specifications

CVRB1 Series JIS symbol

CVRB1 Series JIS symbol

Size506380100506380100
Vane typeSingle vane (S)Double vane (D)
Rotating angleStandard90° (0 to +4), 180° (0 to +4), 270° (0 to +4)90° (0 to +4)
Semi-standard100° (0 to +4), 190° (0 to +4), 280° (0 to +4)100° (0 to +4)
FluidAir (non-lube)
Proof pressure1.5 MPa
Ambient and fluid temperature5 to 60°C
Max. operating pressure1.0 MPa
Min. operating pressure0.15 MPa
Rotation time adjustment range0.3 to 1 s/90 °
Allowable kinetic energy0.082 J0.12 J0.398 J0.6 J0.112 J0.16 J0.54 J0.811 J
Shaft loadAllowable radial load245 N390 N490 N588 N245 N390 N490 N588 N
Allowable thrust load196 N340 N490 N539 N196 N340 N490 N539 N
ShaftBearing
Port locationSide ported or axial ported
Port sizeSide ported1/81/41/81/4
Axial ported1/81/41/81/4
MountingBasic style, foot style

Volume

 

(Unit: cm3)

 

ClassificationRotating angleSingle vane (S)Double vane (D)
506380100506380100
Standard90 °3070881864898136272
180 °4994138281----
270 °66118188376----
Semi-standard100 °32739319752104146294
190 °5197143292----
280 °68121193387----

Weight

 

(Unit: g)

 

ModelRotating angleSingle vane (S)Double vane (D)
506380100506380100
Main body90 °8101,3652,0703,9908301,4102,1204,150
180 °7901,3302,0103,880----
270 °7701,2901,9503,760----
100 °8081,3602,0653,9808221,4002,1004,100
190 °7881,3252,0053,870----
280 °7661,2851,9403,735----
Auto switch unit
+ 2 auto switches
658595165658595165
Foot bracket assembly3847859931,7223847859931,722

Structure drawing

Standard type (Keys in the figures below show the intermediate rotation position.)

For 270° (top view from long shaft side); single vane structure drawing

For 270° (top view from long shaft side); single vane structure drawing

For 180° (top view from long shaft side); single vane structure drawing

For 180° (top view from long shaft side); single vane structure drawing

For 90° (top view from long shaft side); single vane structure drawing

For 90° (top view from long shaft side); single vane structure drawing

For 90° (top view from long shaft side); double vane structure drawing

For 90° (top view from long shaft side); double vane structure drawing

Standard dimensional drawing

Standard dimensional drawing

Long shaft side / short shaft side structure drawing

Long shaft side / short shaft side structure drawing

No.DescriptionMaterialNote
1Body (A)Aluminum alloyPainted
2Body (B)Aluminum alloyPainted
3Vane shaftCarbon steel*-
4StopperAluminum alloy-
5StopperResinFor 90°
6StopperResinFor 180°
7BearingBearing steel-
8Hex socket head cap screw (with washer)Chrome molybdenum steel-
9Special screwChrome molybdenum steel-
10Parallel keyCarbon steel-
11O-ringNBR-
12O-ringNBRSpecial O-ring
13Stopper sealNBRSpecial seal
14Holding rubberNBR-
  • *Individual part cannot be shipped.
  • *The material is chrome molybdenum steel for double vane type.

External dimensional drawing

CVRB1 Series dimensional drawing

CVRB1 Series dimensional drawing

  • *Keys in the figures below show the intermediate rotation position for the single vane type.
  • *Refer to the manufacturer's catalog for the range of rotation.
  • *Solenoid valve in external appearance is for VZ3 / VZ5 140-1G.
  • *Values indicate the dimensions for the 2-position single solenoid valve; values in parentheses indicate dimensions for the 2-position double solenoid valve.

 

(Unit: mm)

 

SizeA1A2B1B2B3C1C2C3D1D2E1E2F1F2GR
50786718362.882.5120 (136.5)60 (61)122411.53052 (53)104 (120.5)251/8
63988218362.888102 (136.5)60 (61)162411.53052 (53)104 (120.5)27.51/8
801109522484100140 (155)70 (71)1729143862 (63)124 (139)361/8
10014012522484100140 (155)70 (71)23.529143862 (63)124 (139)42.51/8

Precautions

  • *Be sure to read the precautions in the catalog before use.
  • *See the manufacturer's catalog for information other than the above.
Part Number
CVRB1LW50-90S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Oscillation Angle A Torque
(N・m)
Operation Method Tube Nominal Dia. Valves Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Switch Lead wire
(m)
Number of switches Shaft pattern Made to order specifications Lead wire electrical entry Mounting style Starting point of rotation Specifications

-

1 Piece(s) Quote Rotary Actuator Both Sides Shaft Outputs[90°] 90°10 ~ Less than 20Single Vane50N/A0.01 to Less Than 0.10.082Without auto switch (built-in magnet)NoneNoneDouble shaft (long shaft key & 4 chamfers)NoneGrommetFootLeft 45°Standard type

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Shape Block Shape Environment, Applications Standard Rigidity, Accuracy Standard
Operating Pressure Range(MPa) 0.15::1.0 Connection port location Body side surface

Please check the type/dimensions/specifications of the part CVRB1LW50-90S in the Rotary Actuator With Solenoid Valve, Vane Type, CVRB1 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CVRB1LW50-90S trong chuỗi Rotary Actuator With Solenoid Valve, Vane Type, CVRB1 Series.

Products like this...

Part Number
CDVRB1BJ100-90D-R80CL
CDVRB1BJ100-90D-R80L
CDVRB1BJ50-90D-T79L
CVRB1LW63-180S
CVRB1LW63-90S
CVRB1LW80-100D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngType Oscillation Angle A Torque
(N・m)
Operation Method Tube Nominal Dia. Valves Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Switch Lead wire
(m)
Number of switches Shaft pattern Made to order specifications Lead wire electrical entry Mounting style Starting point of rotation Specifications

-

1 Piece(s) Quote Rotary Actuator Both Sides Shaft Outputs[90°] 90°100 ~Double Vane100N/A0.1 to Less Than 10.811R8032 pcs.Double shaft (long round shaft with 4 chamfers)NoneConnectorBasic typeLeft 45°With auto switch unit

-

1 Piece(s) Quote Rotary Actuator Both Sides Shaft Outputs[90°] 90°100 ~Double Vane100N/A0.1 to Less Than 10.811R8032 pcs.Double shaft (long round shaft with 4 chamfers)NoneGrommetBasic typeLeft 45°With auto switch unit

-

1 Piece(s) Quote Rotary Actuator Both Sides Shaft Outputs[90°] 90°20 to Less Than 50Double Vane50N/A0.1 to Less Than 10.112T7932 pcs.Double shaft (long round shaft with 4 chamfers)NoneGrommetBasic typeLeft 45°With auto switch unit

-

1 Piece(s) Quote Rotary Actuator Both Sides Shaft Outputs[180°] 180°20 to Less Than 50Single Vane63N/A0.1 to Less Than 10.12Without auto switch (built-in magnet)NoneNoneDouble shaft (long shaft key & 4 chamfers)NoneGrommetFootLeft 90°Standard type

-

1 Piece(s) Quote Rotary Actuator Both Sides Shaft Outputs[90°] 90°20 to Less Than 50Single Vane63N/A0.1 to Less Than 10.12Without auto switch (built-in magnet)NoneNoneDouble shaft (long shaft key & 4 chamfers)NoneGrommetFootLeft 45°Standard type

-

1 Piece(s) Quote Rotary Actuator Both Sides Shaft Outputs100°10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100Double Vane80Provided0.1 to Less Than 10.54Without auto switchNoneNoneBoth axes (Long-axis key & four-sided chamfer)NoneNoneFootLeft 40°Standard type