(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Rotary Actuator, Vane Type, CRB1 Series (Part Number)

Rotary Actuator, Vane Type, CRB1 Series
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
  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

[Features]
· Works with the model D-M9□ compact auto switch.
· Highly reliable.
& nbspSupports thrust and radial loads and uses bearings.
· The body can be mounted directly.
· 2 types of port location; side ported or axial ported.

Rotary Actuator, Vane Type, CRB1 Series Specifications

CRB1 Series JIS symbol

CRB1 Series JIS symbol

Size506380100506380100
Vane typeSingle vane (S)Double vane (D)
Rotating angleStandard90° (0 to +4), 180° (0 to +4), 270° (0 to +4)90° (0 to +4)
Semi-standard100° (0 to +4), 190° (0 to +4), 280° (0 to +4)100° (0 to +4)
FluidAir (non-lube)
Proof pressure1.5 MPa
Ambient and fluid temperature5 to 60°C
Max. operating pressure1.0 MPa
Min. operating pressure0.15 MPa
Rotation time adjustment range0.1 to 1 s/90 °
Allowable kinetic energy0.082 J0.12 J0.398 J0.6 J0.112 J0.16 J0.54 J0.811 J
Shaft loadAllowable radial load245 N390 N490 N588 N245 N390 N490 N588 N
Allowable thrust load196 N340 N490 N539 N196 N340 N490 N539 N
ShaftBearing
Port locationSide ported or axial ported
Port sizeSide ported1/81/41/81/4
Axial ported1/81/41/81/4
MountingBasic style, foot style

Structure drawing

Standard (keys in the figures below)

For 270° (top view from long shaft side); single vane structure drawing

For 270° (top view from long shaft side); single vane structure drawing

For 180° (top view from long shaft side); single vane structure drawing

For 180° (top view from long shaft side); single vane structure drawing

For 90° (top view from long shaft side); single vane structure drawing

For 90° (top view from long shaft side); single vane structure drawing

For 90° (top view from long shaft side); double vane structure drawing

For 90° (top view from long shaft side); double vane structure drawing

Standard dimensional drawing

Standard dimensional drawing

Long shaft side / short shaft side structure drawing

Long shaft side / short shaft side structure drawing

No.DescriptionMaterialNote
1Body (A)Aluminum alloyPainted
2Body (B)Aluminum alloyPainted
3Vane shaftCarbon steel*-
4StopperAluminum alloy-
5StopperResinFor 90°
6StopperResinFor 180°
7BearingBearing steel-
8Hex socket head cap screw (with washer)Chrome molybdenum steel-
9Special screwChrome molybdenum steel-
10Parallel keyCarbon steel-
11O-ringNBR-
12O-ringNBRSpecial O-ring
13Stopper sealNBRSpecial seal
14Holding rubberNBR-
  • *Individual part cannot be shipped.
  • *The material is chrome molybdenum steel for double vane type.

50, 63, 80, 100 external dimensional drawing

Single vane / double vane type CRB1BW□-□S / D <Port location: side ported> dimensional drawing

Single vane / double vane type CRB1BW□-□S / D dimensional drawing

*Refer to the manufacturer's catalog for the range of rotation.

Axial ported (port location) CRB1BW□-□SE, CRB1BW□-□DE dimensional drawing

Axial ported (port location) CRB1BW□-□SE, CRB1BW□-□DE dimensional drawing

★ If B port of Body (B) is threaded, the port is plugged with Rc1/8.

 

(Unit: mm)

 

Key dimensional drawing

Key dimensional drawing

Sizeb (h9)h (h9)L
504 (-0.030 to 0)4 (-0.030 to 0)20
635 (-0.030 to 0)5 (-0.030 to 0)25
805 (-0.030 to 0)5 (-0.030 to 0)36
1007 (-0.036 to 0)7 (-0.036 to 0)40

 

(Unit: mm)

 

SizeA1A2BCDE1 (g6)E2 (h9)F (h9)GHJKL
5067787019.539.512 (-0.017 to -0.006)11.9 (-0.043 to 0)25 (-0.052 to 0)31013513.5
63829880214515 (-0.017 to -0.006)14.9 (-0.043 to 0)28 (-0.052 to 0)31214517
80951109023.553.517 (-0.017 to -0.006)16.9 (-0.043 to 0)30 (-0.052 to 0)31316519
100125140103306525 (-0.020 to -0.007)24.9 (-0.052 to 0)45 (-0.062 to 0)41922528
SizeM1M2M3N1N2PQR (*)STUVWXYZ
50261821141850M6 × 1
depth 9
1/860R6113466465.56.5
63292227152560M8 × 1.25
Depth 10
1/875R7.51439835289
80303029203070M8 × 1.25
Depth 12
1/488R8154894637.59
10035.53238243880M10 × 1.5
Depth 13
1/4108R1111.560120787.511
  • *For single vane type: The above figures show actuators for 180° when B port is pressurized.
  • *For double vane type: The above figures show the intermediate rotation position when the A or B port is pressurized.
  • *In addition to Rc, G and NPT are also available for connection ports.

Precautions

  • *Be sure to read the precautions in the catalog before use.
  • *See the manufacturer's catalog for information other than the above.
Part Number
CRB1BJ100-270S-XF
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Oscillation Angle A Torque
(N・m)
Operation Method Tube Nominal Dia. Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Connection port location Switch Lead wire
(m)
Number of switches Port types Shaft pattern Axial direction Made to order specifications Lead wire electrical entry Mounting style Starting point of rotation Piping method Connector type Specifications

-

1 Piece(s) Quote Rotary Actuator Both Sides Shaft Outputs270°50 to Less Than 100Single Vane1000.1 to Less Than 10.6Body side surfaceNoneNoneNoneGDouble shaft (long round shaft with 4 chamfers)StandardNoneGrommetBasic typeLeft 45°Screw-in piping typeNoneStandard type

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Shape Round Shape Environment, Applications Standard Rigidity, Accuracy Standard
Valves N/A Operating Pressure Range(MPa) 0.15::1

Please check the type/dimensions/specifications of the part CRB1BJ100-270S-XF in the Rotary Actuator, Vane Type, CRB1 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CRB1BJ100-270S-XF trong chuỗi Rotary Actuator, Vane Type, CRB1 Series.

Products like this...

Part Number
CDRB1BJ100-100D-R73CL
CDRB1BJ100-100D-T79
CDRB1BJ100-100D-T79S
CRB1BJ100-270SE
CRB1BJ100-270SE-XF
CRB1BJ100-280S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngType Oscillation Angle A Torque
(N・m)
Operation Method Tube Nominal Dia. Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Connection port location Switch Lead wire
(m)
Number of switches Port types Shaft pattern Axial direction Made to order specifications Lead wire electrical entry Mounting style Starting point of rotation Piping method Connector type Specifications

-

1 Piece(s) Quote Rotary Actuator Both Sides Shaft Outputs100°100 ~Double Vane1000.1 to Less Than 10.811Body side surfaceR7332 pcs.RcDouble shaft (long round shaft with 4 chamfers)StandardNoneConnectorBasic typeLeft 40°Screw-in piping typeNoneWith auto switch unit

-

1 Piece(s) Quote Rotary Actuator Both Sides Shaft Outputs100°100 ~Double Vane1000.1 to Less Than 10.811Body side surfaceT790.52 pcs.RcDouble shaft (long round shaft with 4 chamfers)StandardNoneGrommetBasic typeLeft 40°Screw-in piping typeNoneWith auto switch unit

-

1 Piece(s) Quote Rotary Actuator Both Sides Shaft Outputs100°100 ~Double Vane1000.1 to Less Than 10.811Body side surfaceT790.51 pc.RcDouble shaft (long round shaft with 4 chamfers)StandardNoneGrommetBasic typeLeft 40°Screw-in piping typeNoneWith auto switch unit

-

1 Piece(s) Quote Rotary Actuator Both Sides Shaft Outputs270°50 to Less Than 100Single Vane1000.1 to Less Than 10.6Body axial directionNoneNoneNoneRcDouble shaft (long round shaft with 4 chamfers)StandardNoneGrommetBasic typeLeft 45°Screw-in piping typeNoneStandard type

-

1 Piece(s) Quote Rotary Actuator Both Sides Shaft Outputs270°50 to Less Than 100Single Vane1000.1 to Less Than 10.6Body axial directionNoneNoneNoneGDouble shaft (long round shaft with 4 chamfers)StandardNoneGrommetBasic typeLeft 45°Screw-in piping typeNoneStandard type

-

1 Piece(s) Quote Rotary Actuator Both Sides Shaft Outputs280°50 to Less Than 100Single Vane1000.1 to Less Than 10.6Body side surfaceNoneNoneNoneRcDouble shaft (long round shaft with 4 chamfers)StandardNoneGrommetBasic typeLeft 40°Screw-in piping typeNoneStandard type