(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Works with the model D-M9□ compact auto switch.
· Highly reliable.
& nbspSupports thrust and radial loads and uses bearings.
· The body can be mounted directly.
· 2 types of port location; side ported or axial ported.
CRB1 Series JIS symbol
Size | 50 | 63 | 80 | 100 | 50 | 63 | 80 | 100 | |
---|---|---|---|---|---|---|---|---|---|
Vane type | Single vane (S) | Double vane (D) | |||||||
Rotating angle | Standard | 90° (0 to +4), 180° (0 to +4), 270° (0 to +4) | 90° (0 to +4) | ||||||
Semi-standard | 100° (0 to +4), 190° (0 to +4), 280° (0 to +4) | 100° (0 to +4) | |||||||
Fluid | Air (non-lube) | ||||||||
Proof pressure | 1.5 MPa | ||||||||
Ambient and fluid temperature | 5 to 60°C | ||||||||
Max. operating pressure | 1.0 MPa | ||||||||
Min. operating pressure | 0.15 MPa | ||||||||
Rotation time adjustment range | 0.1 to 1 s/90 ° | ||||||||
Allowable kinetic energy | 0.082 J | 0.12 J | 0.398 J | 0.6 J | 0.112 J | 0.16 J | 0.54 J | 0.811 J | |
Shaft load | Allowable radial load | 245 N | 390 N | 490 N | 588 N | 245 N | 390 N | 490 N | 588 N |
Allowable thrust load | 196 N | 340 N | 490 N | 539 N | 196 N | 340 N | 490 N | 539 N | |
Shaft | Bearing | ||||||||
Port location | Side ported or axial ported | ||||||||
Port size | Side ported | 1/8 | 1/4 | 1/8 | 1/4 | ||||
Axial ported | 1/8 | 1/4 | 1/8 | 1/4 | |||||
Mounting | Basic style, foot style |
For 270° (top view from long shaft side); single vane structure drawing
For 180° (top view from long shaft side); single vane structure drawing
For 90° (top view from long shaft side); single vane structure drawing
For 90° (top view from long shaft side); double vane structure drawing
Standard dimensional drawing
Long shaft side / short shaft side structure drawing
No. | Description | Material | Note |
---|---|---|---|
1 | Body (A) | Aluminum alloy | Painted |
2 | Body (B) | Aluminum alloy | Painted |
3 | Vane shaft | Carbon steel* | - |
4 | Stopper | Aluminum alloy | - |
5 | Stopper | Resin | For 90° |
6 | Stopper | Resin | For 180° |
7 | Bearing | Bearing steel | - |
8 | Hex socket head cap screw (with washer) | Chrome molybdenum steel | - |
9 | Special screw | Chrome molybdenum steel | - |
10 | Parallel key | Carbon steel | - |
11 | O-ring | NBR | - |
12 | O-ring | NBR | Special O-ring |
13 | Stopper seal | NBR | Special seal |
14 | Holding rubber | NBR | - |
Single vane / double vane type CRB1BW□-□S / D
*Refer to the manufacturer's catalog for the range of rotation.
Axial ported (port location) CRB1BW□-□SE, CRB1BW□-□DE dimensional drawing
★ If B port of Body (B) is threaded, the port is plugged with Rc1/8.
(Unit: mm)
Key dimensional drawing
Size | b (h9) | h (h9) | L |
---|---|---|---|
50 | 4 (-0.030 to 0) | 4 (-0.030 to 0) | 20 |
63 | 5 (-0.030 to 0) | 5 (-0.030 to 0) | 25 |
80 | 5 (-0.030 to 0) | 5 (-0.030 to 0) | 36 |
100 | 7 (-0.036 to 0) | 7 (-0.036 to 0) | 40 |
(Unit: mm)
Size | A1 | A2 | B | C | D | E1 (g6) | E2 (h9) | F (h9) | G | H | J | K | L |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
50 | 67 | 78 | 70 | 19.5 | 39.5 | 12 (-0.017 to -0.006) | 11.9 (-0.043 to 0) | 25 (-0.052 to 0) | 3 | 10 | 13 | 5 | 13.5 |
63 | 82 | 98 | 80 | 21 | 45 | 15 (-0.017 to -0.006) | 14.9 (-0.043 to 0) | 28 (-0.052 to 0) | 3 | 12 | 14 | 5 | 17 |
80 | 95 | 110 | 90 | 23.5 | 53.5 | 17 (-0.017 to -0.006) | 16.9 (-0.043 to 0) | 30 (-0.052 to 0) | 3 | 13 | 16 | 5 | 19 |
100 | 125 | 140 | 103 | 30 | 65 | 25 (-0.020 to -0.007) | 24.9 (-0.052 to 0) | 45 (-0.062 to 0) | 4 | 19 | 22 | 5 | 28 |
Size | M1 | M2 | M3 | N1 | N2 | P | Q | R (*) | S | T | U | V | W | X | Y | Z |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
50 | 26 | 18 | 21 | 14 | 18 | 50 | M6 × 1 depth 9 | 1/8 | 60 | R6 | 11 | 34 | 66 | 46 | 5.5 | 6.5 |
63 | 29 | 22 | 27 | 15 | 25 | 60 | M8 × 1.25 Depth 10 | 1/8 | 75 | R7.5 | 14 | 39 | 83 | 52 | 8 | 9 |
80 | 30 | 30 | 29 | 20 | 30 | 70 | M8 × 1.25 Depth 12 | 1/4 | 88 | R8 | 15 | 48 | 94 | 63 | 7.5 | 9 |
100 | 35.5 | 32 | 38 | 24 | 38 | 80 | M10 × 1.5 Depth 13 | 1/4 | 108 | R11 | 11.5 | 60 | 120 | 78 | 7.5 | 11 |
Part Number |
---|
CRB1BX63-280S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Oscillation Angle A | Torque (N・m) | Operation Method | Tube Nominal Dia. | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Connection port location | Switch | Lead wire (m) | Number of switches | Port types | Shaft pattern | Axial direction | Made to order specifications | Lead wire electrical entry | Mounting style | Starting point of rotation | Piping method | Connector type | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Rotary Actuator One Side Shaft Output | 280° | 20 to Less Than 50 | Single Vane | 63 | 0.1 to Less Than 1 | 0.12 | Body side surface | None | None | None | Rc | Single shaft with 4 chamfers | Standard | None | Grommet | Basic type | Left 40° | Screw-in piping type | None | Standard type |
Loading...Tải…
Main Body Shape | Round Shape | Environment, Applications | Standard | Rigidity, Accuracy | Standard |
---|---|---|---|---|---|
Valves | N/A | Operating Pressure Range(MPa) | 0.15::1 |
Please check the type/dimensions/specifications of the part CRB1BX63-280S in the Rotary Actuator, Vane Type, CRB1 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CRB1BX63-280S trong chuỗi Rotary Actuator, Vane Type, CRB1 Series.
Part Number |
---|
CDRB1BJ100-100D-R73CL |
CDRB1BJ100-100D-T79 |
CDRB1BJ100-100D-T79S |
CRB1BX63-90D |
CRB1BX63-90DE |
CRB1BX63-90S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Type | Oscillation Angle A | Torque (N・m) | Operation Method | Tube Nominal Dia. | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Connection port location | Switch | Lead wire (m) | Number of switches | Port types | Shaft pattern | Axial direction | Made to order specifications | Lead wire electrical entry | Mounting style | Starting point of rotation | Piping method | Connector type | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Rotary Actuator Both Sides Shaft Outputs | 100° | 100 ~ | Double Vane | 100 | 0.1 to Less Than 1 | 0.811 | Body side surface | R73 | 3 | 2 pcs. | Rc | Double shaft (long round shaft with 4 chamfers) | Standard | None | Connector | Basic type | Left 40° | Screw-in piping type | None | With auto switch unit | ||
- | 1 Piece(s) | Quote | Rotary Actuator Both Sides Shaft Outputs | 100° | 100 ~ | Double Vane | 100 | 0.1 to Less Than 1 | 0.811 | Body side surface | T79 | 0.5 | 2 pcs. | Rc | Double shaft (long round shaft with 4 chamfers) | Standard | None | Grommet | Basic type | Left 40° | Screw-in piping type | None | With auto switch unit | ||
- | 1 Piece(s) | Quote | Rotary Actuator Both Sides Shaft Outputs | 100° | 100 ~ | Double Vane | 100 | 0.1 to Less Than 1 | 0.811 | Body side surface | T79 | 0.5 | 1 pc. | Rc | Double shaft (long round shaft with 4 chamfers) | Standard | None | Grommet | Basic type | Left 40° | Screw-in piping type | None | With auto switch unit | ||
- | 1 Piece(s) | Quote | Rotary Actuator One Side Shaft Output | [90°] 90° | 20 to Less Than 50 | Double Vane | 63 | 0.1 to Less Than 1 | 0.16 | Body side surface | None | None | None | Rc | Single shaft with 4 chamfers | Standard | None | Grommet | Basic type | Left 45° | Screw-in piping type | None | Standard type | ||
- | 1 Piece(s) | Quote | Rotary Actuator One Side Shaft Output | [90°] 90° | 20 to Less Than 50 | Double Vane | 63 | 0.1 to Less Than 1 | 0.16 | Body axial direction | None | None | None | Rc | Single shaft with 4 chamfers | Standard | None | Grommet | Basic type | Left 45° | Screw-in piping type | None | Standard type | ||
- | 1 Piece(s) | Quote | Rotary Actuator One Side Shaft Output | [90°] 90° | 20 to Less Than 50 | Single Vane | 63 | 0.1 to Less Than 1 | 0.12 | Body side surface | None | None | None | Rc | Single shaft with 4 chamfers | Standard | None | Grommet | Basic type | Left 45° | Screw-in piping type | None | Standard type |