(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Free Mount Type Rotary Actuator With Angle Adjuster, Vane Type, CRBU2WU Series (Part Number)

Free Mount Type Rotary Actuator With Angle Adjuster, Vane Type, CRBU2WU Series
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
  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

Can be combined freely with many kinds of unit.
[Features]
With angle adjuster.
· · Boasts a 12% weight reduction.
· Multiple mounting variations.
· Works with the compact auto switch D-M9□ type.
· Possible to move the plate mounting position as desired.
· Mounting pitch compatible with existing models.
· Rotation angles of 90°, 180° and 270°; all of the series can rotate up to 270°.

Free Mount Type Rotary Actuator With Angle Adjuster, Vane Type, CRBU2WU Series Specifications

Compatible sizeTypeElectrical entryIndicator lightWiring
(output)
Load voltageAuto switch unit part numberLead wire typeLead wire length (m)Pre-wired connectorApplicable load
DCACPerpendicularIn-line0.5
(Nil)
1
(M)
3
(L)
5
(Z)
None
(N)
For 10, 15Solid state auto switchGrommetYes3-wire (NPN)24 V5 V, 12 V-M9NVM9NOilproof heavy-duty cord-IC circuitRelay, PLC
3-wire (PNP)M9PVM9P-
2-wire12 VM9BVM9B--
3-wire (NPN)5 V, 12 VS99VS99--IC circuit
3-wire (PNP)S9PVS9P--
2-wire12 VT99VT99---
Reed auto switchNo2-wire5 V, 12 V5 V, 12 V, 24 V-90Vinyl parallel cord---IC circuit
5 V, 12 V, 100 V5 V, 12 V, 24 V, 100 V-90AOilproof heavy-duty cord--
Yes---97Vinyl parallel cord---
100 V-93AOilproof heavy-duty cord--
For 20, 30, 40Solid state auto switchGrommetYes3-wire (NPN)24 V5 V, 12 V-M9NVM9NOilproof heavy-duty cord-IC circuitRelay, PLC
3-wire (PNP)M9PVM9P-
2-wire12 VM9BVM9B--
3-wire (NPN)5 V, 12 V-S79--IC circuit
3-wire (PNP)-S7P--
2-wire12 V-T79---
Connector-T79C--
Reed auto switchGrommetYes2-wire-100 V-R73----
Connector--R73C-
GrommetNo48 V, 100 V100 V-R80--IC circuit
Connector-24 V or less-R80C--
  • *See the manufacturer's catalog for detailed specifications of the auto switch unit.
  • *Auto switches are shipped together (but not assembled).
  • *Lead wire length symbols
  • 0.5 m: Nil; Example: R73C
  • 3 m: L; Example: R73CL
  • 5 m: Z; Example: R73CZ
  • None: N; Example: R73CN

Structure drawing: 10, 15, 20, 30, 40

*The unit is common for both single vane type and double vane type.

With Angle Adjuster

With angle adjuster; size 10, 15, 20, 30, 40 structure drawing

With angle adjuster; size 10, 15, 20, 30, 40 structure drawing

*A parallel key is used instead of a single flat for size 40.

Single vane structure drawing

Single vane structure drawing

Double vane structure drawing

Double vane structure drawing

With Auto Switch + Angle Adjuster

With auto switch and angle adjuster; size 10, 15 structure drawing

With auto switch and angle adjuster; size 10, 15 structure drawing

With auto switch + angle adjuster; size 10 structure drawing

With auto switch + angle adjuster; size 10 structure drawing

With auto switch + angle adjuster; size 20, 30, 40 structure drawing

With auto switch + angle adjuster; size 20, 30, 40 structure drawing

*A parallel key is used instead of a single flat for size 40.

No.DescriptionMaterialNote
1Stopper ringAluminum alloy-
2Stopper leverChrome molybdenum steel-
3Lever retainerRolled steelZinc chromated
4Rubber bumperNBR-
5Stopper blockChrome molybdenum steelZinc chromated
6Block retainerRolled steelZinc chromated
7CapResin-
8Hex socket head cap screwStainless steelSpecial screw
9Hex socket head cap screwStainless steelSpecial screw
10Hex socket head cap screwStainless steelSpecial screw
11Joint--
12Hex socket head set screwStainless steelHex nut (12) is used for size 10 only.
Hex nutStainless steel
13Cross-head round head screwStainless steel-
14Magnet lever--

Free mount type (with angle adjuster) 10, 15, 20, 30, 40 external dimensional drawing

*For the single vane type, the figures below show the actuators for 90° (without unit) when the B port is pressurized. For the double vane type, the figures below show the intermediate rotation position when the A or B port is pressurized.

Size 10, 15, 20, 30, 40

 

(Unit: mm)

 

Size 10, 15, 20, 30, 40 dimensional drawings

Size 10, 15, 20, 30, 40 dimensional drawings

  • *A parallel key is used instead of a single flat for size 40.
  • *Only size 10 has a different plate shape.

Size 10 (Double Vane)

 

(Unit: mm)

 

Size 10 (double vane) dimensional drawing

Size 10 (double vane) dimensional drawing

 

(Unit: mm)

 

Shaft-end shape of size 40 dimensional drawing

Shaft-end shape of size 40 dimensional drawing

Parallel key dimensional drawing

Parallel key dimensional drawing

  • b (h9): 4 (-0.03 to 0) mm
  • h (h9): 4 (-0.03 to 0) mm
  • L1: 20 mm

 

(Unit: mm)

 

SizeABCDE (g7)F (h9)GHKLMNPQRTUXY1Y2Z
Q2Q3Q4
10292219.5144 (-0.016 to -0.004)9 (-0.036 to 0)1790.516.59.53M3 × 0.53.53.5M3 × 0.510.6331251741
15342521.2185 (-0.016 to -0.004)12 (-0.043 to 0)1.56100.519103.2M3 × 0.53.53.5M3 × 0.512.6336292148
204234.525206 (-0.016 to -0.004)14 (-0.043 to 0)1.58100.525.5134M4 × 0.74.54.5M5 × 0.816444362659
305047.529228 (-0.020 to -0.005)16 (-0.043 to 0)29121.033.5144.5M5 × 0.85.55.5M5 × 0.821.54.552422969
40635336.33010 (-0.020 to -0.005)25 (-0.052 to 0)31020-39205M5 × 0.85.55.5M5 × 0.825564523885

*See the manufacturer's catalog for details about shaft type J.

Precautions

Rotating angle of rotary actuatorRotating angle adjustment range
270° (0 to +4)0° to 230° (size 10, 40)*
0° to 240° (size 15, 20, 30)
180° (0 to +4)0° to 175 °
90° (0 to +4)0° to 85 °

(*The maximum adjustment angle of the angle adjuster unit for size 10 and 40 is 230°.)

  • *Since the maximum angle of the rotating angle adjustment range will be limited by the rotation of the rotary actuator, make sure to take this into consideration when ordering.
  • *Connecting ports are side ported only.
  • *The allowable kinetic energy is the same as the specifications of the rotary actuator.
  • *Use a 100° rotary actuator when you want to adjust the angle to 90° using a double vane type.
  • *Before using, please refer to the "Safety Precautions," the "Rotary Actuator Precautions," and the "Auto Switch Precautions" in addition to the operating instructions.
  • *See the manufacturer's catalog for information other than the above.
Part Number
CDRBU2JU30-180SZ-R73LS-XA47
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOscillation Angle A Torque
(N・m)
Operation Method Tube Nominal Dia. Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Operating Pressure Range
(MPa)
Switch Lead wire
(m)
Number of switches Shaft pattern Axial direction Made to order specifications Lead wire electrical entry Connector type Specifications

-

1 Piece(s) Quote [180°] 180°3 ~ Less than 6Single Vane300.01 to Less Than 0.10.020.15~1.0R7331 pc.Long shaft: round shaft / Short shaft: single flatTop (long shaft side)Machined keywayGrommetNoneWith auto switch unit

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Rotary Actuator Both Sides Shaft Outputs Main Body Shape Round Shape Block Mount Environment, Applications Standard
Rigidity, Accuracy Standard Valves N/A Format Free mount type
Connection port location Body side surface

Please check the type/dimensions/specifications of the part CDRBU2JU30-180SZ-R73LS-XA47 in the Free Mount Type Rotary Actuator With Angle Adjuster, Vane Type, CRBU2WU Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDRBU2JU30-180SZ-R73LS-XA47 trong chuỗi Free Mount Type Rotary Actuator With Angle Adjuster, Vane Type, CRBU2WU Series.

Products like this...

Part Number
CDRBU2JU10-180SZ-M9BL
CDRBU2JU10-180SZ-M9N
CDRBU2JU10-180SZ-S99
CDRBU2JU30-180SZ-S79
CDRBU2JU30-180SZ-S79L
CDRBU2JU30-180SZ-S79L-XA47
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngOscillation Angle A Torque
(N・m)
Operation Method Tube Nominal Dia. Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Operating Pressure Range
(MPa)
Switch Lead wire
(m)
Number of switches Shaft pattern Axial direction Made to order specifications Lead wire electrical entry Connector type Specifications

-

1 Piece(s) Quote [180°] 180°Less than 1Single Vane10Less than 0.0050.000150.2~0.7M9B32 pcs.Round shaftStandardNoneGrommetNoneWith auto switch unit

-

1 Piece(s) Quote [180°] 180°Less than 1Single Vane10Less than 0.0050.000150.2~0.7M9N0.52 pcs.Round shaftStandardNoneGrommetNoneWith auto switch unit

-

1 Piece(s) Quote [180°] 180°Less than 1Single Vane10Less than 0.0050.000150.2~0.7S990.52 pcs.Long shaft: round shaft / Short shaft: single flatStandardNoneGrommetNoneWith auto switch unit

-

1 Piece(s) Quote [180°] 180°3 ~ Less than 6Single Vane300.01 to Less Than 0.10.020.15~1.0S790.52 pcs.Long shaft: round shaft / Short shaft: single flatStandardNoneGrommetNoneWith auto switch unit

-

1 Piece(s) Quote [180°] 180°3 ~ Less than 6Single Vane300.01 to Less Than 0.10.020.15~1.0S7932 pcs.Long shaft: round shaft / Short shaft: single flatStandardNoneGrommetNoneWith auto switch unit

-

1 Piece(s) Quote [180°] 180°3 ~ Less than 6Single Vane300.01 to Less Than 0.10.020.15~1.0S7932 pcs.Long shaft: round shaft / Short shaft: single flatTop (long shaft side)Machined keywayGrommetNoneWith auto switch unit