(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Can be combined freely with many kinds of unit.
[Features]
· Boasts a 12% weight reduction.
· Multiple mounting variations.
· Works with the compact auto switch D-M9□ type.
· Possible to move the plate mounting position as desired.
· Mounting pitch compatible with existing models.
· Rotation angles of 90°, 180° and 270°; all of the series can rotate up to 270°.
CRBU2 Series JIS symbol
Size | 10 | 15 | 20 | 30 | 40 | |
---|---|---|---|---|---|---|
Rotating angle | 90°, 180°, 270 ° | |||||
Fluid | Air (non-lube) | |||||
Proof pressure (MPa) | 1.05 | 1.5 | ||||
Ambient and fluid temperature | 5 to 60°C | |||||
Max. operating pressure (MPa) | 0.7 | 1.0 | ||||
Min. operating pressure (MPa) | 0.2 | 0.15 | ||||
Rotation time adjustment range s/90°*1 | 0.03 to 0.3 | 0.04 to 0.3 | 0.07 to 0.5 | |||
Allowable kinetic energy (J)*2 | 0.00015 | 0.001 | 0.003 | 0.02 | 0.04 | |
0.00025 | 0.0004 | 0.015 | 0.03 | |||
Shaft load (N) | Allowable radial load | 15 | 15 | 25 | 30 | 60 |
Allowable thrust load | 10 | 10 | 20 | 25 | 40 | |
Port location | Side ported or axial ported | |||||
Port size (side ported, axial ported) | M3 × 0.5 | M5 × 0.8 | ||||
Angle adjustable range*3 | 0 to 230 ° | 0 to 240 ° | 0 to 230 ° |
*1 Make sure to operate within the speed regulation range. Exceeding the maximum speed (0.3 s/90°) can cause the unit to stick or not operate. For size 10, when operation at the maximum speed (0.03 s/90°) is required, the operating pressure should be set to 0.35 MPa or higher.
*2 The upper numbers in this section in the table indicate the energy factor when the rubber bumper is used (at the end of the rotation), and the lower numbers indicate the energy factor when the rubber bumper is not used.
*3 Adjustment range in the table is for 270°. For 90° and 180°, refer to the manufacturer's catalog.
Size | 10 | 15 | 20 | 30 | 40 | |
---|---|---|---|---|---|---|
Rotating angle | 90°, 100 ° | |||||
Fluid | Air (non-lube) | |||||
Proof pressure (MPa) | 1.05 | 1.5 | ||||
Ambient and fluid temperature | 5 to 60°C | |||||
Max. operating pressure (MPa) | 0.7 | 1.0 | ||||
Min. operating pressure (MPa) | 0.2 | 0.15 | ||||
Rotation time adjustment range s/90°*1 | 0.03 to 0.3 | 0.04 to 0.3 | 0.07 to 0.5 | |||
Allowable kinetic energy J | 0.0003 | 0.0012 | 0.0033 | 0.02 | 0.04 | |
Shaft load (N) | Allowable radial load | 15 | 15 | 25 | 30 | 60 |
Allowable thrust load | 10 | 10 | 20 | 25 | 40 | |
Port location | Side ported or axial ported | |||||
Port size (side ported, axial ported) | M3 × 0.5 | M5 × 0.8 | ||||
Angle adjustable range*2 | 0 to 90 ° |
*1 Make sure to operate within the speed regulation range. Exceeding the maximum speed (0.3 s/90°) can cause the unit to stick or not operate. For size 10, when operation at the maximum speed (0.03 s/90°) is required, the operating pressure should be set to 0.35 MPa or higher.
*2 Adjustment range in the table is for 100°. For 90°, see the manufacturer's catalog.
Single vane
The following figures show the actuators for 90° and 180° when the B port is pressurized.
Double vane
The following figures show the intermediate rotation position when A or B port is pressurized.
*The unit is common for both single vane type and double vane type.
Size 10, 15 structure drawing
Size 20, 30 structure drawing
Size 40 structure drawing
D-M9□ type; size 10, 15 dimensional drawings
D-M9□ type; size 20, 30 dimensional drawing
D-M9□ type; size 40 dimensional drawing
*For size 10, 2 cross-head round head screws (11) are required.
*For the single vane type, the following figures show the actuators for 90° and 180° when the B port is pressurized. For the double vane type, the figures below show the intermediate rotation position when the A or B port is pressurized. Only size 10 has a different plate shape.
Single shaft / Port location: side ported dimensional drawing 1
*Refer to manufacturer's catalog for more information on the size 10 double vane type and the range of rotation of the chamfer.
Single shaft / Port location: side ported dimensional drawing 2
Double shaft / Port location: side ported dimensional drawing
(Unit: mm)
Size | A | B | C | D | E (g7) | F (h9) | G1 | G2 | H | J | K | L | M1 | M2 | N | P | Q | R | S | T | U | V1 | V2 | W | X | Y1 | Y2 | Z | |||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Q1 | Q2 | Q3 | Q4 | ||||||||||||||||||||||||||||
10 | 29 | 22 | 8 | 14 | 4 (-0.016 to -0.004) | 9 (-0.036 to 0) | 1 | 1 | 7 | 5 | 9 | 0.5 | 16.5 | 8.5 | 9.5 | 14.5 | - | M3 × 0.5 | 3.5 | 3.5 | M3 × 0.5 | 21 | 10.6 | 3 | 37 | 44 | 19.8 | 31 | 25 | 17 | 41 |
15 | 34 | 25 | 9 | 18 | 5 (-0.016 to -0.004) | 12 (-0.043 to 0) | 1.5 | 1.5 | 6 | 6 | 10 | 0.5 | 19 | 11 | 10 | 17 | M3 × 0.5 | M3 × 0.5 | 3.5 | 3.5 | M3 × 0.5 | 24 | 12.6 | 3 | 44.5 | 52 | 21 | 36 | 29 | 21 | 48 |
20 | 42 | 34.5 | 10 | 20 | 6 (-0.016 to -0.004) | 14 (-0.043 to 0) | 1.5 | 1.5 | 8 | 7 | 10 | 0.5 | 25.5 | 14 | 13 | 21 | M4 × 0.7 | M4 × 0.7 | 4.5 | 4.5 | M5 × 0.8 | 30 | 16 | 4 | 56 | 64.5 | 22 | 44 | 36 | 26 | 59 |
30 | 50 | 47.5 | 13 | 22 | 8 (-0.020 to -0.005) | 16 (-0.043 to 0) | 2 | 2 | 9 | 8 | 12 | 1.0 | 33.5 | 15.5 | 14 | 25 | M5 × 0.8 | M5 × 0.8 | 5.5 | 5.5 | M5 × 0.8 | 42 | 21.5 | 4.5 | 71.5 | 82.5 | 24 | 52 | 42 | 29 | 69 |
40 | 63 | 53 | 15 | 30 | 10 (-0.020 to -0.005) | 25 (-0.052 to 0) | 3 | 4.5 | 10 | 9 | 20 | 1.0 | 39 | 21 | 20 | 31.6 | M5 × 0.8 | M5 × 0.8 | 5.5 | 5.5 | M5 × 0.8 | 47.8 | 25 | 5 | 87.5 | 98 | 30 | 64 | 52 | 38 | 85 |
*See the manufacturer's catalog for details about shaft type J, K, T and Y.
Part Number |
---|
CDRBU2W15-90SZ-90L |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Oscillation Angle A | Torque (N・m) | Operation Method | Tube Nominal Dia. | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Operating Pressure Range (MPa) | Connection port location | Switch | Lead wire (m) | Number of switches | Shaft pattern | Axial direction | Made to order specifications | Lead wire electrical entry | Connector type | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Rotary Actuator Both Sides Shaft Outputs | [90°] 90° | Less than 1 | Single Vane | 15 | Less than 0.005 | 0.001 | 0.15~0.7 | Body side surface | 90 | 3 | 2 pcs. | Long shaft: single flat / Short shaft: single flat | Standard | None | Grommet | None | With auto switch unit |
Loading...Tải…
Main Body Shape | Round Shape Block Mount | Environment, Applications | Standard | Rigidity, Accuracy | Standard |
---|---|---|---|---|---|
Valves | N/A | Format | Free mount type |
Please check the type/dimensions/specifications of the part CDRBU2W15-90SZ-90L in the Free Mount Type Rotary Actuator, Vane Type, CRBU2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDRBU2W15-90SZ-90L trong chuỗi Free Mount Type Rotary Actuator, Vane Type, CRBU2 Series.
Part Number |
---|
CDRBU2J10-180SZ-T99 |
CDRBU2J10-180SZ-T99V |
CDRBU2J10-180SZ-T99VL |
CDRBU2W15-90SZ-93A |
CDRBU2W15-90SZ-93AZ |
CDRBU2W15-90SZ-97 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Type | Oscillation Angle A | Torque (N・m) | Operation Method | Tube Nominal Dia. | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Operating Pressure Range (MPa) | Connection port location | Switch | Lead wire (m) | Number of switches | Shaft pattern | Axial direction | Made to order specifications | Lead wire electrical entry | Connector type | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Rotary Actuator Both Sides Shaft Outputs | [180°] 180° | Less than 1 | Single Vane | 10 | Less than 0.005 | 0.00015 | 0.2~0.7 | Body side surface | T99 | 0.5 | 2 pcs. | Long axis: Round shaft / short shaft: Single chamfer | Standard | None | Grommet | None | With auto switch unit | ||
- | 1 Piece(s) | Quote | Rotary Actuator Both Sides Shaft Outputs | [180°] 180° | Less than 1 | Single Vane | 10 | Less than 0.005 | 0.00015 | 0.2~0.7 | Body side surface | T99V | 0.5 | 2 pcs. | Long shaft: round shaft / Short shaft: single flat | Standard | None | Grommet | None | With auto switch unit | ||
- | 1 Piece(s) | Quote | Rotary Actuator Both Sides Shaft Outputs | [180°] 180° | Less than 1 | Single Vane | 10 | Less than 0.005 | 0.00015 | 0.2~0.7 | Body side surface | T99V | 3 | 2 pcs. | Long shaft: round shaft / Short shaft: single flat | Standard | None | Grommet | None | With auto switch unit | ||
- | 1 Piece(s) | Quote | Rotary Actuator Both Sides Shaft Outputs | [90°] 90° | Less than 1 | Single Vane | 15 | Less than 0.005 | 0.001 | 0.15~0.7 | Body side surface | 93A | 0.5 | 2 pcs. | Long shaft: single flat / Short shaft: single flat | Standard | None | Grommet | None | With auto switch unit | ||
- | 1 Piece(s) | Quote | Rotary Actuator Both Sides Shaft Outputs | [90°] 90° | Less than 1 | Single Vane | 15 | Less than 0.005 | 0.001 | 0.15~0.7 | Body side surface | 93A | 5 | 2 pcs. | Long shaft: single flat / Short shaft: single flat | Standard | None | Grommet | None | With auto switch unit | ||
- | 1 Piece(s) | Quote | Rotary Actuator Both Sides Shaft Outputs | [90°] 90° | Less than 1 | Single Vane | 15 | Less than 0.005 | 0.001 | 0.15~0.7 | Body side surface | 97 | 0.5 | 2 pcs. | Long shaft: single flat / Short shaft: single flat | Standard | None | Grommet | None | With auto switch unit |