(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Rotary Actuator With Angle Adjuster, Vane Type, CRB2□WU Series (Part Number)

Rotary Actuator With Angle Adjuster, Vane Type, CRB2□WU Series
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
  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

Can be combined freely with many kinds of unit.
[Features]
With angle adjuster.
· Piping port parts are located on the flat section.
· Many variations of shaft-end shape (6 types).
· Works with the compact auto switch D-M9□ type.

Rotary Actuator With Angle Adjuster, Vane Type, CRB2□WU Series Specifications

Applicable sizeTypeSpecial functionElectrical entryIndicator lightWiring
(output)
Load voltageAuto switch
Part no.
Lead wire
Type
Lead wire length (m)Pre-wired connectorApplicable load
DCACPerpendicularIn-line0.5
(Nil)
1
(M)
3
(L)
5
(Z)
None
(N)
For 10, 15Solid state
Auto switch
-GrommetYes3-wire (NPN)24 V5 V, 12 V-M9NVM9NOilproof heavy-duty cord-IC circuitRelay, PLC
3-wire (PNP)M9PVM9P-
2-wire12 VM9BVM9B--
3-wire (NPN)5 V, 12 VS99VS99--IC circuit
3-wire (PNP)S9PVS9P--
2-wire12 VT99VT99---
Reed
Auto switch
-No2-wire5 V, 12 V5 V, 12 V, 24 V-90Vinyl parallel cord---IC circuit
5 V, 12 V, 100 V5 V, 12 V, 24 V, 100 V-90AOilproof heavy-duty cord--
Yes---97Vinyl parallel cord---
100 V-93AOilproof heavy-duty cord--
For 20, 30, 40Solid state
Auto switch
-GrommetYes3-wire (NPN)24 V5 V, 12 V-M9NVM9NOilproof heavy-duty cord-IC circuitRelay, PLC
3-wire (PNP)M9PVM9P-
2-wire12 VM9BVM9B--
3-wire (NPN)5 V, 12 V-S79--IC circuit
3-wire (PNP)-S7P--
2-wire12 V-T79---
Connector-T79C--
Reed
Auto switch
-GrommetYes2-wire-100 V-R73---
Connector--R73C-
GrommetNo48 V, 100 V100 V-R80--IC circuit
Connector-24 V or less-R80C---

External dimensional drawing

Standard Type (with Angle Adjuster) 10, 15, 20, 30, 40

*For the single vane type, the figures below show the actuators for 90° (without unit) when the B port is pressurized. For the double vane type, the figures below show the intermediate rotation position when the A or B port is pressurized.

 

(Unit: mm)

 

Size 10, 15, 20, 30, 40 dimensional drawings

Size 10, 15, 20, 30, 40 dimensional drawings

  • *3 mounting holes with the ★ marks are for tightening the actuator and are not to be used for external mounting.
  • *Chamfer (rotation range is printed in catalog)
  • *K: A parallel key is used instead of a single flat for size 40.

 

(Unit: mm)

 

Size 10 (double vane) dimensional drawing

Size 10 (double vane) dimensional drawing

  • *3 mounting holes with the ★ marks are for tightening the actuator and are not to be used for external mounting.
  • *Chamfer (rotation range is printed in catalog)

 

(Unit: mm)

 

Shaft-end shape of size 40 dimensional drawing

Shaft-end shape of size 40 dimensional drawing

 

(Unit: mm)

 

Parallel key dimensional drawing

Parallel key dimensional drawing

  • b (h9): 4 (-0.03 to 0) mm
  • h (h9): 4 (-0.03 to 0) mm
  • L1: 20 mm

*See the manufacturer's catalog for details about shaft type J.

 

(Unit: mm)

 

SizeABCDE (g7)F (h9)GHKLMNPQRT
10291519.5144 (-0.016 to -0.004)9 (-0.036 to 0)3390.59.59.524M3 × 0.5 depth 6M3 × 0.53.6
15342021.2185 (-0.016 to -0.004)12 (-0.043 to 0)43.2100.5141029M3 × 0.5 depth 5M3 × 0.57.6
20422925206 (-0.016 to -0.004)14 (-0.043 to 0)4.54100.5201336M4 × 0.7 depth 7M5 × 0.810.5
30504029228 (-0.020 to -0.005)16 (-0.043 to 0)54.5121.0261443M5 × 0.8 depth 10M5 × 0.814
40634536.33010 (-0.020 to -0.005)25 (-0.052 to 0)6.5520-312056M5 × 0.8 depth 10M5 × 0.817

Size 10, 15, 20, 30, 40 structure drawing

*The unit is common for both single vane type and double vane type.

With angle adjuster; size 10, 15, 20, 30, 40 structure drawing

With angle adjuster; size 10, 15, 20, 30, 40 structure drawing

*A parallel key is used instead of a single flat for size 40.

With auto switch and angle adjuster; size 10, 15 structure drawing

With auto switch and angle adjuster; size 10, 15 structure drawing

Size 20, 30, 40 structure drawing

Size 20, 30, 40 structure drawing

*A parallel key is used instead of a single flat for size 40.

Size 10 structure drawing

Size 10 structure drawing

Single vane structure drawing

Single vane structure drawing

Double vane structure drawing

Double vane structure drawing

Component parts

No.DescriptionMaterialNote
1Stopper ringAluminum alloy-
2Stopper leverChrome molybdenum steel-
3Lever retainerRolled steelZinc chromated
4Rubber bumperNBR-
5Stopper blockChrome molybdenum steelZinc chromated
6Block retainerRolled steelZinc chromated
7CapResin-
8Hex socket head cap screwStainless steelSpecial screw
9Hex socket head cap screwStainless steelSpecial screw
10Hex socket head cap screwStainless steelSpecial screw
11Joint--
12Hex socket head set screwStainless steelSize 10 only uses
hex nut (No. 12).
Hex nutStainless steel
13Cross-head round head screwStainless steel-
14Magnet lever--

Precautions

Angle adjuster unit

  • *1 Since the maximum angle of the rotating angle adjustment range will be limited by the rotation of the rotary actuator, make sure to take this into consideration when ordering.
  • *2 Connecting ports are side ported only.
  • *3 The allowable kinetic energy is the same as the specifications of the rotary actuator.
  • *4 Use a 100° rotary actuator when you want to adjust the angle to 90° using a double vane type.
Rotating angle of rotary actuatorRotating angle adjustment range
270° (0 to +4)0° to 230° (size 10, 40)*
0° to 240° (size 15, 20, 30)
180° (0 to +4)0° to 175 °
90° (0 to +4)0° to 85 °

*The maximum adjustment angle of the angle adjuster unit for size 10 and 40 is 230°.

Other precautions

  • *Be sure to read the product-specific precautions in the catalog before use.
  • *See the manufacturer's catalog for product information other than the above.
Part Number
CRB2BWU10-270SZ-XC30
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOscillation Angle A Torque
(N・m)
Operation Method Tube Nominal Dia. Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Operating Pressure Range
(MPa)
Switch Lead wire
(m)
Number of switches Shaft pattern Axial direction Made to order specifications Lead wire electrical entry Mounting style Connector type Specifications

-

1 Piece(s) Quote 270°Less than 1Single Vane10Less than 0.0050.000150.2~0.7NoneNoneNoneSingle flatStandardFluorine grease-Basic typeNoneStandard type

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Rotary Actuator Both Sides Shaft Outputs Main Body Shape Round Shape Environment, Applications Standard
Rigidity, Accuracy Standard Valves N/A Connection port location Body side surface

Please check the type/dimensions/specifications of the part CRB2BWU10-270SZ-XC30 in the Rotary Actuator With Angle Adjuster, Vane Type, CRB2□WU Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CRB2BWU10-270SZ-XC30 trong chuỗi Rotary Actuator With Angle Adjuster, Vane Type, CRB2□WU Series.

Products like this...

Part Number
CDRB2BJU10-270SZ-M9PM
CDRB2BJU10-270SZ-T99VL
CDRB2BJU10-90DZ-93A
CRB2BWU10-90DZ
CRB2BWU10-90DZ-XC30
CRB2BWU10-90SZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngOscillation Angle A Torque
(N・m)
Operation Method Tube Nominal Dia. Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Operating Pressure Range
(MPa)
Switch Lead wire
(m)
Number of switches Shaft pattern Axial direction Made to order specifications Lead wire electrical entry Mounting style Connector type Specifications

-

1 Piece(s) Quote 270°Less than 1Single Vane10Less than 0.0050.000150.2~0.7M9P12 pcs.Round shaftStandardNone-Basic typeNoneWith auto switch unit

-

1 Piece(s) Quote 270°Less than 1Single Vane10Less than 0.0050.000150.2~0.7T99V32 pcs.Round shaftStandardNone-Basic typeNoneWith auto switch unit

-

1 Piece(s) Quote [90°] 90°Less than 1Double Vane10Less than 0.0050.00030.2~0.793A0.52 pcs.Round shaftStandardNone-Basic typeNoneWith auto switch unit

7,600,000 VND

1 Piece(s) 32 Day(s) [90°] 90°Less than 1Double Vane10Less than 0.0050.00030.2~0.7NoneNoneNoneSingle flatStandardNone-Basic typeNoneStandard type

-

1 Piece(s) Quote [90°] 90°Less than 1Double Vane10Less than 0.0050.00030.2~0.7NoneNoneNoneSingle flatStandardFluorine grease-Basic typeNoneStandard type

4,479,000 VND

1 Piece(s) 4 Day(s) [90°] 90°Less than 1Single Vane10Less than 0.0050.000150.2~0.7NoneNoneNoneSingle flatStandardNone-Basic typeNoneStandard type