(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Can be combined freely with many kinds of unit.
[Features]
With angle adjuster.
· Piping port parts are located on the flat section.
· Many variations of shaft-end shape (6 types).
· Works with the compact auto switch D-M9□ type.
Applicable size | Type | Special function | Electrical entry | Indicator light | Wiring (output) | Load voltage | Auto switch Part no. | Lead wire Type | Lead wire length (m) | Pre-wired connector | Applicable load | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
DC | AC | Perpendicular | In-line | 0.5 (Nil) | 1 (M) | 3 (L) | 5 (Z) | None (N) | |||||||||||
For 10, 15 | Solid state Auto switch | - | Grommet | Yes | 3-wire (NPN) | 24 V | 5 V, 12 V | - | M9NV | M9N | Oilproof heavy-duty cord | ● | ● | ● | ◦ | - | ◦ | IC circuit | Relay, PLC |
3-wire (PNP) | M9PV | M9P | ● | ● | ● | ◦ | - | ◦ | |||||||||||
2-wire | 12 V | M9BV | M9B | ● | ● | ● | ◦ | - | ◦ | - | |||||||||
3-wire (NPN) | 5 V, 12 V | S99V | S99 | ● | - | ● | ◦ | - | ◦ | IC circuit | |||||||||
3-wire (PNP) | S9PV | S9P | ● | - | ● | ◦ | - | ◦ | |||||||||||
2-wire | 12 V | T99V | T99 | ● | - | ● | ◦ | - | ◦ | - | |||||||||
Reed Auto switch | - | No | 2-wire | 5 V, 12 V | 5 V, 12 V, 24 V | - | 90 | Vinyl parallel cord | ● | - | ● | ● | - | - | IC circuit | ||||
5 V, 12 V, 100 V | 5 V, 12 V, 24 V, 100 V | - | 90A | Oilproof heavy-duty cord | ● | - | ● | ● | - | ||||||||||
Yes | - | - | - | 97 | Vinyl parallel cord | ● | - | ● | ● | - | - | ||||||||
100 V | - | 93A | Oilproof heavy-duty cord | ● | - | ● | ● | - | |||||||||||
For 20, 30, 40 | Solid state Auto switch | - | Grommet | Yes | 3-wire (NPN) | 24 V | 5 V, 12 V | - | M9NV | M9N | Oilproof heavy-duty cord | ● | ● | ● | ◦ | - | ◦ | IC circuit | Relay, PLC |
3-wire (PNP) | M9PV | M9P | ● | ● | ● | ◦ | - | ◦ | |||||||||||
2-wire | 12 V | M9BV | M9B | ● | ● | ● | ◦ | - | ◦ | - | |||||||||
3-wire (NPN) | 5 V, 12 V | - | S79 | ● | - | ● | ◦ | - | ◦ | IC circuit | |||||||||
3-wire (PNP) | - | S7P | ● | - | ● | ◦ | - | ◦ | |||||||||||
2-wire | 12 V | - | T79 | ● | - | ● | ◦ | - | ◦ | - | |||||||||
Connector | - | T79C | ● | - | ● | ● | ● | - | |||||||||||
Reed Auto switch | - | Grommet | Yes | 2-wire | - | 100 V | - | R73 | ● | - | ● | ◦ | - | - | |||||
Connector | - | - | R73C | ● | - | ● | ● | ● | |||||||||||
Grommet | No | 48 V, 100 V | 100 V | - | R80 | ● | - | ● | ◦ | - | IC circuit | ||||||||
Connector | - | 24 V or less | - | R80C | ● | - | ● | ● | ● | - | - |
*For the single vane type, the figures below show the actuators for 90° (without unit) when the B port is pressurized. For the double vane type, the figures below show the intermediate rotation position when the A or B port is pressurized.
(Unit: mm)
Size 10, 15, 20, 30, 40 dimensional drawings
(Unit: mm)
Size 10 (double vane) dimensional drawing
(Unit: mm)
Shaft-end shape of size 40 dimensional drawing
(Unit: mm)
Parallel key dimensional drawing
*See the manufacturer's catalog for details about shaft type J.
(Unit: mm)
Size | A | B | C | D | E (g7) | F (h9) | G | H | K | L | M | N | P | Q | R | T |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10 | 29 | 15 | 19.5 | 14 | 4 (-0.016 to -0.004) | 9 (-0.036 to 0) | 3 | 3 | 9 | 0.5 | 9.5 | 9.5 | 24 | M3 × 0.5 depth 6 | M3 × 0.5 | 3.6 |
15 | 34 | 20 | 21.2 | 18 | 5 (-0.016 to -0.004) | 12 (-0.043 to 0) | 4 | 3.2 | 10 | 0.5 | 14 | 10 | 29 | M3 × 0.5 depth 5 | M3 × 0.5 | 7.6 |
20 | 42 | 29 | 25 | 20 | 6 (-0.016 to -0.004) | 14 (-0.043 to 0) | 4.5 | 4 | 10 | 0.5 | 20 | 13 | 36 | M4 × 0.7 depth 7 | M5 × 0.8 | 10.5 |
30 | 50 | 40 | 29 | 22 | 8 (-0.020 to -0.005) | 16 (-0.043 to 0) | 5 | 4.5 | 12 | 1.0 | 26 | 14 | 43 | M5 × 0.8 depth 10 | M5 × 0.8 | 14 |
40 | 63 | 45 | 36.3 | 30 | 10 (-0.020 to -0.005) | 25 (-0.052 to 0) | 6.5 | 5 | 20 | - | 31 | 20 | 56 | M5 × 0.8 depth 10 | M5 × 0.8 | 17 |
*The unit is common for both single vane type and double vane type.
With angle adjuster; size 10, 15, 20, 30, 40 structure drawing
*A parallel key is used instead of a single flat for size 40.
With auto switch and angle adjuster; size 10, 15 structure drawing
Size 20, 30, 40 structure drawing
*A parallel key is used instead of a single flat for size 40.
Size 10 structure drawing
Single vane structure drawing
Double vane structure drawing
No. | Description | Material | Note |
---|---|---|---|
1 | Stopper ring | Aluminum alloy | - |
2 | Stopper lever | Chrome molybdenum steel | - |
3 | Lever retainer | Rolled steel | Zinc chromated |
4 | Rubber bumper | NBR | - |
5 | Stopper block | Chrome molybdenum steel | Zinc chromated |
6 | Block retainer | Rolled steel | Zinc chromated |
7 | Cap | Resin | - |
8 | Hex socket head cap screw | Stainless steel | Special screw |
9 | Hex socket head cap screw | Stainless steel | Special screw |
10 | Hex socket head cap screw | Stainless steel | Special screw |
11 | Joint | - | - |
12 | Hex socket head set screw | Stainless steel | Size 10 only uses hex nut (No. 12). |
Hex nut | Stainless steel | ||
13 | Cross-head round head screw | Stainless steel | - |
14 | Magnet lever | - | - |
Rotating angle of rotary actuator | Rotating angle adjustment range |
---|---|
270° (0 to +4) | 0° to 230° (size 10, 40)* |
0° to 240° (size 15, 20, 30) | |
180° (0 to +4) | 0° to 175 ° |
90° (0 to +4) | 0° to 85 ° |
*The maximum adjustment angle of the angle adjuster unit for size 10 and 40 is 230°.
Part Number |
---|
CDRB2BWU40-180SZ-T79L |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Oscillation Angle A | Torque (N・m) | Operation Method | Tube Nominal Dia. | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Operating Pressure Range (MPa) | Switch | Lead wire (m) | Number of switches | Shaft pattern | Axial direction | Made to order specifications | Lead wire electrical entry | Mounting style | Connector type | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8,866,000 VND | 1 Piece(s) | 32 Day(s) | [180°] 180° | 6 to Less Than 10 | Single Vane | 40 | 0.01 to Less Than 0.1 | 0.04 | 0.15~1 | T79 | 3 | 2 pcs. | Single flat | Standard | None | - | Basic type | None | With auto switch unit |
Loading...Tải…
Type | Rotary Actuator Both Sides Shaft Outputs | Main Body Shape | Round Shape | Environment, Applications | Standard |
---|---|---|---|---|---|
Rigidity, Accuracy | Standard | Valves | N/A | Connection port location | Body side surface |
Please check the type/dimensions/specifications of the part CDRB2BWU40-180SZ-T79L in the Rotary Actuator With Angle Adjuster, Vane Type, CRB2□WU Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDRB2BWU40-180SZ-T79L trong chuỗi Rotary Actuator With Angle Adjuster, Vane Type, CRB2□WU Series.
Part Number |
---|
CDRB2BJU10-270SZ-M9PM |
CDRB2BJU10-270SZ-T99VL |
CDRB2BJU10-90DZ-93A |
CDRB2BWU40-180SZ-T79S |
CDRB2BWU40-180SZ-T79SDPC |
CDRB2BWU40-270SZ-M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Oscillation Angle A | Torque (N・m) | Operation Method | Tube Nominal Dia. | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Operating Pressure Range (MPa) | Switch | Lead wire (m) | Number of switches | Shaft pattern | Axial direction | Made to order specifications | Lead wire electrical entry | Mounting style | Connector type | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 270° | Less than 1 | Single Vane | 10 | Less than 0.005 | 0.00015 | 0.2~0.7 | M9P | 1 | 2 pcs. | Round shaft | Standard | None | - | Basic type | None | With auto switch unit | ||
- | 1 Piece(s) | Quote | 270° | Less than 1 | Single Vane | 10 | Less than 0.005 | 0.00015 | 0.2~0.7 | T99V | 3 | 2 pcs. | Round shaft | Standard | None | - | Basic type | None | With auto switch unit | ||
- | 1 Piece(s) | Quote | [90°] 90° | Less than 1 | Double Vane | 10 | Less than 0.005 | 0.0003 | 0.2~0.7 | 93A | 0.5 | 2 pcs. | Round shaft | Standard | None | - | Basic type | None | With auto switch unit | ||
7,826,000 VND | 1 Piece(s) | 32 Day(s) | [180°] 180° | 6 to Less Than 10 | Single Vane | 40 | 0.01 to Less Than 0.1 | 0.04 | 0.15~1 | T79 | 0.5 | 1 pc. | Single flat | Standard | None | - | Basic type | None | With auto switch unit | ||
- | 1 Piece(s) | Quote | [180°] 180° | 6 to Less Than 10 | Single Vane | 40 | 0.01 to Less Than 0.1 | 0.04 | 0.15~1 | T79 | 0.5 | 2 pcs. | Single flat | Standard | None | - | Basic type | M12 4-pin | With auto switch unit | ||
- | 1 Piece(s) | Quote | 270° | 6 to Less Than 10 | Single Vane | 40 | 0.01 to Less Than 0.1 | 0.04 | 0.15~1 | Without M9-type auto switch (built-in magnet) | 0.5 | 2 pcs. | Single flat | Standard | None | - | Basic type | None | With auto switch unit |