(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Angular Type Air Gripper MHC2-6/MHCA2-6 Series (Part Number)

Angular Type Air Gripper MHC2-6/MHCA2-6 Series
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
  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

[Features]
· MHC2-6□: Can be equipped with a small auto switch.
· · MHCA2-6□: Short body type with reduced overall length.

MHC2-6 / MHCA2-6 Series Angular Style Air Chuck Specifications

Double acting, outer-diameter grip JIS symbol

Double acting, outer-diameter grip JIS symbol

Single acting, normally open, outer-diameter grip JIS symbol

Single acting, normally open, outer-diameter grip JIS symbol

Applicable fluidsAir
Operating pressureDouble acting0.15 to 0.6 MPa
Single acting: normally open0.3 to 0.6 MPa
Ambient temperature and working fluid temperature-10 to +60°C
Repeat accuracy±0.02 mm
Maximum operating frequency180 c.p.m
LubricationNon-lube
Operating methodDouble acting, single acting (normally open)
Auto switch (option)*Solid state auto switch (3-wire, 2-wire)

Note) See the manufacturer's catalog for detailed specifications of auto switches.

Model

Operating methodModelCylinder inner diameter
(mm)
Note 1) Gripping moment
(effective value) N・m
Opening/closing angle
(both sides)
Weight (g) Note 2)
Double actingMHC2-6D60.038+30° to -1022
MHCA2-6D619
Single acting (normally open)MHC2-6S60.024+30° to -1022
MHCA2-6S619

Note 1) Value at a pressure of 0.5 MPa.
Note 2) Values do not include auto switch weight.

Body Option / End Boss Type

SymbolPiping locationType of piping portCompatible model
MHCA2-6Double actingSingle acting
NilBasic typeM3 × 0.5
ESide portedM3 × 0.5
KAxial portedøWith ø4 (diameter 4 mm) single-action fitting-
Hø4 (diameter 4 mm) hose nipple-
MM3 × 0.5-

Outline dimensional drawing

 

(Unit: mm)

 

MHC2-6□ dimensional drawing / (right) auto switch mounting groove dimensional drawing

MHC2-6□ dimensional drawing / (right) auto switch mounting groove dimensional drawing

*In the case of MHCA2-6S, the finger opening port is a breathing hole.

 

(Unit: mm)

 

MHCA2-6□ (short body) dimensional drawing

MHCA2-6□ (short body) dimensional drawing

*In the case of MHCA2-6S, the finger opening port is a breathing hole.

MHC2-6 structure drawing

Double acting / with fingers open structure drawing

Double acting / with fingers open structure drawing

Double acting / with fingers closed structure drawing

Double acting / with fingers closed structure drawing

Single acting structure drawing

Single acting structure drawing

Component parts

NumberPart nameMaterialNote
1BodyAluminum AlloyHard anodizing
2FingerStainless steelHeat treated
3PistonStainless steel-
4Lever shaftStainless steelNitrided
5Magnet holderStainless steel-
6CapAluminum AlloyHard anodizing
7ClipStainless steel-
8DampersUrethane rubber-
9HolderBrassElectroless nickel plating
10Holder lockStainless steel-
NumberPart nameMaterialNote
11Needle rollerHigh carbon chrome bearing steel-
12Magnet-Nickel plating
13N.O. springPiano wireZinc chromate
14Exhaust plugBrassElectroless nickel plating
15Exhaust filterResin-
16Rod GasketNBR-
17Piston GasketNBR-
18GasketNBR-
19GasketNBR-

MHCA2-6 (short body) structure drawing

Double acting / with fingers open structure drawing

Double acting / with fingers open structure drawing

Double acting / with fingers closed structure drawing

Double acting / with fingers closed structure drawing

Single acting structure drawing

Single acting structure drawing

Component parts

NumberPart nameMaterialNote
1BodyAluminum AlloyHard anodizing
2FingerStainless steelHeat treated
3PistonStainless steel-
4Lever shaftStainless steelNitrided
5CapAluminum AlloyHard anodizing
6ClipStainless steel-
7DampersUrethane rubber-
8HolderBrassElectroless nickel plating
9Holder lockStainless steel-
NumberPart nameMaterialNote
10Needle rollerHigh carbon chrome bearing steel-
11N.O. springPiano wireZinc chromate
12Exhaust plugBrassElectroless nickel plating
13Exhaust filterResin-
14Rod GasketNBR-
15Piston GasketNBR-
16GasketNBR-
17GasketNBR-

Precautions

Mounting

  1. *1Tighten the screw within the specified torque range when mounting the air chuck.
    Tightening with a torque above the limit can cause malfunction, while insufficient tightening can cause slippage and dropping.
  2. *2Do not scratch or dent the air chuck by dropping or bumping it when mounting.
    Even slight deformation can cause the deterioration of accuracy and operation failure.
  3. *3Tighten the screw within the specified torque range when mounting the attachment.
    Tightening with a torque above the limit can cause malfunction, while insufficient tightening can cause slippage and dropping.

Other precautions

  • *Note the risk of corrosion on the finger. Except for certain models, the finger uses martensitic stainless steel, whose corrosion resistance is inferior to austenitic stainless steel. In particular, rust may occur in environments where water droplets adhere to the unit due to condensation.
  • *See the manufacturer's catalog for product information other than the above.
Part Number
MHCA2-6D-X5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngGripping Methods Operation Method Finger Closing Angle A2
(deg)
Gripping Force (when 0.5Mpa at closing)
(N)
Additional Functions Body options Auto switch Number of switches Lead wire length Made to order specifications Connector type for gripper opening/closing

-

1 Piece(s) Quote Pinch, Parallel TypeDouble Acting Type-3.4-Basic typeAuto switch cannot be mountedNoneNoneFluoroelastomer sealNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Main body Number of Fingers 2 pcs. Main Body Shape Square Shape
Environment, Applications Standard Stroke Adjustment Mechanism Not Provided Cylinder internal diameter(mm) 6

Please check the type/dimensions/specifications of the part MHCA2-6D-X5 in the Angular Type Air Gripper MHC2-6/MHCA2-6 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MHCA2-6D-X5 trong chuỗi Angular Type Air Gripper MHC2-6/MHCA2-6 Series.

Products like this...

Part Number
MHC2-6D-M9BL
MHC2-6D-M9BLS
MHC2-6D-M9BM
MHCA2-6D-X79
MHCA2-6D-X79A
MHCA2-6DE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngGripping Methods Operation Method Finger Closing Angle A2
(deg)
Gripping Force (when 0.5Mpa at closing)
(N)
Additional Functions Body options Auto switch Number of switches Lead wire length Made to order specifications Connector type for gripper opening/closing

2,969,667 VND

1 Piece(s) 32 Day(s) Pinch, Parallel TypeDouble Acting Type-3.4-Basic typeM9B2 pcs.3 mNoneNone

2,392,000 VND

1 Piece(s) 32 Day(s) Pinch, Parallel TypeDouble Acting Type-3.4-Basic typeM9B1 pc.3 mNoneNone

3,690,000 VND

1 Piece(s) 32 Day(s) Pinch, Parallel TypeDouble Acting Type-3.4-Basic typeM9B2 pcs.1 mNoneNone

-

1 Piece(s) Quote Pinch, Parallel TypeDouble Acting Type-3.4-Basic typeAuto switch cannot be mountedNoneNoneGrease for food processing machines / fluorine greaseNone

-

1 Piece(s) Quote Pinch, Parallel TypeDouble Acting Type-3.4-Basic typeAuto switch cannot be mountedNoneNoneGrease for food processing machinesNone

2,206,000 VND

1 Piece(s) 32 Day(s) Pinch, Parallel TypeDouble Acting Type-3.4-Side portedAuto switch cannot be mountedNoneNoneNoneNone