(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Parallel Type Air Gripper, 3-Finger Type, MHS3 Series (Part Number)

Parallel Type Air Gripper, 3-Finger Type, MHS3 Series
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
  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

[Features]
· Lightweight and compact design with reduced height.
· High repeatability: ±0.01 mm.
· Can be equipped with an auto switch.
· Easy alignment when mounting the main body.
· Can be mounted from 2 directions.
· Utilizes wedge cam construction.
· Can be equipped with a small auto switch.

Model Number Notation

Model Number Notation

Model Number Notation

Features of MHS3 Series 3-Finger Type Parallel Type Air Chuck

Double acting, inner-diameter grip JIS symbol

Double acting, inner-diameter grip JIS symbol

Double acting, outer-diameter grip JIS symbol

Double acting, outer-diameter grip JIS symbol

Specifications

ModelMHS3-16DMHS3-20DMHS3-25DMHS3-32DMHS3-40DMHS3-50DMHS3-63DMHS3-80DMHS3-100DMHS3-125D
Cylinder inner diameter (mm)1620253240506380100125
Applicable fluidsAir
Operating pressure (MPa)0.2 to 0.60.1 to 0.6
Ambient and fluid temperature (°C)-10 to +60
Repeatability (mm)±0.01
Max. operating frequency (c.p.m.)1206030
LubricationNon-lube
Operating methodDouble acting type
Effective gripping force (N)Note)
at 0.5 MPa
Outer-diameter grip power142542741181873355007501,270
Inner-diameter grip power162847821302043595257801,320
Opening/closing stroke (mm) (diameter)446881216202432
Weight g601001402373515419921,8503,3406,460

Note) Values for ø16 to 25 (cylinder inner diameter 16 to 25 mm) are with gripping point L = 20 mm, for ø32 to 63 (cylinder inner diameter 32 to 63 mm) with gripping point L = 30 mm, and for ø80 to 125 (cylinder inner diameter 80 to 125 mm) with gripping point L = 50 mm.
For the gripping force at each gripping location, refer to the data in "Effective Gripping Force" on pp. 587–589 in the manufacturer's catalog.

Structural drawing

Closed condition structure drawing

Closed condition structure drawing

Open condition structure drawing

Open condition structure drawing

Component parts

NumberPart nameMaterialNote
1BodyAluminum AlloyHard anodizing
2PistonAluminum AlloyHard anodizing
3CamCarbon steelHeat treated, specially treated
4FingerCarbon steelHeat treated, specially treated
5CapAluminum AlloyHard anodizing
6End plateStainless steel-
7Piston boltStainless steel-
8Magnet--
9Type C retaining ringCarbon steelPhosphate coated
10Piston GasketNBR-
11Rod GasketNBR-
12GasketNBR-
13GasketNBR-
14Cross-recessed flat-head screwCarbon steelZinc chromate

Replacement parts

Part nameMHS3-16DMHS3-20DMHS3-25DMHS3-32DMHS3-40DPrinciple parts
Gasket setMHS16-PSMHS20-PSMHS25-PSMHS32-PSMHS40-PS(10) (11) (12) (13)
FingerP3316004P3316104P3316204P3316304P3316404(4)
CamP3316003P3316103P3316203P3316303P3316403(3)
Piston ass’yMHS-A1601MHS-A2001MHS-A2501MHS-A3201MHS-A4001(2) (7) (8)
End plate ass’yMHS-A1613-3MHS-A2013-3MHS-A2513-3MHS-A3213-3MHS-A4013-3(6) (14)
CapMHS-A16014MHS-A2014MHS-A2514MHS-A3214MHS-A4014(5)
Part nameMHS3-50DMHS3-63DMHS3-80DMHS3-100DMHS3-125DPrinciple parts
Gasket setMHS50-PSMHS63-PSMHS80-PSMHS100-PSMHS125-PS(10) (11) (12) (13)
FingerP3316504P3316604P3316704P3316804P3316904(4)
CamP3316503P3316603P3316703P3316803P3316903(3)
Piston ass’yMHS-A5001MHS-A6301MHS-A8001MHS-A10001MHS-A12501(2) (7) (8)
End plate ass’yMHS-A5013-3MHS-A6313-3MHS-A8013-3MHS-A10013-3MHS-A12513-3(6) (14)
CapMHS-A5014MHS-A6314MHS-A8014MHS-A10014MHS-A12514(5)
  • *Order 3 pieces per finger unit.

Replacement part / grease pack part number: MH-G01 (30 g)

Outline dimensional drawing

MHSJ3-16D to 25D

 

(Unit: mm)

 

MHS3-16D to 25D external dimensional drawing

MHS3-16D to 25D external dimensional drawing

Auto Switch Mounting Groove (2 Locations)

 

(Unit: mm)

 

MHS3-16D

MHS3-16D

 

(Unit: mm)

 

MHS3-20D

MHS3-20D

 

(Unit: mm)

 

MHS3-25D

MHS3-25D

 

(Unit: mm)

 

ModelAAABBCBDCDOECEOFXFYFZGIJKNANBOPQR
MHS3-16D3532301115175712.511325410485h9 (-0.030 to 0)2M3 × 0.5625
MHS3-20D3835361318206814.5133275125106h9 (-0.030 to 0)2.5M5 × 0.8729
MHS3-25D4037421521247101714.55285146126h9 (-0.030 to 0)3M5 × 0.8834
ModelSASBSCTBUAUBVAVBWAXAXB
MHS3-16D3.46.585M3 × 0.54.52H9 (0 to +0.025)217H9 (0 to +0.043)2H9 (0 to +0.025)2
MHS3-20D3.46.59.56M3 × 0.562H9 (0 to +0.025)221H9 (0 to +0.052)2H9 (0 to +0.025)2
MHS3-25D4.58106M4 × 0.763H9 (0 to +0.025)326H9 (0 to +0.052)3H9 (0 to +0.025)3

MHSJ3-32D to 80D

 

(Unit: mm)

 

MHS3-32D to 80D external dimensional drawing

MHS3-32D to 80D external dimensional drawing

  • *For other external dimensional drawings, usage, etc., refer to the manufacturer's catalog.
Part Number
MHS3-32D-M9NWVL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngGripping Methods Operation Method Dimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Stroke Adjustment Mechanism Operating Pressure Range
(MPa)
Cylinder internal diameter
(mm)
Auto switch Number of switches Lead wire length Made to order specifications Connector type for gripper opening/closing Port thread type

-

1 Piece(s) Quote Pinch, Chuck Type / Open, Chuck TypeDouble Acting Type--8274--32M9NWV2 pcs.3 mNoneNoneM thread

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Main body Number of Fingers 3 pcs. Main Body Shape Cylindrical Shape
Environment, Applications Standard Additional Functions Not Provided

Please check the type/dimensions/specifications of the part MHS3-32D-M9NWVL in the Parallel Type Air Gripper, 3-Finger Type, MHS3 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MHS3-32D-M9NWVL trong chuỗi Parallel Type Air Gripper, 3-Finger Type, MHS3 Series.

Products like this...

Part Number
MHS3-100D-M9BA
MHS3-100D-M9BAL
MHS3-100D-M9BAL-X5
MHS3-32D-M9NWVSDPC
MHS3-32D-M9NWVSDPC3
MHS3-32D-M9NWVZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngGripping Methods Operation Method Dimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Stroke Adjustment Mechanism Operating Pressure Range
(MPa)
Cylinder internal diameter
(mm)
Auto switch Number of switches Lead wire length Made to order specifications Connector type for gripper opening/closing Port thread type

-

1 Piece(s) Quote Open, Chuck Type / Pinch, Chuck TypeDouble Acting Type--780750--100M9BA2 pcs.0.5 mNoneNoneRc

-

1 Piece(s) Quote Open, Chuck Type / Pinch, Chuck TypeDouble Acting Type--780750--100M9BA2 pcs.3 mNoneNoneRc

-

1 Piece(s) Quote Open, Chuck Type / Pinch, Chuck TypeDouble Acting Type--780750--100M9BA2 pcs.3 mFluoroelastomer sealNoneRc

-

1 Piece(s) Quote Open, Chuck Type / Pinch, Chuck TypeDouble Acting Type--8274--32M9NWV1 pc.0.5 mNoneM12 4-pinM thread

-

1 Piece(s) Quote Open, Chuck Type / Pinch, Chuck TypeDouble Acting Type--8274--32M9NWV3 pcs.0.5 mNoneM12 4-pinM thread

-

1 Piece(s) Quote Open, Chuck Type / Pinch, Chuck TypeDouble Acting Type-288274Not Provided0.1~0.632M9NWV2 pcs.5 mNoneNoneM thread