(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MHQJ2 Series Parallel Type Air Gripper With Dust Cover (Part Number)

MHQJ2 Series Parallel Type Air Gripper With Dust Cover
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
  • See the catalog for specification details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

Parallel type air gripper with dust-proof and drip-proof construction.
[Features]
· Enclosure to prevent accumulation of dust.
· Sealed construction with a dust cover.
· A solid state auto switch with an indicator light can be mounted. 
· 3 types of dust cover are available for use in different applications.
· Cylinder: ø10 (bore size 10 mm) / ø16 (bore size 16 mm).
· Cylinder: ø20 (bore size 20 mm) / ø25 (bore size 25 mm).
· *MHQJ2-□S only, bore size 16 mm, 20 mm, 25 mm.

MHQJ2 Series With Dust Cover Specifications

Double acting, inner-diameter grip JIS symbol

Double acting, inner-diameter grip JIS symbol

Double acting, outer-diameter grip JIS symbol

Double acting, outer-diameter grip JIS symbol

Single acting, normally closed, inner-diameter grip JIS symbol

Single acting, normally closed, inner-diameter grip JIS symbol

Single acting, normally open, outer-diameter grip JIS symbol

Single acting, normally open, outer-diameter grip JIS symbol

FluidAir
Operating pressureDouble acting0.1 to 0.6 MPa
Single actingNormally open0.25 to 0.6 MPa
Normally closed
Ambient and fluid temperature-10 to +60°C
Repeatability±0.01 mm
Maximum operating frequency180 c.p.m
LubricationNon-lube
ActionDouble acting / single acting
Auto switch (option)Solid state auto switch: D-M9N (V), D-M9P (V), D-M9B (V)

*See the manufacturer's catalog for detailed specifications of auto switches.

Model

ActionModelBore size (mm)Gripping force (effective value) N*1Opening/closing stroke (both sides) (mm)Weight g*2
Double actingMHQJ2-10D1011490
MHQJ2-16D16346180
MHQJ2-20D204210340
MHQJ2-25D256314640
Single actingNormally openMHQJ2-16S16266181
MHQJ2-20S203310342
MHQJ2-25S254914643
Normally closedMHQJ2-10C107.8490
MHQJ2-16C16266181
MHQJ2-20C203310342
MHQJ2-25C254914643

*1 Value at the pressure of 0.5 MPa. For the double acting type, both outer- and inner-diameter gripping forces apply. For the single acting normally open type, the outer-diameter gripping force applies. For the single acting normally closed type, the inner-diameter gripping force applies.
*2 Values do not include auto switch weight.

Part Number
MHQJ2-25D-M9BZ
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngGripping Methods Operation Method Dimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Operating Pressure Range
(MPa)
Cylinder internal diameter
(mm)
Auto switch Number of switches Lead wire length Connector type for gripper opening/closing

-

1 Piece(s) Quote Pinch, Parallel Type / Open, Parallel TypeDouble Acting Type331963630.1~0.625M9B2 pcs.5 mNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Main body Number of Fingers 2 pcs. Main Body Shape Square Shape
Environment, Applications Dust Resistant / Drip Resistant Additional Functions Not Provided Stroke Adjustment Mechanism Not Provided

Please check the type/dimensions/specifications of the part MHQJ2-25D-M9BZ in the MHQJ2 Series Parallel Type Air Gripper With Dust Cover series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MHQJ2-25D-M9BZ trong chuỗi MHQJ2 Series Parallel Type Air Gripper With Dust Cover.

Products like this...

Part Number
MHQJ2-10D-M9B
MHQJ2-10D-M9BL
MHQJ2-10D-M9BV
MHQJ2-25D-M9N
MHQJ2-25D-M9NL
MHQJ2-25D-M9NLS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngGripping Methods Operation Method Dimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Operating Pressure Range
(MPa)
Cylinder internal diameter
(mm)
Auto switch Number of switches Lead wire length Connector type for gripper opening/closing

-

1 Piece(s) Quote Open, Parallel Type / Pinch, Parallel TypeDouble Acting Type151111110.1~0.610M9B2 pcs.0.5 mNone

-

1 Piece(s) Quote Open, Parallel Type / Pinch, Parallel TypeDouble Acting Type151111110.1~0.610M9B2 pcs.3 mNone

-

1 Piece(s) Quote Open, Parallel Type / Pinch, Parallel TypeDouble Acting Type151111110.1~0.610M9BV2 pcs.0.5 mNone

-

1 Piece(s) Quote Open, Parallel Type / Pinch, Parallel TypeDouble Acting Type331963630.1~0.625M9N2 pcs.0.5 mNone

-

1 Piece(s) Quote Open, Parallel Type / Pinch, Parallel TypeDouble Acting Type331963630.1~0.625M9N2 pcs.3 mNone

-

1 Piece(s) Quote Open, Parallel Type / Pinch, Parallel TypeDouble Acting Type331963630.1~0.625M9N1 pc.3 mNone