(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Built-in standard magnet type and built-in strong magnet type pin shift cylinder.
[Features]
· Rod end deflection of ±0.1 mm or less is achieved when a load is applied to the rod at its extension end.
· Distance accuracy of ±0.1 mm from mounting surface to rod center.
· Distance accuracy of ±0.1 mm from knock pin hole on mounting surface to rod end.
· Pin for positioning the workpiece can be directly mounted.
· Built-in coil scraper.
· Reduces labor time by integrating the cylinder and guide.
· Magnetic-field-resistant auto switches are mountable.
Model Number Notation
Pin Shift Cylinder CKQG-X2370, CKQP-X2371 external appearance
Model | CKQG-X2370 | CKQP-X2371 | ||
---|---|---|---|---|
Bore size (mm) | 32 | 40 | 50 | 50 |
Max. operating pressure | 1.0 MPa | |||
Proof pressure | 1.5 MPa | |||
Minimum operating pressure | 0.2 MPa | |||
Ambient temperature | -10 to +60°C (no freezing) | |||
Operating air temperature | ||||
Cushion | None | |||
Applicable auto switches | D-P3DWA□ D-P4DW□ | D-P79WSE D-P74□ |
(Unit: N)
Bore size (mm) | Operating direction | Piston area (mm2) | Operating pressure (MPa) | |||||
---|---|---|---|---|---|---|---|---|
0.2 | 0.3 | 0.4 | 0.5 | 0.6 | 1.0 | |||
ø32 (bore size 32 mm) | OUT | 804 | 160 | 241 | 321 | 402 | 482 | 804 |
IN | 490 | 98 | 147 | 196 | 245 | 294 | 490 | |
ø40 (tube inner diameter 40 mm) | OUT | 1,256 | 251 | 378 | 502 | 628 | 753 | 1,256 |
IN | 765 | 153 | 229 | 306 | 382 | 459 | 764 | |
ø50 (tube inner diameter 50 mm) | OUT | 1,964 | 392 | 589 | 785 | 982 | 1,178 | 1,964 |
IN | 1,256 | 251 | 378 | 502 | 628 | 753 | 1,256 |
(unit: kg)
Model | Bore size (mm) | Stroke (mm) | |||
---|---|---|---|---|---|
25 | 30 | 40 | 50 | ||
CKQG-X2370 | 32 | 0.95 | - | 1.02 | - |
40 | 1.31 | - | 1.4 | - | |
50 | - | 2.1 | - | 2.3 | |
CKQP-X2371 | 50 | - | 2.3 | - | 2.5 |
(Unit: mm)
CKQG□32-□-□□-X2370 dimensional drawing
*The figures below show the CKQGD32-□-□□-X2370.
(Unit: mm)
Piston rod end shape
(Unit: mm)
CKQG□40-□□-□□-X2370 dimensional drawing
*The figures below show the CKQGD40-□□-□□-X2370.
(Unit: mm)
Piston rod end hole size ø8 (hole diameter 8 mm)
(Unit: mm)
Piston rod end hole size ø10 (hole diameter 10 mm)
(Unit: mm)
CKQG□50-□-□□-X2370 dimensional drawing
*The figures below show the CKQGD50-□-□□-X2370.
(Unit: mm)
CKQG□50-□-□□-X2370 piston rod end detail
(Unit: mm)
CKQP□50-□-□□-X2371 dimensional drawing
*The figures below show the CKQPD50-□-□□-X2371.
(Unit: mm)
CKQP□50-□-□□-X2371 piston rod end detail
Part Number |
---|
CKQGA50-50-P4DWL-X2370 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder Dia. (Ø) | Stroke (mm) | Max. Pressure (MPa) | Clamping Force (kN) | Auto Switches | Lead Wire Length (m) | The number of the switches | Specifications | Mounting surface position | Connector type | Piston rod tip hole diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 50 | 50 | 1 | - | P4DW | 3 | 2 pcs. | Built-in standard magnet type | Same direction as port | - | ø8 |
Loading...Tải…
Operation Method | Straight Advancing Stroke | Support Type | Tap | Rod Tip Shape | Others |
---|---|---|---|---|---|
Rod Motion | Double Acting Piece Rod | Body Options | No (Standard) | Operating Temperature Range(°C) | -10::60 |
Please check the type/dimensions/specifications of the part CKQGA50-50-P4DWL-X2370 in the Pin Shift Cylinder CKQG-X2370, CKQP-X2371 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CKQGA50-50-P4DWL-X2370 trong chuỗi Pin Shift Cylinder CKQG-X2370, CKQP-X2371.
Part Number |
---|
CKQGA32-25-M9BWL-X2370 |
CKQGA32-25-P3DWA-X2370 |
CKQGA32-25-P3DWAL-X2370 |
CKQGA50-50-P4DWSE-X2370 |
CKQGA50-50-P4DWZ-X2370 |
CKQGA50-50-X2370 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder Dia. (Ø) | Stroke (mm) | Max. Pressure (MPa) | Clamping Force (kN) | Auto Switches | Lead Wire Length (m) | The number of the switches | Specifications | Mounting surface position | Connector type | Piston rod tip hole diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 32 | 25 | 1 | - | M9BW | 3 | 2 pcs. | Built-in standard magnet type | Same direction as port | - | ø8 | ||
- | 1 Piece(s) | Quote | 32 | 25 | 1 | - | P3DWA | 0.5 | 2 pcs. | Built-in standard magnet type | Same direction as port | - | ø8 | ||
- | 1 Piece(s) | Quote | 32 | 25 | 1 | - | P3DWA | 3 | 2 pcs. | Built-in standard magnet type | Same direction as port | - | ø8 | ||
- | 1 Piece(s) | Quote | - | 50 | - | 0.982 | P4DWSE | 0.3 | 2 pcs. | Built-in standard magnet type | Same direction as port | M12-1/4 pin | ø8 | ||
- | 1 Piece(s) | Quote | 50 | 50 | 1 | - | P4DW | 5 | 2 pcs. | Built-in standard magnet type | Same direction as port | - | ø8 | ||
- | 1 Piece(s) | Quote | 50 | 50 | 1 | - | Without auto switch (built-in magnet) | None | None | Built-in standard magnet type | Same direction as port | - | ø8 |