(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pin Clamp Cylinder C(L)KU32 Series (Part Number)

Pin Clamp Cylinder C(L)KU32 Series
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
  • See the catalog for specification details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

Plate cylinder type pin clamp cylinder.
[Features]
· Shims allow fine adjustment of the clamping position height.
· Magnetic-field-resistant, compact auto switch mounting type.
· ø32 (diameter 32 mm) pin clamp cylinder available.
· Compact design makes it applicable to a broad range of workpieces. Contributes to a lighter jigs.
· Lock mechanism holds the workpiece during emergency stops.
· Guide pin shape: round type, diamond type.
· Available with and without lock.

Model Number Notation

Model Number Notation

Model Number Notation

C(L)KU32 Series Plate Cylinder Type, Magnetic-Field-Resistant Auto Switch Mountable, Small Auto Switch Mounting Type Pin Clamp Cylinder Specifications

Pin Clamp Cylinder C(L)KU32 Series external appearance

Pin Clamp Cylinder C(L)KU32 Series external appearance

  • Action: double acting
  • Bore size: 32 mm equivalent
  • Cylinder stroke: 12.5 mm (without workpiece)
  • Clamp stroke: 10 mm
  • Fluid: air
  • Minimum operating pressure: CKU□: 0.1 MPa / CLKU□: 0.15 MPa*
  • Maximum operating pressure: 0.7 MPa
  • Ambient and fluid temperature: -10 to +60°C (no freezing)
  • Cushion: none
  • Lubrication: non-lube
  • Piston speed (clamp speed): 50 to 150 mm/sec
  • Port size (cylinder port): Rc1/8

*Minimum operating pressure is 0.2 MPa when cylinder part and locking part use the same piping.

Lock Specifications

  • Locking action: spring locking (exhaust lock)
  • Unlocking pressure: 0.2 MPa
  • Lock starting pressure: 0.05 MPa
  • Locking direction: unclamping direction lock
  • Port size (lock release port): Rc1/8
  • Holding force (maximum static load): 402 N

Guide pin shape

Round type

Round type

Diamond type

Diamond type

External dimensional drawing

 

(Unit: mm)

 

CKU32 (clamping height LOW) dimensional drawing

CKU32 (clamping height LOW) dimensional drawing

  • *Refer to the model number notation in the manufacturer's catalog for the positional relationship of the mounting surface and port.
  • *The figures below show the CKU32-□RAL-X2321.

 

(Unit: mm)

 

CKU32 (clamping height LOW) diamond type (ø9.5 [pin diameter 9.5 mm] or more)

CKU32 (clamping height LOW) diamond type (ø9.5 [pin diameter 9.5 mm] or more)

 

(Unit: mm)

 

Hole diameter of workpieceCDdKSRQModel
ø8 (hole diameter 8 mm)6207.53.53.5-075
7.6076
7.7077
7.8078
7.9079
8.0080
ø9 (hole diameter 9 mm)6.5208.544-085
8.6086
8.7087
8.8088
8.9089
9.0090
ø10 (hole diameter 10 mm)7.5209.544.59.2095
9.6096
9.7097
9.8098
9.9099
10.0100
ø11 (hole diameter 11 mm)7.52010.544.59.8105
10.6106
10.7107
10.8108
10.9109
11.0110
ø12 (hole diameter 12 mm)8.52011.55510.9115
11.6116
11.7117
11.8118
11.9119
12.0120
ø13 (hole diameter 13 mm)8.52012.555.511.6125
12.6126
12.7127
12.8128
12.9129
13.0130
ø14 (hole diameter 14 mm)10.52513.565.512.6135
13.6136
13.7137
13.8138
13.9139
14.0140
ø15 (hole diameter 15 mm)10.52514.56613.3145
14.6146
14.7147
14.8148
14.9149
15.0150
ø16 (hole diameter 16 mm)11.52515.566.514.3155
15.6156
15.7157
15.8158
15.9159
16.0160
ø18 (hole diameter 18 mm)132717.567.516.4175
17.6176
17.7177
17.8178
17.9179
18.0180
ø20 (hole diameter 20 mm)132719.56817.2195
19.6196
19.7197
19.8198
19.9199
20.0200

 

(Unit: mm)

 

CKU32 (clamping height HIGH) dimensional drawing

CKU32 (clamping height HIGH) dimensional drawing

  • *Refer to the model number notation in the manufacturer's catalog for the positional relationship of the mounting surface and port.
  • *The figures below show the CKU32-□RAH-X2322.

 

(Unit: mm)

 

CKU32 (clamping height HIGH) diamond type (ø9.5 [pin diameter 9.5 mm] or more)

CKU32 (clamping height HIGH) diamond type (ø9.5 [pin diameter 9.5 mm] or more)

 

(Unit: mm)

 

Hole diameter of workpieceCDdKSRQModel
ø16 (diameter 16 mm)11.52515.566.514.3155
15.6156
15.7157
15.8158
15.9159
16.0160
ø18 (diameter 18 mm)132717.567.516.4175
17.6176
17.7177
17.8178
17.9179
18.0180
ø20 (diameter 20 mm)132719.56817.2195
19.6196
19.7197
19.8198
19.9199
20.0200

Clamp Arm Position

Clamp arm position diagram

Clamp arm position diagram

  • A: Same direction as port
  • B: back of port

Precautions

  • *Product images may be representative images.
  • *See the manufacturer's catalog for dimensions other than the above.
Part Number
CKU32-110RAH-X2322
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngAuto Switches Lead Wire Length
(m)
The number of the switches Clamp Side Lock Guide Pin Diameter Guide Pin Shape Clamp Arm Position Clamp Position Height Connector type Type

-

1 Piece(s) Quote Without auto switchNoneNoneWithout lockø11Round typeSame direction as portClamping height HIGH type--

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Operation Method Straight Advancing Stroke Cylinder Dia.(Ø) 32 Stroke(mm) 10
Support Type Tap Max. Pressure(MPa) 0.7 Rod Tip Shape Others
Rod Motion Double Acting Piece Rod Body Options No (Standard) Operating Temperature Range(°C) -10::60
Clamping Force(kN) 0.325 Connecting Port Type Rc

Please check the type/dimensions/specifications of the part CKU32-110RAH-X2322 in the Pin Clamp Cylinder C(L)KU32 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CKU32-110RAH-X2322 trong chuỗi Pin Clamp Cylinder C(L)KU32 Series.

Products like this...

Part Number
CKU32-078RAL-X2321
CKU32-078RBL-P3DWA-X2321
CKU32-078RBL-X2321
CKU32-110RAL-A73L-X2321
CKU32-110RAL-X2321
CKU32-110RBL-X2321
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngAuto Switches Lead Wire Length
(m)
The number of the switches Clamp Side Lock Guide Pin Diameter Guide Pin Shape Clamp Arm Position Clamp Position Height Connector type Type

-

1 Piece(s) Quote Without auto switchNoneNoneWithout lockø7.8Round typeSame direction as portClamping height LOW type--

-

1 Piece(s) Quote P3DWA0.52 pcs.Without lockø7.8Round typeOpposite direction of portLOW Type-Small Auto Switch

-

1 Piece(s) Quote Without auto switchNoneNoneWithout lockø7.8Round typeOpposite direction of portClamping height LOW type--

-

1 Piece(s) Quote A7332 pcs.Without lockø11Round typeSame direction as portLOW Type-Small Auto Switch

-

1 Piece(s) Quote Without auto switchNoneNoneWithout lockø11Round typeSame direction as portLOW Type-Small Auto Switch

-

1 Piece(s) Quote Without auto switchNoneNoneWithout lockø11Round typeOpposite direction of portClamping height LOW type--