(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
M Series Pin Clamp Cylinder (CKQ/CLKQ) (Part Number)

M Series Pin Clamp Cylinder (CKQ/CLKQ)
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
  • See the catalog for specification details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

The clamping position height can be selected according to the workpiece.
[Features]
· Possible to mount on 4 surfaces, and 2 auto switches on the same surface, for improved flexibility of system design.
· Protrusion of auto switch shortened by 5 mm.
· For improved workability, direct mounting is possible, no mounting hardware required.
· 55 types of guide pins.
· Fine adjustment of the clamping height is possible by selecting the type with shims.
· Optional locking mechanism can be selected.
· The D-P4DW auto switch is also mountable.
· 2 switches can be mounted on the same surface.

Model Number Notation

Model Number Notation

Model Number Notation

Pin Clamp Cylinder CKQ□M / CLKQ□M Series Features

ActionDouble acting
Bore size50 mm
FluidAir
Min. operating pressureCKQ□: 0.1 MPaCLKQ□ (with lock): 0.15 MPa*
Max. operating pressureGuide pin diameterø12.5 to 13.0 (diameter 12.5 to 13.0 mm)0.7 MPa
ø14.5 to 30.0 (diameter 14.5 to 30.0 mm)1.0 MPa
Proof pressureGuide pin diameterø12.5 to 13.0 (diameter 12.5 to 13.0 mm)1.0 MPa
ø14.5 to 30.0 (diameter 14.5 to 30.0 mm)1.5 MPa
Ambient and fluid temperature-10°C to 60℃ (no freezing)
CushionNone
LubricationNon-lube
Piston speed (clamp speed)50 to 150 mm/sec
Port size (cylinder port)1/4 (Rc, NPT, G)
  • *Minimum operating pressure is 0.2 MPa when cylinder part and locking part use the same piping.

External dimensional drawing

CKQPMC50 Series external dimensional drawing

  • *Refer to the model number notation in the manufacturer's catalog for the positional relationship of the mounting surface and port.
  • *The figures below show the CKQGMC50-□RAHZ.

 

(Unit: mm)

 

CKQPMC50 external dimensional drawing

CKQPMC50 external dimensional drawing

 

(Unit: mm)

 

Guide pin shape

Guide pin shape

 

(Unit: mm)

 

LOW type with shims / HIGH type with shims

LOW type with shims / HIGH type with shims

 

(Unit: mm)

 

LOW type

LOW type

 

(Unit: mm)

 

Hole diameter of workpieceCøDødEGHKLSRWøZ
LOW
Type
HIGH
Type
LOW
Type
HIGH
Type
ø13 (diameter 13 mm)9ø30 (diameter 30 mm)ø13.0 (diameter 13.0 mm)≒733Without shims
40 ±0.05
Without shims
70 ±0.05
6204.5234.54-ø36 (diameter 36 mm)
With shims
40
With shims
70
ø15 (diameter 15 mm)11ø30 (diameter 30 mm)ø14.7 (diameter 14.7 mm)≒834Without shims
40 ±0.05
Without shims
70 ±0.05
7205.5235.55-ø36 (diameter 36 mm)
With shims
40
With shims
70
ø16 (diameter 16 mm)11ø30 (diameter 30 mm)ø16.0 (diameter 16.0 mm)≒734Without shims
40 ±0.05
Without shims
70 ±0.05
7205.5235.55.5-ø36 (diameter 36 mm)
With shims
40
With shims
70
ø18 (diameter 18 mm)12ø35 (diameter 35 mm)--37Without shims
40 ±0.05
Without shims
70 ±0.05
7208.5238.566ø40 (diameter 40 mm)
With shims
40
With shims
70
ø20 (diameter 20 mm)13ø35 (diameter 35 mm)ø19.7 (diameter 19.7 mm)≒939Without shims
40 ±0.05
Without shims
70 ±0.05
8210.5240.577ø40 (diameter 40 mm)
ø19.8 (diameter 19.8 mm)≒8
With shims
40
With shims
70
ø20.0 (diameter 20.0 mm)≒7

CLKQPMC50 Series external dimensional drawing

  • *Refer to the model number notation in the manufacturer's catalog for the positional relationship of the mounting surface and port.
  • *The figures below show the CKQGMC50-□RAHZ.

 

(Unit: mm)

 

CLKQPMC50 external dimensional drawing

CLKQPMC50 external dimensional drawing

 

(Unit: mm)

 

Guide pin shape

Guide pin shape

 

(Unit: mm)

 

LOW type with shims / HIGH type with shims

LOW type with shims / HIGH type with shims

 

(Unit: mm)

 

LOW type

LOW type

 

(Unit: mm)

 

Hole diameter of workpieceCøDødEGHKLSRWøZ
LOW
Type
HIGH
Type
LOW
Type
HIGH
Type
ø15 (diameter 15 mm)11ø30 (diameter 30 mm)ø14.8 (diameter 14.8 mm)≒834Without shims
40 ±0.05
Without shims
70 ±0.05
7240.5270.55-ø36 (diameter 36 mm)
With shims
40
With shims
70
ø25 (diameter 25 mm)16ø40 (diameter 40 mm)ø24.8 (diameter 24.8 mm)≒839Without shims
40 ±0.05
Without shims
70 ±0.05
8245.5275.59.57ø47 (diameter 47 mm)
With shims
40
With shims
70
ø30 (diameter 30 mm)18ø40 (diameter 40 mm)ø29.8 (diameter 29.8 mm)≒839Without shims
40 ±0.05
Without shims
70 ±0.05
8245.5275.5119ø47 (diameter 47 mm)
With shims
40
With shims
70
  • *Refer to the manufacturer's catalog for other models' drawings, specifications, etc.
Part Number
CKQGMD50-249DDLZ
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder Dia.
(Ø)
Max. Pressure
(MPa)
Clamping Force
(kN)
Auto Switches Lead Wire Length
(m)
The number of the switches Clamp Side Lock Mounting surface position Port Screw Type Guide Pin Diameter Guide Pin Shape Clamp Arm Position Clamp Position Height Shim Connector type

-

1 Piece(s) Quote --0.66Without auto switch (built-in magnet)NoneNoneWithout lockSame surface of port (mounting surface on upper left of tap), 180° from port (Right upper tap mounting surface)Rcø24.9Diamond type-LOW type (40 mm)Without shims-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Operation Method Straight Advancing Stroke Stroke(mm) 10 Support Type Tap
Rod Tip Shape Others Rod Motion Double Acting Piece Rod Body Options No (Standard)
Operating Temperature Range(°C) -10::60

Please check the type/dimensions/specifications of the part CKQGMD50-249DDLZ in the M Series Pin Clamp Cylinder (CKQ/CLKQ) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CKQGMD50-249DDLZ trong chuỗi M Series Pin Clamp Cylinder (CKQ/CLKQ).

Products like this...

Part Number
CKQGMC50-249DCLZ
CKQGMC50-249RALZ
CKQGMC50-249RCLZ
CKQGMD50-249RALZ
CKQGME50-249DALZ
CKQGME50-249RALZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder Dia.
(Ø)
Max. Pressure
(MPa)
Clamping Force
(kN)
Auto Switches Lead Wire Length
(m)
The number of the switches Clamp Side Lock Mounting surface position Port Screw Type Guide Pin Diameter Guide Pin Shape Clamp Arm Position Clamp Position Height Shim Connector type

-

1 Piece(s) Quote --0.66Without auto switch (built-in magnet)NoneNoneWithout lock90° from the port (mounting surface with the taps top right and bottom left), 270° from the port (mounting surface with the taps top left and bottom right)Rcø24.9Diamond type-LOW type (40 mm)Without shimsNone

-

1 Piece(s) Quote --0.66Without auto switch (built-in magnet)NoneNoneWithout lock90° from the port (upper right gully mounting surface), 270° from the port (Tap upper left gully mounting surface)Rcø24.9Round type-LOW type (40 mm)Without shims-

-

1 Piece(s) Quote --0.66Without auto switch (built-in magnet)NoneNoneWithout lock90° from the port (mounting surface with the taps top right and bottom left), 270° from the port (mounting surface with the taps top left and bottom right)Rcø24.9Round type-LOW type (40 mm)Without shimsNone

-

1 Piece(s) Quote --0.66Without auto switch (built-in magnet)NoneNoneWithout lockSame surface of port (mounting surface on upper left of tap), 180° from port (Right upper tap mounting surface)Rcø24.9Round type-LOW type (40 mm)Without shims-

-

1 Piece(s) Quote --0.66Without auto switch (built-in magnet)NoneNoneWithout lock90° from the port (mounting surface with the taps top left and bottom right), 270° from the port (mounting surface with the taps top right and bottom left)Rcø24.9Diamond type-LOW type (40 mm)Without shimsNone

-

1 Piece(s) Quote --0.66Without auto switch (built-in magnet)NoneNoneWithout lock90° from the port (mounting surface with the taps top left and bottom right), 270° from the port (mounting surface with the taps top right and bottom left)Rcø24.9Round type-LOW type (40 mm)Without shimsNone