(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
The clamping position height can be selected according to the workpiece.
[Features]
· Possible to mount on 4 surfaces, and 2 auto switches on the same surface, for improved flexibility of system design.
· Protrusion of auto switch shortened by 5 mm.
· For improved workability, direct mounting is possible, no mounting hardware required.
· 55 types of guide pins.
· Fine adjustment of the clamping height is possible by selecting the type with shims.
· Optional locking mechanism can be selected.
· The D-P4DW auto switch is also mountable.
· 2 switches can be mounted on the same surface.
Model Number Notation
Action | Double acting | |||
---|---|---|---|---|
Bore size | 50 mm | |||
Fluid | Air | |||
Min. operating pressure | CKQ□: 0.1 MPa | CLKQ□ (with lock): 0.15 MPa* | ||
Max. operating pressure | Guide pin diameter | ø12.5 to 13.0 (diameter 12.5 to 13.0 mm) | 0.7 MPa | |
ø14.5 to 30.0 (diameter 14.5 to 30.0 mm) | 1.0 MPa | |||
Proof pressure | Guide pin diameter | ø12.5 to 13.0 (diameter 12.5 to 13.0 mm) | 1.0 MPa | |
ø14.5 to 30.0 (diameter 14.5 to 30.0 mm) | 1.5 MPa | |||
Ambient and fluid temperature | -10°C to 60℃ (no freezing) | |||
Cushion | None | |||
Lubrication | Non-lube | |||
Piston speed (clamp speed) | 50 to 150 mm/sec | |||
Port size (cylinder port) | 1/4 (Rc, NPT, G) |
(Unit: mm)
CKQPMC50 external dimensional drawing
(Unit: mm)
Guide pin shape
(Unit: mm)
LOW type with shims / HIGH type with shims
(Unit: mm)
LOW type
(Unit: mm)
Hole diameter of workpiece | C | øD | ød | E | G | H | K | L | SR | W | øZ | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
LOW Type | HIGH Type | LOW Type | HIGH Type | ||||||||||
ø13 (diameter 13 mm) | 9 | ø30 (diameter 30 mm) | ø13.0 (diameter 13.0 mm) | ≒7 | 33 | Without shims 40 ±0.05 | Without shims 70 ±0.05 | 6 | 204.5 | 234.5 | 4 | - | ø36 (diameter 36 mm) |
With shims 40 | With shims 70 | ||||||||||||
ø15 (diameter 15 mm) | 11 | ø30 (diameter 30 mm) | ø14.7 (diameter 14.7 mm) | ≒8 | 34 | Without shims 40 ±0.05 | Without shims 70 ±0.05 | 7 | 205.5 | 235.5 | 5 | - | ø36 (diameter 36 mm) |
With shims 40 | With shims 70 | ||||||||||||
ø16 (diameter 16 mm) | 11 | ø30 (diameter 30 mm) | ø16.0 (diameter 16.0 mm) | ≒7 | 34 | Without shims 40 ±0.05 | Without shims 70 ±0.05 | 7 | 205.5 | 235.5 | 5.5 | - | ø36 (diameter 36 mm) |
With shims 40 | With shims 70 | ||||||||||||
ø18 (diameter 18 mm) | 12 | ø35 (diameter 35 mm) | - | - | 37 | Without shims 40 ±0.05 | Without shims 70 ±0.05 | 7 | 208.5 | 238.5 | 6 | 6 | ø40 (diameter 40 mm) |
With shims 40 | With shims 70 | ||||||||||||
ø20 (diameter 20 mm) | 13 | ø35 (diameter 35 mm) | ø19.7 (diameter 19.7 mm) | ≒9 | 39 | Without shims 40 ±0.05 | Without shims 70 ±0.05 | 8 | 210.5 | 240.5 | 7 | 7 | ø40 (diameter 40 mm) |
ø19.8 (diameter 19.8 mm) | ≒8 | ||||||||||||
With shims 40 | With shims 70 | ||||||||||||
ø20.0 (diameter 20.0 mm) | ≒7 |
(Unit: mm)
CLKQPMC50 external dimensional drawing
(Unit: mm)
Guide pin shape
(Unit: mm)
LOW type with shims / HIGH type with shims
(Unit: mm)
LOW type
(Unit: mm)
Hole diameter of workpiece | C | øD | ød | E | G | H | K | L | SR | W | øZ | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
LOW Type | HIGH Type | LOW Type | HIGH Type | ||||||||||
ø15 (diameter 15 mm) | 11 | ø30 (diameter 30 mm) | ø14.8 (diameter 14.8 mm) | ≒8 | 34 | Without shims 40 ±0.05 | Without shims 70 ±0.05 | 7 | 240.5 | 270.5 | 5 | - | ø36 (diameter 36 mm) |
With shims 40 | With shims 70 | ||||||||||||
ø25 (diameter 25 mm) | 16 | ø40 (diameter 40 mm) | ø24.8 (diameter 24.8 mm) | ≒8 | 39 | Without shims 40 ±0.05 | Without shims 70 ±0.05 | 8 | 245.5 | 275.5 | 9.5 | 7 | ø47 (diameter 47 mm) |
With shims 40 | With shims 70 | ||||||||||||
ø30 (diameter 30 mm) | 18 | ø40 (diameter 40 mm) | ø29.8 (diameter 29.8 mm) | ≒8 | 39 | Without shims 40 ±0.05 | Without shims 70 ±0.05 | 8 | 245.5 | 275.5 | 11 | 9 | ø47 (diameter 47 mm) |
With shims 40 | With shims 70 | ||||||||||||
Part Number |
---|
CKQGMC50-249DBLZ |
CKQGMC50-249DCLZ |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder Dia. (Ø) | Max. Pressure (MPa) | Clamping Force (kN) | Auto Switches | Lead Wire Length (m) | The number of the switches | Clamp Side Lock | Mounting surface position | Port Screw Type | Guide Pin Diameter | Guide Pin Shape | Clamp Arm Position | Clamp Position Height | Shim | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | - | 0.66 | Without auto switch (built-in magnet) | None | None | Without lock | 90° from the port (mounting surface with the taps top right and bottom left), 270° from the port (mounting surface with the taps top left and bottom right) | Rc | ø24.9 | Diamond type | - | LOW type (40 mm) | Without shims | None | ||
- | 1 Piece(s) | Quote | - | - | 0.66 | Without auto switch (built-in magnet) | None | None | Without lock | 90° from the port (mounting surface with the taps top right and bottom left), 270° from the port (mounting surface with the taps top left and bottom right) | Rc | ø24.9 | Diamond type | - | LOW type (40 mm) | Without shims | None |
Loading...Tải…
Operation Method | Straight Advancing Stroke | Stroke(mm) | 10 | Support Type | Tap |
---|---|---|---|---|---|
Rod Tip Shape | Others | Rod Motion | Double Acting Piece Rod | Body Options | No (Standard) |
Operating Temperature Range(°C) | -10::60 |