(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pin Clamp Cylinder (Diamond Type, Round Type) (Part Number)

Pin Clamp Cylinder (Diamond Type, Round Type)
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
  • See the catalog for specification details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

Adjustable height for clamping a workpiece.
[Features]
· Possible to mount on 4 surfaces, and 2 auto switches on the same surface, for improved flexibility of system design.
· For improved workability, direct mounting is possible, no mounting hardware required.
· 55 types of guide pins.
· Fine adjustment of the clamping height is possible by selecting the type with shims.
· Optional locking mechanism can be selected.
· The D-P4DW auto switch is also mountable.
· 2 switches can be mounted on the same surface.

Model Number Notation

Model Number Notation

Model Number Notation

U Series Pin Clamp Cylinder CKQGU/CKQPU/CLKQGU/CLKQPU Series Specifications

Pin Clamp Cylinder external appearance

Pin Clamp Cylinder external appearance

*The images for this series are representative images.

U Series external appearance (mounting tap: 2 × M10 × 1.5 / Pin hole: 2 × ø8 [diameter 8 mm] H7)

U Series external appearance (mounting tap: 2 × M10 × 1.5 / Pin hole: 2 × ø8 [diameter 8 mm] H7)

Taps top right: mounting hole (tap, pin hole) arrangement

Taps top right: mounting hole (tap, pin hole) arrangement

Positioning and clamping can be done at the same time

Positioning and clamping can be done at the same time

Basic Specifications

ActionDouble acting
Bore size50 mm
FluidAir
Min. operating pressureCKQ□: 0.1 MPaCLKQ□ (with lock): 0.15 MPa*
Max. operating pressureGuide pin diameterø12.5 to 13.0 (diameter 12.5 to 13.0 mm)0.7 MPa
ø14.5 to 30.0 (diameter 14.5 to 30.0 mm)1.0 MPa
Proof pressureGuide pin diameterø12.5 to 13.0 (diameter 12.5 to 13.0 mm)1.0 MPa
ø14.5 to 30.0 (diameter 14.5 to 30.0 mm)1.5 MPa
Ambient and fluid temperature-10°C to +60°C (no freezing)
CushionNone
LubricationNon-lube
Piston speed (clamp speed)50 to 150 mm/sec
Port size (cylinder port)1/4 (Rc, NPT, G)

*Minimum operating pressure is 0.2 MPa when cylinder part and locking part use the same piping.

Lock Specifications

Locking actionSpring locking (exhaust locking)
Unlocking pressure0.2 MPa or more
Locking pressure0.05 MPa or less
Locking directionLock at extended direction (clamp holding)
Port size (lock release port)1/8 (Rc, NPT, G)
Holding force (maximum static load)982 N
 

Clamping Force

 

(Unit: N)

 

ModelGuide pin diameterOperating pressure MPa
0.20.30.40.50.60.70.80.91.0
CKQG
CKQP
ø12.5 to 13.0 (diameter 12.5 to 13.0 mm)164.9329.8494.7659.6824.5989.4---
ø14.5 to 30.0 (diameter 14.5 to 30.0 mm)164.9329.8494.7659.6824.5989.41,154.31,319.21,484.1
CLKQG
CLKQP
ø12.5 to 13.0 (diameter 12.5 to 13.0 mm)82.4247.3412.2577.1742.0906.9---
ø14.5 to 30.0 (diameter 14.5 to 30.0 mm)82.4247.3412.2577.1742.0906.91,071.8*11,236.7*11,401.6*1

*1 The lock holding force of the CLKQ□ is 982 N. Design the circuit such that the lock holding force is taken into consideration when the operating pressure exceeds 0.75 MPa. The operating pressure should not be greater than the lock holding force as it may cause wearing out and/or damage of the locking part and shorten the lock life and may lead to possible failure if applied with a load larger than the lock holding force.
*2 It takes approximately 0.3 seconds for the cylinder to operate to generate clamping force from an unclamping state (when no speed controller is installed). Design the circuit taking into consideration the time before the clamping force is generated.
*3 Determine the clamping force according to the strength of the workpiece. It can be damaged if the clamping force is too large.

Weight

 

(unit: kg)

 

ModelC(L)KQGU
C(L)KQPU
Guide pin diameter
(mm)
Without lockWith lock
LOWHIGHLOWHIGH
ø12.5 to 13.0 (diameter 12.5 to 13.0 mm)1.631.82.152.32
ø14.5 to 15.0 (diameter 14.5 to 15.0 mm)1.631.82.152.32
ø15.5 to 16.0 (diameter 15.5 to 16.0 mm)1.641.812.152.32
ø17.5 to 18.0 (diameter 17.5 to 18.0 mm)1.681.862.22.37
ø19.5 to 20.0 (diameter 19.5 to 20.0 mm)1.691.872.22.38
ø24.5 to 25.0 (diameter 24.5 to 25.0 mm)1.751.962.262.47
ø29.5 to 30.0 (diameter 29.5 to 30.0 mm)1.7922.312.51

CKQGUA50/CKQPUA50 external dimensional drawing

  • *Refer to the manufacturer's catalog for the positional relationship of the mounting surface and port.
  • *The figures below show the CKQGUA50-□RAHZ.

 

(Unit: mm)

 

CKQGUA50-□RAHZ dimensional drawing

CKQGUA50-□RAHZ dimensional drawing

 

(Unit: mm)

 

LOW type with shims dimensional drawing

LOW type with shims dimensional drawing

 

(Unit: mm)

 

HIGH type with shims dimensional drawing

HIGH type with shims dimensional drawing

 

(Unit: mm)

 

LOW type dimensional drawing

LOW type dimensional drawing

 

(Unit: mm)

 

Round type guide pin shape dimensional drawing

Round type guide pin shape dimensional drawing

 

(Unit: mm)

 

Diamond type guide pin shape dimensional drawing (ø17.5 [guide pin diameter 17.5 mm] or more)

Diamond type guide pin shape dimensional drawing (ø17.5 [guide pin diameter 17.5 mm] or more)

 

(Unit: mm)

 

Hole diameter of workpieceCøDødEGHKLSRWøZ
LOW
Type
HIGH
Type
LOW
Type
HIGH
Type
ø13 (diameter 13 mm)9ø30 (diameter 30 mm)ø12.5 (diameter 12.5 mm)≈ 1033Without shims
40 ±0.05
Without shims
70 ±0.05
6204.5234.54-ø36 (diameter 36 mm)
ø12.7 (diameter 12.7 mm)≒9
ø12.8 (diameter 12.8 mm)≒8
With shims
40
With shims
70
ø12.9 (diameter 12.9 mm)≒8
ø13.0 (diameter 13.0 mm)≒7
ø15 (diameter 15 mm)11ø30 (diameter 30 mm)ø14.5 (diameter 14.5 mm)≒934Without shims
40 ±0.05
Without shims
70 ±0.05
7205.5235.55-ø36 (diameter 36 mm)
ø14.7 (diameter 14.7 mm)≒8
ø14.8 (diameter 14.8 mm)≒8
With shims
40
With shims
70
ø14.9 (diameter 14.9 mm)≒7
ø15.0 (diameter 15.0 mm)≒7
ø16 (diameter 16 mm)11ø30 (diameter 30 mm)ø15.5 (diameter 15.5 mm)≈ 1034Without shims
40 ±0.05
Without shims
70 ±0.05
7205.5235.55.5-ø36 (diameter 36 mm)
ø15.7 (diameter 15.7 mm)≒9
ø15.8 (diameter 15.8 mm)≒8
With shims
40
With shims
70
ø15.9 (diameter 15.9 mm)≒8
ø16.0 (diameter 16.0 mm)≒7
ø18 (diameter 18 mm)12ø35 (diameter 35 mm)ø17.5 (diameter 17.5 mm)≈ 1037Without shims
40 ±0.05
Without shims
70 ±0.05
7208.5238.566ø40 (diameter 40 mm)
ø17.7 (diameter 17.7 mm)≒9
ø17.8 (diameter 17.8 mm)≒8
With shims
40
With shims
70
ø17.9 (diameter 17.9 mm)≒8
ø18.0 (diameter 18.0 mm)≒7
ø20 (diameter 20 mm)13ø35 (diameter 35 mm)ø19.5 (diameter 19.5 mm)≈ 1039Without shims
40 ±0.05
Without shims
70 ±0.05
8210.5240.577ø40 (diameter 40 mm)
ø19.7 (diameter 19.7 mm)≒9
ø19.8 (diameter 19.8 mm)≒8
With shims
40
With shims
70
ø19.9 (diameter 19.9 mm)≒8
ø20.0 (diameter 20.0 mm)≒7
ø25 (diameter 25 mm)16ø40 (diameter 40 mm)ø24.5 (diameter 24.5 mm)≈ 1039Without shims
40 ±0.05
Without shims
70 ±0.05
8210.5240.59.57ø47 (diameter 47 mm)
ø24.7 (diameter 24.7 mm)≒9
ø24.8 (diameter 24.8 mm)≒8
With shims
40
With shims
70
ø24.9 (diameter 24.9 mm)≒8
ø25.0 (diameter 25.0 mm)≒7
ø30 (diameter 30 mm)18ø40 (diameter 40 mm)ø29.5 (diameter 29.5 mm)≈ 1039Without shims
40 ±0.05
Without shims
70 ±0.05
8210.5240.5119ø47 (diameter 47 mm)
ø29.7 (diameter 29.7 mm)≒9
ø29.8 (diameter 29.8 mm)≒8
With shims
40
With shims
70
ø29.9 (diameter 29.9 mm)≒8
ø30.0 (diameter 30.0 mm)≒7

P: port thread type

  • Nil: Rc1/4
  • TN: NPT1/4
  • TF: G1/4

Precautions

Caution on Design

  • *There is a possibility of dangerous sudden action by cylinders if sliding parts of machinery are twisted due to external forces, etc.
    In such cases, human injury may occur; e.g. by catching hands or feet in the machinery, or damage to the machinery itself may occur. Therefore, the machine should be adjusted to operate smoothly and designed to avoid such dangers.
  • *A protective cover is recommended to minimize the risk of personal injury.
    If a stationary object and moving parts of a cylinder are in close proximity, personal injury may occur. Design the structure to avoid contact with the human body.
  • *Securely tighten all stationary parts and connected parts so that they will not become loose.
    Especially when a cylinder operates with high frequency or is installed where there is a lot of vibration, ensure that all parts remain secure.
  • *Design the equipment so that the maximum theoretical force is not applied to the cylinder.
    If the cylinder becomes damaged there is a danger of human injury and/or equipment damage.
  • *Select the mounting base by taking into consideration its rigidity because the cylinder applies a large amount of force.
    Otherwise there is a danger of human injury and/or equipment damage.
  • *Consider the possibility of a decrease in circuit pressure when power is turned off.
    If the cylinder is used for a clamping application there is a danger of the workpiece being released since the circuit pressure decreases when the power is turned off. Install safety equipment to prevent human injury and damage to machine and/or equipment. The same consideration should be given for hanging or lift applications to prevent dropping of a workpiece.
  • *Consider a possible loss of power source.
    Measures should be taken to protect against bodily injury and equipment damage in the event that there is a loss of power to equipment controlled by pneumatics, electricity or hydraulics.
  • *Consider emergency stops.
    Design so that human injury and/or damage to machinery and equipment will not be caused when machinery is stopped by a safety device under abnormal conditions, a power outage or a manual emergency stop.
  • *Consider the action when operation is restarted after an emergency stop or abnormal stop.
    Design the machinery so that human injury or equipment damage will not occur upon restart of operation. When the cylinder has to be reset at the starting position, install manual safety equipment.
  • *Intermediate stop
    In the case of the 3-position closed center of a valve, it is difficult to make a piston stop at the required position as accurately and precisely as with hydraulic pressure due to compressibility of air. Furthermore, since valves and cylinders, etc., are not guaranteed for zero air leakage, it may not be possible to hold a stopped position for an extended period of time. Contact the manufacturer's support center if it is necessary to hold a stopped position for an extended period. Do not intermediately stop the CLKQ cylinder during a locking operation because it will shorten the life of the cylinder.

Other precautions

  • *Be sure to read the safety precautions and individual product precautions before use.
  • *The photos show representative examples of the series. This product's specifications may differ.
  • *See the manufacturer's catalog for product information other than the above.
Part Number
CKQPUA50-177DALS-P74L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder Dia.
(Ø)
Max. Pressure
(MPa)
Clamping Force
(kN)
Auto Switches Lead Wire Length
(m)
The number of the switches Specifications Clamp Side Lock Mounting surface position Port Screw Type Guide Pin Diameter Guide Pin Shape Clamp Arm Position Clamp Position Height Shim Connector type

-

1 Piece(s) Quote 5010.66P7432 pcs.Built-in strong magnet typeWithout lock90° from port, 270° from portRcø17.7Diamond typeSame direction as portLOW type (40 mm)With 3‑mm shims-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Operation Method Straight Advancing Stroke Stroke(mm) 10 Support Type Tap
Rod Tip Shape Others Rod Motion Double Acting Piece Rod Body Options No (Standard)
Operating Temperature Range(°C) -10::60

Please check the type/dimensions/specifications of the part CKQPUA50-177DALS-P74L in the Pin Clamp Cylinder (Diamond Type, Round Type) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CKQPUA50-177DALS-P74L trong chuỗi Pin Clamp Cylinder (Diamond Type, Round Type).

Products like this...

Part Number
CKQGUA50-145RBLSZ
CKQGUA50-145RDLSZ
CKQGUA50-147RAHSZ
CKQPUA50-177RAH-P79WSE
CKQPUA50-177RAL
CKQPUA50-198RAL-P79WSE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder Dia.
(Ø)
Max. Pressure
(MPa)
Clamping Force
(kN)
Auto Switches Lead Wire Length
(m)
The number of the switches Specifications Clamp Side Lock Mounting surface position Port Screw Type Guide Pin Diameter Guide Pin Shape Clamp Arm Position Clamp Position Height Shim Connector type

-

1 Piece(s) Quote 5010.66Without auto switch (built-in magnet)NoneNoneBuilt-in standard magnet typeWithout lock90° from port, 270° from portRcø14.5Round type90° from portLOW type (40 mm)With 3‑mm shims-

-

1 Piece(s) Quote 5010.66Without auto switch (built-in magnet)NoneNoneBuilt-in standard magnet typeWithout lock90° from port, 270° from portRcø14.5Round type270° from portLOW type (40 mm)With 3‑mm shims-

-

1 Piece(s) Quote --0.66Without auto switch (built-in magnet)NoneNoneBuilt-in standard magnet typeWithout lock90° from port, 270° from portRcø14.7Round type-HIGH type (70 mm)With 3‑mm shimsNone

-

1 Piece(s) Quote 5010.66P79WSE0.32 pcs.Built-in strong magnet typeWithout lock90° from port, 270° from portRcø17.7Round typeSame direction as portHIGH type (70 mm)Without shims-

-

1 Piece(s) Quote 5010.66Without auto switch (built-in magnet)NoneNoneBuilt-in strong magnet typeWithout lock90° from port, 270° from portRcø17.7Round typeSame direction as portLOW type (40 mm)Without shims-

-

1 Piece(s) Quote 5010.66P79WSE0.32 pcs.Built-in strong magnet typeWithout lock90° from port, 270° from portRcø19.8Round typeSame direction as portLOW type (40 mm)Without shims-