(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
The smallest class of clamp cylinder in the world.
[Features]
· Compact auto switch (D-P3DWA).
· Magnetic-field-resistant 2-color indication solid state auto switch.
· Setting part no. for the model with speed controller reduces hassle of selecting and ordering.
· CLKG: built-in standard magnet type / D-P3DWA, D-P4DW.
· CLKP: built-in strong magnet type / D-P7.
· End bracket: double knuckle joint.
Model Number Notation
Slim-Style Clamp Cylinder With Lock CLKG-X2095/CLKP-X2095 external appearance
The auto switch mounting position is available from 3 directions
Retraction locking type symbol
Extension locking type symbol
Bore size (mm) | 25 | 32 | 40 |
---|---|---|---|
Action | Double acting, single rod | ||
Fluid | Air | ||
Proof pressure | 1.5 MPa | ||
Max. operating pressure | 1.0 MPa | ||
Min. operating pressure | 0.2 MPa | ||
Locking action | Spring locking | ||
Locking pressure | 0.05 MPa | ||
Locking direction | One direction (retraction, extension) | ||
Lock holding force (N) (max. static load) | 0.5 MPa or equivalent | ||
245 | 402 | 629 | |
Lock application | Drop prevention, position holding | ||
Ambient and fluid temperature | -10℃ to +60°C | ||
Lubrication | Non-lube | ||
Piston speed | 50 to 500 mm/s | ||
Stroke length tolerance*1 | +1.0 0 | ||
Cushion | Rubber cushion | ||
Mounting*2 | Double clevis |
*See the manufacturer's catalog for safety precautions and individual product precautions.
*1 Stroke length tolerance does not include the amount of bumper change.
*2 A clevis pin, cotter pins and flat washers are provided as standard.
Bore size 25 mm / 32 mm / 40 mm: standard stroke 50 mm / 75 mm / 100 mm / 125 mm / 150 mm
*12‑mm width comes with 1.6‑mm-thick washer.
(Unit: N)
Bore size (mm) | Rod size (mm) | Operating direction | Piston area (mm2) | Operating pressure (MPa) | |||
---|---|---|---|---|---|---|---|
0.3 | 0.4 | 0.5 | 0.6 | ||||
25 | 12 | OUT | 491 | 147 | 196 | 246 | 295 |
IN | 378 | 113 | 151 | 189 | 227 | ||
32 | 12 | OUT | 804 | 241 | 322 | 402 | 482 |
IN | 691 | 207 | 276 | 346 | 415 | ||
40 | 12 | OUT | 1,260 | 378 | 504 | 630 | 756 |
IN | 1,147 | 344 | 459 | 574 | 688 |
(Unit: mm)
CLK□A25 (clevis width symbol A) dimensional drawing
(Unit: mm)
CLK□B25 (clevis width symbol B) dimensional drawing
(Unit: mm)
CLK□B25 (clevis width symbol B) dimensional drawing
(Unit: mm)
CLK□B25 (clevis width symbol B) dimensional drawing
Retraction locking (B) structure drawings (top left: clevis width A, bottom left: clevis width B, bottom right: CLKP□25 built-in strong magnet type)
Extension locking (F) structure drawings (top left: clevis width A, bottom left: clevis width B, bottom right: CLKP□25 with strong magnet)
No. | Description | Material | Quantity | Note |
---|---|---|---|---|
1 | Rod cover | Aluminum alloy | 1 | Trivalent chromated |
2 | Lock body | Aluminum alloy | 1 | Trivalent chromated |
3 | Head cover | Aluminum alloy | 1 | Hard anodized |
4 | Cylinder tube | Aluminum alloy | 1 | Hard anodized |
5 | Piston | Aluminum alloy | 1 | CLKG□ Trivalent chromated |
Piston A | Aluminum alloy | CLKG□ Trivalent chromated | ||
6 | Piston B | Aluminum alloy | 1 | CLKG□ Trivalent chromated |
7 | Holder | Brass | 1 | - |
8 | Piston rod | Stainless steel | 1 | Hard chrome plating |
9 | Bushing | Sintered alloy | 1 | - |
10 | Wear ring | Resin | 1 | - |
11 | Coil scraper | Bronze | 1 | - |
12 | Pivot | Structural steel | 1 | Electroless nickel plating |
13 | Lock ring | Structural steel | 1 | Electroless nickel plating |
14 | Dust-proof cover | Stainless steel | 1 | - |
15 | Rod seal | NBR | 2 | - |
16 | Piston seal | NBR | 1 | - |
17 | Hex socket head cap screw | Structural steel | 4 | Nickel plating |
18 | Bumper | Urethane rubber | 1 | - |
19 | Magnet | - | 1 | - |
20 | Bumper | Urethane rubber | 1 | - |
21 | U-Shaped Knuckle Joint | Cast iron | 1 | Manganese phosphate coating |
22 | Clevis bushing | Resin | 4 | - |
23 | Clevis pin/knuckle pin | Structural steel | 2 | - |
24 | Cotter pin | Steel wire | 4 | Zinc trivalent chromate |
25 | Flat washer | Steel strip | 8 | Nickel plating: clevis width A |
4 | Nickel plating: clevis width B | |||
26 | Spring pin | Tool steel | 1 | - |
27 | Tube gasket | NBR | 2 | - |
28 | Lock ring seal | NBR | 1 | - |
29 | Brake spring | Steel wire | 2 | - |
30 | Cross-head round head screw | Structural steel | 1 | Nickel plating |
31 | O-ring | NBR | 1 | - |
32 | FR single-action fitting | - | 2 | Extension locking only |
33 | FR double layer tube | - | 1 | Extension locking only |
Extension Locking
Retraction Locking
*See the manufacturer's catalog for product information other than the above.
Part Number |
---|
CLKGB40-125Y-B-P3DWASC-X2095 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder Dia. (Ø) | Stroke (mm) | Max. Pressure (MPa) | Body Options | Clamping Force (kN) | Auto Switches | Lead Wire Length (m) | The number of the switches | Specifications | Clevis width (mm) | Locking direction | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 40 | 125 | 1 | No (Standard) | 0.63 | P3DWASC | 0.3 | 2 pcs. | Built-in standard magnet type | 12 | Retraction locking | - |
Loading...Tải…
Operation Method | Straight Advancing Stroke | Support Type | Clevis | Rod Tip Shape | Clevis shape |
---|---|---|---|---|---|
Rod Motion | Double Acting Piece Rod | Operating Temperature Range(°C) | -10::60 | Tip fitting | U-Shaped Knuckle Joint |
Please check the type/dimensions/specifications of the part CLKGB40-125Y-B-P3DWASC-X2095 in the Slim Style Clamp Cylinder With Lock CLKG-X2095, CLKP-X2095 (Built-In Standard/Strong Magnet Type) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CLKGB40-125Y-B-P3DWASC-X2095 trong chuỗi Slim Style Clamp Cylinder With Lock CLKG-X2095, CLKP-X2095 (Built-In Standard/Strong Magnet Type).
Part Number |
---|
CLKGA25-100Y-F-X2095 |
CLKGA25-100YS-B-P-X2095 |
CLKGA25-100YS-B-P3DWASC-X2095 |
CLKGB40-125Y-B-P3DWASCS-X2095 |
CLKGB40-125Y-B-P3DWASE-X2095 |
CLKGB40-125Y-B-P3DWASES-X2095 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder Dia. (Ø) | Stroke (mm) | Max. Pressure (MPa) | Body Options | Clamping Force (kN) | Auto Switches | Lead Wire Length (m) | The number of the switches | Specifications | Clevis width (mm) | Locking direction | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 25 | 100 | 1 | No (Standard) | 0.246 | Without auto switch (built-in magnet) / without auto switch mounting rail | None | None | Built-in standard magnet type | 9 | Extension locking | - | ||
- | 1 Piece(s) | Quote | 25 | 100 | 1 | Speed Controller | 0.246 | Without auto switch (built-in magnet) / with auto switch mounting rail | None | None | Built-in standard magnet type | 9 | Retraction locking | - | ||
- | 1 Piece(s) | Quote | 25 | 100 | 1 | Speed Controller | 0.246 | P3DWASC | 0.3 | 2 pcs. | Built-in standard magnet type | 9 | Retraction locking | - | ||
- | 1 Piece(s) | Quote | 40 | 125 | 1 | No (Standard) | 0.63 | P3DWASC | 0.3 | 1 pc. | Built-in standard magnet type | 12 | Retraction locking | - | ||
- | 1 Piece(s) | Quote | - | 125 | - | No (Standard) | 0.63 | P3DWASE | 0.3 | 2 pcs. | Built-in standard magnet type | 12 | Retraction locking | M12-1/4 pin | ||
- | 1 Piece(s) | Quote | - | 125 | - | No (Standard) | 0.63 | P3DWASE | 0.3 | 1 | Built-in standard magnet type | 12 | Retraction locking | M12-1/4 pin |