(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Clamp cylinder with compact auto switch (D-P3DWA).
[Features]
· CKG: built-in standard magnet type / with magnetic-field-resistant auto switch (for AC).
· CKP: built-in strong magnet type / with magnetic-field-resistant auto switch.
· Magnetic-field-resistant 2-color indication solid state auto switch.
· The auto switch mounting position is available from 3 directions.
· Setting part no. for the model with speed controller reduces hassle of selecting and ordering.
· "Clevis width" and "a, b dimensions" have common interchangeability with all three sizes, ø25 to ø40.
· End bracket: double knuckle joint.
CKG-X2095, CKP-X2095 Series Slim-Style Clamp Cylinder external appearance
Bore size (mm) | 25 | 32 | 40 |
---|---|---|---|
Fluid | Air | ||
Proof pressure | 1.5 MPa | ||
Max. operating pressure | 1.0 MPa | ||
Min. operating pressure | 0.05 MPa | ||
Ambient and fluid temperature | -10°C to +60°C | ||
Piston speed | 50 to 500 mm/s | ||
Cushion | Rubber cushion | ||
Lubrication | Non-lube | ||
Stroke length tolerance*1 | (0 to +1.0) | ||
Mounting*2 | Double clevis |
*1 Stroke length tolerance does not include the amount of bumper change.
*2 A clevis pin, cotter pins and flat washers are provided as standard.
Bore size 25 mm / 32 mm / 42 mm: standard stroke 50 mm / 75 mm / 100 mm / 125 mm / 150 mm
(Unit: N)
Bore size (mm) | Rod size (mm) | Operating direction | Piston area (mm2) | Operating pressure (MPa) | |||
---|---|---|---|---|---|---|---|
0.3 | 0.4 | 0.5 | 0.6 | ||||
25 | 12 | OUT | 491 | 147 | 196 | 246 | 295 |
IN | 378 | 113 | 151 | 189 | 227 | ||
32 | 12 | OUT | 804 | 241 | 322 | 402 | 482 |
IN | 691 | 207 | 276 | 346 | 415 | ||
40 | 12 | OUT | 1,260 | 378 | 504 | 630 | 756 |
IN | 1,147 | 344 | 459 | 574 | 688 |
Basic weight includes the double knuckle joint and auto switch rail at 0 stroke.
(unit: kg)
Bore size (mm) | 25 | 32 | 40 | |
---|---|---|---|---|
CKG□ Series | Basic weight (when stroke is zero) | 0.3 | 0.37 | 0.51 |
Additional weight per 25‑mm stroke | 0.04 | 0.05 | 0.06 | |
CKP□ Series | Basic weight (when stroke is zero) | 0.31 | 0.38 | 0.53 |
Additional weight per 25‑mm stroke | 0.04 | 0.05 | 0.06 | |
Speed controller | 0.04 | 0.04 | 0.04 |
*The above values do not include the weight of the auto switch and bracket.
Calculation
Example: CKG□32-100YS-P-X2095
0.37 + 0.05 × 100/25 + 0.04 = 0.61 kg
(Unit: mm)
CK□A25, 32, 40 (clevis width symbol: A) dimensional drawing
(Unit: mm)
CK□B25, 32, 40 (clevis width symbol: B) dimensional drawing
(Unit: mm)
CK□B25, 32, 40 (clevis width symbol: B) dimensional drawing
(Unit: mm)
CK□A25, 32, 40 (clevis width symbol: A) dimensional drawing
(Unit: mm)
CK□A25, 32, 40 (clevis width symbol: A) dimensional drawing
(Unit: mm)
Bore size | Symbol | |||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
DA | DB | E | F | GA | GB | HA | HB | HS | øI | SA | SB | VA | VB | Z | ZZ | |||||
Max. | Min. | Max. | Min. | Max. | Min. | Max. | Min. | |||||||||||||
25 | 14 ° | 14 ° | 29.5 | 28.5 | 20.5 | 7.5 | 15.6 | 14.9 | 15.6 | 14.9 | 31.9 | 32 | 49.3 | 44.3 | 49.3 | 44.3 | 49.3 | 44.3 | 71.2 | 136.7 |
32 | 18 ° | 18 ° | 36 | 35 | 20.5 | 8.2 | 19.5 | 18.3 | 19.5 | 18.3 | 35.7 | 39 | 52.8 | 47.3 | 52.8 | 47.3 | 52.8 | 47.3 | 72.2 | 137.7 |
40 | 21 ° | 21 ° | 44.5 | 43.5 | 20.5 | 11 | 24 | 22.2 | 24 | 22.2 | 39.6 | 48 | 57.3 | 52.3 | 57.3 | 52.3 | 57.3 | 52.3 | 81.2 | 146.7 |
CKG□ / CKP□25, 32, 40 structure drawings (cross-section view A-A)
CKG□ / CKP□25, 32, 40 structure drawings
Clevis width symbol B structure drawing
CKP□25, 32, 40 built-in strong magnet type structure drawings
No. | Description | Material | Quantity | Note |
---|---|---|---|---|
1 | Rod cover | Aluminum alloy | 1 | Trivalent chromated |
2 | Head cover | Aluminum alloy | 1 | Hard anodized |
3 | Cylinder tube | Aluminum alloy | 1 | Hard anodized |
4 | Piston | Aluminum alloy | 1 | CKG□ Trivalent chromated |
Piston A | Aluminum alloy | CKG□ Trivalent chromated | ||
5 | Piston B | Aluminum alloy | 1 | CKG□ Trivalent chromated |
6 | Piston rod | Stainless steel | 1 | Hard chrome plating: ø25 (bore size 25 mm) |
Structural steel | Hard chrome plating: ø32 (bore size 32 mm), ø40 (bore size 40 mm) | |||
7 | Bushing | Oil-impregnated sintered alloy | 1 | - |
8 | Wear ring | Resin | 1 | - |
9 | Coil scraper | Bronze | 1 | - |
10 | Rod seal | NBR | 1 | - |
11 | Piston seal | NBR | 1 | - |
12 | Tube gasket | NBR | 2 | - |
No. | Description | Material | Quantity | Note |
---|---|---|---|---|
13 | Magnet | - | 1 | - |
14 | Bumper | Urethane rubber | 1 | Rod side |
15 | Bumper | Urethane rubber | 1 | Head side |
16 | U-Shaped Knuckle Joint | Cast iron | 1 | Manganese phosphate coating |
17 | Clevis bushing | Steel strip + PTFE | 4 | - |
18 | Clevis pin/knuckle pin | Structural steel | 2 | - |
19 | Cotter pin | Steel wire | 4 | Zinc trivalent chromate |
20 | Flat washer | Steel strip | 8 | Nickel plating: Clevis width A |
4 | Nickel plating: Clevis width B | |||
21 | Spring pin | Tool steel | 1 | - |
Part Number |
---|
CKGB32-150Y-P3DWASE-X2095 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder Dia. (Ø) | Stroke (mm) | Max. Pressure (MPa) | Body Options | Clamping Force (kN) | Auto Switches | Lead Wire Length (m) | The number of the switches | Specifications | Clevis width (mm) | Made to order specifications | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 32 | 150 | 1 | No (Standard) | 0.402 | P3DWASE | 0.3 | 2 pcs. | Built-in standard magnet type / with magnetic field resistant auto switch (for AC) | 12 | - | None |
Loading...Tải…
Operation Method | Straight Advancing Stroke | Support Type | Clevis | Rod Tip Shape | Clevis shape |
---|---|---|---|---|---|
Rod Motion | Double Acting Piece Rod | Operating Temperature Range(°C) | -10::60 | Tip fitting | U-Shaped Knuckle Joint |
Please check the type/dimensions/specifications of the part CKGB32-150Y-P3DWASE-X2095 in the CKG-X2095, CKP-X2095 Series Slim-Style Clamp Cylinder (With Magnetic-Field-Resistant Auto Switch) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CKGB32-150Y-P3DWASE-X2095 trong chuỗi CKG-X2095, CKP-X2095 Series Slim-Style Clamp Cylinder (With Magnetic-Field-Resistant Auto Switch).
Part Number |
---|
CKGA25-100YS-P3DWASC-X2095 |
CKGA25-100YS-X2095 |
CKGA25-125Y-P-X2095 |
CKGB32-150Y-P3DWAZ-X2095 |
CKGB32-150Y-P4DWL-X2095 |
CKGB32-150Y-X2095 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder Dia. (Ø) | Stroke (mm) | Max. Pressure (MPa) | Body Options | Clamping Force (kN) | Auto Switches | Lead Wire Length (m) | The number of the switches | Specifications | Clevis width (mm) | Made to order specifications | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7,629,880 VND | 1 Piece(s) | 32 Day(s) | 25 | 100 | 1 | Speed Controller | 0.246 | P3DWASC | 0.3 | 2 pcs. | Built-in standard magnet type / with magnetic field resistant auto switch (for AC) | 9 | - | None | ||
- | 1 Piece(s) | Quote | 25 | 100 | - | Speed Controller | 0.246 | Without auto switch (Built-in magnet) / Without auto switch mounting rail | None | None | Built-in standard magnet type / with magnetic field resistant auto switch (for AC) | 9 | Slim style | None | ||
- | 1 Piece(s) | Quote | 25 | 125 | 1 | No (Standard) | 0.246 | Without auto switch (built-in magnet) / with auto switch mounting rail | None | None | Built-in standard magnet type / with magnetic field resistant auto switch (for AC) | 9 | - | None | ||
- | 1 Piece(s) | Quote | 32 | 150 | 1 | No (Standard) | 0.402 | P3DWA | 5 | 2 pcs. | Built-in standard magnet type / with magnetic field resistant auto switch (for AC) | 12 | - | None | ||
- | 1 Piece(s) | Quote | 32 | 150 | 1 | No (Standard) | 0.402 | P4DW | 3 | 2 pcs. | Built-in standard magnet type / with magnetic field resistant auto switch (for AC) | 12 | - | None | ||
- | 1 Piece(s) | Quote | 32 | 150 | 1 | No (Standard) | 0.402 | Without auto switch (built-in magnet) / without auto switch mounting rail | None | None | Built-in standard magnet type / with magnetic field resistant auto switch (for AC) | 12 | - | None |