(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
CKG-X2095, CKP-X2095 Series Slim-Style Clamp Cylinder (With Magnetic-Field-Resistant Auto Switch) (Part Number)

CKG-X2095, CKP-X2095 Series Slim-Style Clamp Cylinder (With Magnetic-Field-Resistant Auto Switch)
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
  • See the catalog for specification details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

Clamp cylinder with compact auto switch (D-P3DWA).
[Features]
· CKG: built-in standard magnet type / with magnetic-field-resistant auto switch (for AC).
· CKP: built-in strong magnet type / with magnetic-field-resistant auto switch.
· Magnetic-field-resistant 2-color indication solid state auto switch.
· The auto switch mounting position is available from 3 directions.
· Setting part no. for the model with speed controller reduces hassle of selecting and ordering.
· "Clevis width" and "a, b dimensions" have common interchangeability with all three sizes, ø25 to ø40.
· End bracket: double knuckle joint.

CKG-X2095, CKP-X2095 Series Slim-Style Clamp Cylinder Specifications

CKG-X2095, CKP-X2095 Series Slim-Style Clamp Cylinder external appearance

CKG-X2095, CKP-X2095 Series Slim-Style Clamp Cylinder external appearance

Bore size (mm)253240
FluidAir
Proof pressure1.5 MPa
Max. operating pressure1.0 MPa
Min. operating pressure0.05 MPa
Ambient and fluid temperature-10°C to +60°C
Piston speed50 to 500 mm/s
CushionRubber cushion
LubricationNon-lube
Stroke length tolerance*1(0 to +1.0)
Mounting*2Double clevis
  • See the manufacturer's catalog for safety precautions and individual product precautions.

*1 Stroke length tolerance does not include the amount of bumper change.
*2 A clevis pin, cotter pins and flat washers are provided as standard.

Standard stroke

Bore size 25 mm / 32 mm / 42 mm: standard stroke 50 mm / 75 mm / 100 mm / 125 mm / 150 mm

Clevis width

  • Clevis width 9 mm* (A): CKGA/CKPA
  • Clevis width 12 mm (B): CKGB/CKPB
  • *12‑mm width comes with 1.6‑mm-thick washer.

Theoretical output

 

(Unit: N)

 

Bore size
(mm)
Rod size
(mm)
Operating directionPiston area
(mm2)
Operating pressure (MPa)
0.30.40.50.6
2512OUT491147196246295
IN378113151189227
3212OUT804241322402482
IN691207276346415
4012OUT1,260378504630756
IN1,147344459574688

Weight

Basic weight includes the double knuckle joint and auto switch rail at 0 stroke.

 

(unit: kg)

 

Bore size (mm)253240
CKG□ SeriesBasic weight (when stroke is zero)0.30.370.51
Additional weight per 25‑mm stroke0.040.050.06
CKP□ SeriesBasic weight (when stroke is zero)0.310.380.53
Additional weight per 25‑mm stroke0.040.050.06
Speed controller0.040.040.04

*The above values do not include the weight of the auto switch and bracket.

Calculation

Example: CKG□32-100YS-P-X2095

  • Basic weight: 0.37 (ø32 [bore size 32 mm])
  • Additional weight: 0.05 / 25 mm
  • Speed controller: 0.04 (S)
  • Cylinder stroke: 100 mm

0.37 + 0.05 × 100/25 + 0.04 = 0.61 kg

External dimensional drawing

CKG□/CKP□25, 32, 40

 

(Unit: mm)

 

CK□A25, 32, 40 (clevis width symbol: A) dimensional drawing

CK□A25, 32, 40 (clevis width symbol: A) dimensional drawing

 

(Unit: mm)

 

CK□B25, 32, 40 (clevis width symbol: B) dimensional drawing

CK□B25, 32, 40 (clevis width symbol: B) dimensional drawing

 

(Unit: mm)

 

CK□B25, 32, 40 (clevis width symbol: B) dimensional drawing

CK□B25, 32, 40 (clevis width symbol: B) dimensional drawing

 

(Unit: mm)

 

CK□A25, 32, 40 (clevis width symbol: A) dimensional drawing

CK□A25, 32, 40 (clevis width symbol: A) dimensional drawing

 

(Unit: mm)

 

CK□A25, 32, 40 (clevis width symbol: A) dimensional drawing

CK□A25, 32, 40 (clevis width symbol: A) dimensional drawing

 

(Unit: mm)

 

Bore sizeSymbol
DADBEFGAGBHAHBHSøISASBVAVBZZZ
Max.Min.Max.Min.Max.Min.Max.Min.
2514 °14 °29.528.520.57.515.614.915.614.931.93249.344.349.344.349.344.371.2136.7
3218 °18 °363520.58.219.518.319.518.335.73952.847.352.847.352.847.372.2137.7
4021 °21 °44.543.520.5112422.22422.239.64857.352.357.352.357.352.381.2146.7

Drawing

CKG□ / CKP□25, 32, 40 structure drawings (cross-section view A-A)

CKG□ / CKP□25, 32, 40 structure drawings (cross-section view A-A)

CKG□ / CKP□25, 32, 40 structure drawings

CKG□ / CKP□25, 32, 40 structure drawings

Clevis width symbol B structure drawing

Clevis width symbol B structure drawing

CKP□25, 32, 40 built-in strong magnet type structure drawings

CKP□25, 32, 40 built-in strong magnet type structure drawings

No.DescriptionMaterialQuantityNote
1Rod coverAluminum alloy1Trivalent chromated
2Head coverAluminum alloy1Hard anodized
3Cylinder tubeAluminum alloy1Hard anodized
4PistonAluminum alloy1CKG□
Trivalent chromated
Piston AAluminum alloyCKG□
Trivalent chromated
5Piston BAluminum alloy1CKG□
Trivalent chromated
6Piston rodStainless steel1Hard chrome plating: ø25 (bore size 25 mm)
Structural steelHard chrome plating: ø32 (bore size 32 mm),
ø40 (bore size 40 mm)
7BushingOil-impregnated sintered alloy1-
8Wear ringResin1-
9Coil scraperBronze1-
10Rod sealNBR1-
11Piston sealNBR1-
12Tube gasketNBR2-
No.DescriptionMaterialQuantityNote
13Magnet-1-
14BumperUrethane rubber1Rod side
15BumperUrethane rubber1Head side
16U-Shaped Knuckle JointCast iron1Manganese phosphate coating
17Clevis bushingSteel strip + PTFE4-
18Clevis pin/knuckle pinStructural steel2-
19Cotter pinSteel wire4Zinc trivalent chromate
20Flat washerSteel strip8Nickel plating:
Clevis width A
4Nickel plating:
Clevis width B
21Spring pinTool steel1-

Precautions

  • *Be sure to read the safety precautions and individual product precautions before use.
  • *See the manufacturer's catalog for product information other than the above.
Part Number
CKGB40-50Y-P4DWZ-X2095
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder Dia.
(Ø)
Stroke
(mm)
Max. Pressure
(MPa)
Body Options Clamping Force
(kN)
Auto Switches Lead Wire Length
(m)
The number of the switches Specifications Clevis width
(mm)
Made to order specifications Connector type

-

1 Piece(s) Quote 40501No (Standard)0.63P4DW52 pcs.Built-in standard magnet type / with magnetic field resistant auto switch (for AC)12-None

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Operation Method Straight Advancing Stroke Support Type Clevis Rod Tip Shape Clevis shape
Rod Motion Double Acting Piece Rod Operating Temperature Range(°C) -10::60 Tip fitting U-Shaped Knuckle Joint

Please check the type/dimensions/specifications of the part CKGB40-50Y-P4DWZ-X2095 in the CKG-X2095, CKP-X2095 Series Slim-Style Clamp Cylinder (With Magnetic-Field-Resistant Auto Switch) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CKGB40-50Y-P4DWZ-X2095 trong chuỗi CKG-X2095, CKP-X2095 Series Slim-Style Clamp Cylinder (With Magnetic-Field-Resistant Auto Switch).

Products like this...

Part Number
CKGA25-100YS-P3DWASC-X2095
CKGA25-100YS-X2095
CKGA25-125Y-P-X2095
CKGB40-50Y-X2095
CKGB40-50YS-P-X2095
CKGB40-50YS-P3DWA-X2095
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder Dia.
(Ø)
Stroke
(mm)
Max. Pressure
(MPa)
Body Options Clamping Force
(kN)
Auto Switches Lead Wire Length
(m)
The number of the switches Specifications Clevis width
(mm)
Made to order specifications Connector type

7,629,880 VND

1 Piece(s) 32 Day(s) 251001Speed Controller0.246P3DWASC0.32 pcs.Built-in standard magnet type / with magnetic field resistant auto switch (for AC)9-None

-

1 Piece(s) Quote 25100-Speed Controller0.246Without auto switch (Built-in magnet) / Without auto switch mounting railNoneNoneBuilt-in standard magnet type / with magnetic field resistant auto switch (for AC)9Slim styleNone

-

1 Piece(s) Quote 251251No (Standard)0.246Without auto switch (built-in magnet) / with auto switch mounting railNoneNoneBuilt-in standard magnet type / with magnetic field resistant auto switch (for AC)9-None

-

1 Piece(s) Quote 40501No (Standard)0.63Without auto switch (built-in magnet) / without auto switch mounting railNoneNoneBuilt-in standard magnet type / with magnetic field resistant auto switch (for AC)12-None

-

1 Piece(s) Quote 40501Speed Controller0.63Without auto switch (built-in magnet) / with auto switch mounting railNoneNoneBuilt-in standard magnet type / with magnetic field resistant auto switch (for AC)12-None

-

1 Piece(s) Quote 40501Speed Controller0.63P3DWA0.52 pcs.Built-in standard magnet type / with magnetic field resistant auto switch (for AC)12-None