(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Clamp cylinder for which 2 series, 4 sizes and 3 clevis widths have been standardized.
[Features]
· Maintains a clamped or unclamped state when air supply pressure drops or residual pressure is released.
· Interchangeable with the existing series (CLK1) and total length reduced by 2 mm.
· With a cover configuration eliminating protruding valves.
· Magnetic-field-resistant auto switches are mountable.
· Can be locked at any position within the entire stroke.
· Can select retraction locking or extension locking.
· Compact lock mechanism minimizes extension of length dimension.
· The lock can be maintained in an open state.
Retraction locking external appearance
Drawing: CLK2 Series Clamp Cylinder With Lock / CK1 Series Clamp Cylinder Without Lock
Prevents workpiece slippage and dropping due to workpiece weight
Prevents dislocation of home position due to weight of clamp arm
Locked state
When compressed air is completely exhausted from the unclamping port, the lock ring is tilted by the spring force, thereby locking the piston rod.
Unlocked state
When compressed air is supplied to the unclamping port, the lock ring stands up perpendicular to the piston rod and the lock is released. Then, the piston rod is retracted.
Unlocked state
Air can be supplied to or exhausted from the cylinder head end by providing bypass piping.
Bore size | 40 | 50 | 63 |
---|---|---|---|
Action | Double acting, single rod | ||
Fluid | Air | ||
Proof pressure | 1.5 MPa | ||
Max. operating pressure | 1.0 MPa | ||
Min. operating pressure | 0.2 MPa | ||
Locking action | Spring locking | ||
Locking pressure | 0.05 MPa | ||
Locking direction | One direction (retraction, extension) | ||
Lock holding force N*1 (max. static load) | 0.5 MPa or equivalent | ||
629 | 982 | 1,559 | |
Lock application | Drop prevention, position holding | ||
Ambient and fluid temperature | Without auto switch: -10°C to +70°C | ||
With auto switch: -10°C to +60°C | |||
Lubrication | Not required (non-lube) | ||
Piston speed | 50 to 500 mm/s | ||
Stroke length tolerance | +1.0/0 | ||
Cushion | Retraction direction (head end): with air cushion | ||
Mounting | Double clevis*2 | ||
*1 The holding force (maximum static load) indicates the maximum capacity, not the normal holding capacity.
Therefore, be sure to select the cylinder in accordance with p. 469 of the manufacturer's catalog.
*2 A pin (for clevis), cotter pin and flat washer are equipped as standard
Clevis width | 16.5 mm | ø40 (diameter 40 mm), ø50 (diameter 50 mm), ø63 (diameter 63 mm) |
---|---|---|
19.5 mm | ø50 (diameter 50 mm), ø63 (diameter 63 mm) | |
12.5 mm | ø40 (diameter 40 mm), ø50 (diameter 50 mm), ø63 (diameter 63 mm) |
(unit: kg)
Bore size (mm) | 40 | 50 | 63 | |
---|---|---|---|---|
Cylinder Basic weight | CLK2G Series | B: 1.05 F: 1.11 | B: 1.48 F: 1.54 | B: 1.96 F: 2.02 |
CLK2P Series | B: 1.12 F: 1.18 | B: 1.49 F: 1.55 | B: 2.06 F: 2.08 | |
Additional weight per 25‑mm stroke | 0.08 | 0.11 | 0.13 | |
Single knuckle joint | 0.25 | 0.2 | ||
U-Shaped Knuckle Joint (Pin, cotter pin, flat washer are included.) | 0.36 | 0.34 | ||
Limit switch mounting base | 0.22 | |||
Dog fitting | 0.12 | |||
Foot | 0.24 | |||
Pedestal | 2.04 |
*The above values do not include the weight of the auto switch and bracket.
Calculation
Example: CLK2PB50-100Y-B
1.49 + 0.11 × 100 / 25 + 0.34 = 2.27 kg
Part Number |
---|
CLK2B50TN-50YA-F4-XC87 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder Dia. (Ø) | Stroke (mm) | Max. Pressure (MPa) | Operating Temperature Range (°C) | Clamping Force (kN) | Auto Switches | Lead Wire Length (m) | The number of the switches | Specifications | Port Screw Type | Clevis width (mm) | Tip fitting | Limit switch mounting base | Metal dog bracket | Foot | Base | Switch mounting rod | Port position | Bypass pipe position | Locking direction | Made to order specifications | Mounting format | Connector type | Mounting bracket |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | 50 | - | - | 0.98 | Without auto switch / without switch mounting rod | None | None | Without magnet | NPT | 19.5 | Double knuckle joint (M6 with tap) | None | None | None | None | None | Top | Right | Extension locking | Heavy duty specifications ø40 to ø63 only | Band mounting style | None | None |
Loading...Tải…
Operation Method | Straight Advancing Stroke | Support Type | Clevis | Rod Tip Shape | Clevis shape |
---|---|---|---|---|---|
Rod Motion | Double Acting Piece Rod | Body Options | No (Standard) |
Please check the type/dimensions/specifications of the part CLK2B50TN-50YA-F4-XC87 in the CLK2, CLK2G, CLK2P Series Clamp Cylinder With Lock (Standard / With Magnetic-Field-Resistant Auto Switch) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CLK2B50TN-50YA-F4-XC87 trong chuỗi CLK2, CLK2G, CLK2P Series Clamp Cylinder With Lock (Standard / With Magnetic-Field-Resistant Auto Switch).
Part Number |
---|
CLK2A32-100Y-B3 |
CLK2A32-100Y-F |
CLK2A32-10Y-B |
CLK2B50TN-75YA-B-XC87 |
CLK2B50TN-75YA-F-XC87 |
CLK2B50TN-75YA-F4-XC87 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder Dia. (Ø) | Stroke (mm) | Max. Pressure (MPa) | Operating Temperature Range (°C) | Clamping Force (kN) | Auto Switches | Lead Wire Length (m) | The number of the switches | Specifications | Port Screw Type | Clevis width (mm) | Tip fitting | Limit switch mounting base | Metal dog bracket | Foot | Base | Switch mounting rod | Port position | Bypass pipe position | Locking direction | Made to order specifications | Mounting format | Connector type | Mounting bracket |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 32 | 100 | 1 | -10~70 | 0.402 | Without auto switch / without switch mounting rod | None | None | Without magnet | Rc | 12 | Double knuckle joint (M6 without tap) | None | None | None | None | Top | Right | Left | Retraction locking | None | Band mounting style | None | - | ||
- | 1 Piece(s) | Quote | 32 | 100 | 1 | -10~70 | 0.402 | Without auto switch / without switch mounting rod | None | None | Without magnet | Rc | 12 | Double knuckle joint (M6 without tap) | None | None | None | None | Top | Top | Left | Extension locking | None | Band mounting style | None | - | ||
- | 1 Piece(s) | Quote | 32 | 10 | 1 | -10~70 | 0.402 | Without auto switch / without switch mounting rod | None | None | Without magnet | Rc | 12 | Double knuckle joint (M6 without tap) | None | None | None | None | Top | Top | Left | Retraction locking | None | Band mounting style | None | - | ||
- | 1 Piece(s) | Quote | 50 | 75 | 1 | -10~70 | 0.98 | Without auto switch / without switch mounting rod | None | None | Without magnet | NPT | 19.5 | Double knuckle joint (M6 with tap) | None | None | None | None | Top | Top | Left | Retraction locking | Heavy duty specification ø40 to ø63 only | Band mounting style | None | - | ||
- | 1 Piece(s) | Quote | - | 75 | - | - | 0.98 | Without auto switch / without switch mounting rod | None | None | Without magnet | NPT | 19.5 | Double knuckle joint (M6 with tap) | None | None | None | None | None | Top | Left | Extension locking | Heavy duty specification ø40 to ø63 only | Band mounting style | None | None | ||
- | 1 Piece(s) | Quote | - | 75 | - | - | 0.98 | Without auto switch / without switch mounting rod | None | None | Without magnet | NPT | 19.5 | Double knuckle joint (M6 with tap) | None | None | None | None | None | Top | Right | Extension locking | Heavy duty specification ø40 to ø63 only | Band mounting style | None | None |