(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
CLK2, CLK2G, CLK2P Series Clamp Cylinder With Lock (Standard / With Magnetic-Field-Resistant Auto Switch) (Part Number)

CLK2, CLK2G, CLK2P Series Clamp Cylinder With Lock (Standard / With Magnetic-Field-Resistant Auto Switch)
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
  • See the catalog for specification details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

Clamp cylinder for which 2 series, 4 sizes and 3 clevis widths have been standardized.
[Features]
· Maintains a clamped or unclamped state when air supply pressure drops or residual pressure is released.
· Interchangeable with the existing series (CLK1) and total length reduced by 2 mm.
· With a cover configuration eliminating protruding valves.
· Magnetic-field-resistant auto switches are mountable.
· Can be locked at any position within the entire stroke.
· Can select retraction locking or extension locking.
· Compact lock mechanism minimizes extension of length dimension.
· The lock can be maintained in an open state.

CLK2 Series Clamp Cylinder With Lock Features

Retraction locking external appearance

Retraction locking external appearance

Drawing: CLK2 Series Clamp Cylinder With Lock / CK1 Series Clamp Cylinder Without Lock

Drawing: CLK2 Series Clamp Cylinder With Lock / CK1 Series Clamp Cylinder Without Lock

Retraction Locking or Extension Locking Selectable

Holding a clamped state

Prevents workpiece slippage and dropping due to workpiece weight

Holding an unclamped state

Prevents dislocation of home position due to weight of clamp arm

Operating Principle

Retraction Locking

Locked state

Locked state

When compressed air is completely exhausted from the unclamping port, the lock ring is tilted by the spring force, thereby locking the piston rod.

Unlocked state

Unlocked state

When compressed air is supplied to the unclamping port, the lock ring stands up perpendicular to the piston rod and the lock is released. Then, the piston rod is retracted.

Extension Locking

Unlocked state

Unlocked state

Air can be supplied to or exhausted from the cylinder head end by providing bypass piping.

Clamp Cylinder With Lock Specifications

Bore size405063
ActionDouble acting, single rod
FluidAir
Proof pressure1.5 MPa
Max. operating pressure1.0 MPa
Min. operating pressure0.2 MPa
Locking actionSpring locking
Locking pressure0.05 MPa
Locking directionOne direction (retraction, extension)
Lock holding force N*1
(max. static load)
0.5 MPa or equivalent
6299821,559
Lock applicationDrop prevention, position holding
Ambient and fluid temperatureWithout auto switch: -10°C to +70°C
With auto switch: -10°C to +60°C
LubricationNot required (non-lube)
Piston speed50 to 500 mm/s
Stroke length tolerance+1.0/0
CushionRetraction direction (head end): with air cushion
MountingDouble clevis*2
 

*1 The holding force (maximum static load) indicates the maximum capacity, not the normal holding capacity.
Therefore, be sure to select the cylinder in accordance with p. 469 of the manufacturer's catalog.
*2 A pin (for clevis), cotter pin and flat washer are equipped as standard

Clevis width16.5 mmø40 (diameter 40 mm), ø50 (diameter 50 mm), ø63 (diameter 63 mm)
19.5 mmø50 (diameter 50 mm), ø63 (diameter 63 mm)
12.5 mmø40 (diameter 40 mm), ø50 (diameter 50 mm), ø63 (diameter 63 mm)

Weight (basic weight is for a 0‑mm stroke.)

 

(unit: kg)

 

Bore size (mm)405063
Cylinder
Basic weight
CLK2G SeriesB: 1.05 F: 1.11B: 1.48 F: 1.54B: 1.96 F: 2.02
CLK2P SeriesB: 1.12 F: 1.18B: 1.49 F: 1.55B: 2.06 F: 2.08
Additional weight per 25‑mm stroke0.080.110.13
Single knuckle joint 0.250.2
U-Shaped Knuckle Joint
(Pin, cotter pin, flat washer are included.)
0.360.34
Limit switch mounting base0.22
Dog fitting0.12
Foot0.24
Pedestal2.04

*The above values do not include the weight of the auto switch and bracket.
Calculation
Example: CLK2PB50-100Y-B

  • Basic weight: 1.49 (ø50 [diameter 50 mm])
  • Additional weight: 0.11/25 stroke
  • Cylinder stroke: 100 stroke
  • Double knuckle joint: 0.34 (Y)

1.49 + 0.11 × 100 / 25 + 0.34 = 2.27 kg

  • *Refer to p. 449 of the manufacturer's catalog for drawings of other models, theoretical output tables, and other specifications.
Part Number
CLK2A32-100Y-B2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder Dia.
(Ø)
Stroke
(mm)
Max. Pressure
(MPa)
Operating Temperature Range
(°C)
Clamping Force
(kN)
Auto Switches Lead Wire Length
(m)
The number of the switches Specifications Port Screw Type Clevis width
(mm)
Tip fitting Limit switch mounting base Metal dog bracket Foot Base Switch mounting rod Port position Bypass pipe position Locking direction Made to order specifications Mounting format Connector type Mounting bracket

-

1 Piece(s) Quote 321001-10~700.402Without auto switch / without switch mounting rodNoneNoneWithout magnetRc12Double knuckle joint (M6 without tap)NoneNoneNoneNoneTopLeftRightRetraction lockingNoneBand mounting styleNone-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Operation Method Straight Advancing Stroke Support Type Clevis Rod Tip Shape Clevis shape
Rod Motion Double Acting Piece Rod Body Options No (Standard)

Please check the type/dimensions/specifications of the part CLK2A32-100Y-B2 in the CLK2, CLK2G, CLK2P Series Clamp Cylinder With Lock (Standard / With Magnetic-Field-Resistant Auto Switch) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CLK2A32-100Y-B2 trong chuỗi CLK2, CLK2G, CLK2P Series Clamp Cylinder With Lock (Standard / With Magnetic-Field-Resistant Auto Switch).

Products like this...

Part Number
CLK2A32-100-B
CLK2A32-100Y-B
CLK2A32-100Y-B3
CLK2A32-100Y-F
CLK2A32-10Y-B
CLK2A32-125Y-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder Dia.
(Ø)
Stroke
(mm)
Max. Pressure
(MPa)
Operating Temperature Range
(°C)
Clamping Force
(kN)
Auto Switches Lead Wire Length
(m)
The number of the switches Specifications Port Screw Type Clevis width
(mm)
Tip fitting Limit switch mounting base Metal dog bracket Foot Base Switch mounting rod Port position Bypass pipe position Locking direction Made to order specifications Mounting format Connector type Mounting bracket

-

1 Piece(s) Quote 321001-10~700.402Without auto switch / without switch mounting rodNoneNoneWithout magnetRc12NoneNoneNoneNoneNoneTopTopLeftRetraction lockingNoneBand mounting styleNone-

-

1 Piece(s) Quote 321001-10~700.402Without auto switch / without switch mounting rodNoneNoneWithout magnetRc12Double knuckle joint (M6 without tap)NoneNoneNoneNoneTopTopLeftRetraction lockingNoneBand mounting styleNone-

-

1 Piece(s) Quote 321001-10~700.402Without auto switch / without switch mounting rodNoneNoneWithout magnetRc12Double knuckle joint (M6 without tap)NoneNoneNoneNoneTopRightLeftRetraction lockingNoneBand mounting styleNone-

-

1 Piece(s) Quote 321001-10~700.402Without auto switch / without switch mounting rodNoneNoneWithout magnetRc12Double knuckle joint (M6 without tap)NoneNoneNoneNoneTopTopLeftExtension lockingNoneBand mounting styleNone-

-

1 Piece(s) Quote 32101-10~700.402Without auto switch / without switch mounting rodNoneNoneWithout magnetRc12Double knuckle joint (M6 without tap)NoneNoneNoneNoneTopTopLeftRetraction lockingNoneBand mounting styleNone-

-

1 Piece(s) Quote 321251-10~700.402Without auto switch / without switch mounting rodNoneNoneWithout magnetRc12Double knuckle joint (M6 without tap)NoneNoneNoneNoneTopTopLeftRetraction lockingNoneBand mounting styleNone-