(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Smooth Cylinder CS2Y Series (Part Number)

Smooth Cylinder CS2Y Series
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
  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not supported for some model numbers.

Product Description

[Features]
· Air cylinder designed with low piston friction, ideal for applications such as contact pressure control, which requires smooth movements at low pressures
· Low sliding resistance with minimum operating pressure of 0.005 MPa

Smooth Cylinder CS2Y Series Specifications

JIS symbol of CS2Y Series Smooth Cylinder: double acting, without cushion

JIS symbol of CS2Y Series Smooth Cylinder: double acting, without cushion

Specifications

Tube Inner Diameter (mm)125140160
ActionDouble acting, single rod
Direction of low frictionBidirectional
FluidAir
Proof Pressure1.05 MPa
Maximum operating pressure0.7 MPa
Ambient and Working Fluid TemperatureWithout auto switch: 0 ℃ to 70 ℃ (no freezing)
With auto switch: 0 ℃ to 60 ℃ (no freezing)
Allowable leakage rate0.5 L/min (ANR) or less
CushioningNone* (versions with cushion can be manufactured)
LubricationNot required (non-lube)
MountingBasic type, foot type, rod-end flange type, head-end flange type
Single clevis type, double clevis type, center trunnion type
  • *If an air cushion is not used, set the energy at the stroke end to 0.36 J or less.

Maximum Stroke Table

 

(Units: mm)

 

Tube MaterialAluminum alloyCarbon steel pipe
Tube Inner Diameter (mm)Mounting Bracket
Basic Type / Head Flange Type
Single Clevis Type / Double Clevis Type
Center trunnion type
Rod-end flange type
Basic type
Head-end flange type
Single clevis
Double clevis type
Center trunnion type
Foot type
Rod-end flange type
1251,000 or less1,000 or less1,600 or less
1401,000 or less1,000 or less1,600 or less
1601,200 or less1,200 or less1,600 or less

Minimum operating pressure

 

(Units: MPa)

 

Tube Inner Diameter (mm)125140160
Minimum operating pressure0.005*
  • *For models with cushion, the pressure within the cushion stroke is not included.

Diagram

Diagram

Diagram

Components

NumberNameMaterialNotes
1Rod coverDiecast aluminumChromate
2Head coverDiecast aluminumChromate
3Cylinder TubeAluminum alloyHard anodized aluminum
4PistonAluminum alloyChromate
5Piston rodCarbon steelHard chrome plating
6BushingOil-impregnated sintered alloy-
7Tie-rodCarbon steelZinc chromate
8Tie-rod nutRolled steelNickel plated
9Cushion RingStainless steel-
10Cushion valveRolled steelNickel plated
11Piston NutCarbon steelNickel plated
12Flat WasherCarbon steelNickel plated
13Wear RingResin-
14Magnet*--
15Retaining RingSpring steelPhosphate coated
16Rod packingNBR-
17Cushion seal**Urethane-
18Piston packingNBR-
19Valve packingNBR-
20Tube gasketNBR-
21Piston gasketNBR-
  • *Built-in magnet type with auto switch
  • **Used only in products with cushion.

Replacement Parts / Seal Kit

Tube Inner Diameter (mm)Order NumberContent
125CS2Y125A-PSFor products without cushion
Component Part Numbers
Set of (16), (18), (20) listed above
140CS2Y140A-PS
160CS2Y160A-PS
125CS2Y125AA-PSFor products with cushions on both sides
Component Part Numbers
Set of (16), (17) (2 pcs.), (18), (20) listed above
140CS2Y140AA-PS
160CS2Y160AA-PS
125CS2Y125AR-PSFor products with cushion on one side
Component Part Numbers
Set of (16), (17) (1 pc.), (18), (20) listed above
140CS2Y140AR-PS
160CS2Y160AR-PS
  • *The seal kit does not include a grease pack.
    Order with the following part number when only the grease pack is needed.
    Grease pack part number: GR-L-005 (5 g), GR-L-010 (10 g), GR-L-150 (150 g)
  • *Refer to p. 217 of the manufacturer's catalog for other models' dimensions, specifications, etc.
Part Number
CDS2YL140-800J-A54
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Cushion Specifications Port thread type Auto Switches Lead Wire The number of the switches Rod Tip Metal Fitting Type of Mount Support Bellows Custom-made Specifications

-

1 Piece(s) Quote 140800Without cushionBuilt-in magnetRcA540.52NoneFootNylon tarpaulinNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function Standard Environment, Applications Standard / Low Speed Operating Pressure(MPa) 0.005 to 0.7

Please check the type/dimensions/specifications of the part CDS2YL140-800J-A54 in the Smooth Cylinder CS2Y Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDS2YL140-800J-A54 trong chuỗi Smooth Cylinder CS2Y Series.

Products like this...

Part Number
CDS2YB125-100A
CDS2YB125-115
CDS2YB125-125
CDS2YL160-11
CDS2YL160-1180-M9BWL
CDS2YL160-1180-M9BWLS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Cushion Specifications Port thread type Auto Switches Lead Wire The number of the switches Rod Tip Metal Fitting Type of Mount Support Bellows Custom-made Specifications

-

1 Piece(s) Quote ------------

-

1 Piece(s) Quote ------------

-

1 Piece(s) Quote ------------

-

1 Piece(s) Quote ------------

-

1 Piece(s) Quote ------------

-

1 Piece(s) Quote ------------