(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
· Air cylinder designed with low piston friction.
[Features]
· A large-diameter tie-rod type air cylinder with a square cover.
· With auto switch (CS1□Q).
· Ideal for applications such as contact pressure control, which requires smooth movements at low pressures.
Model Number Notation
CS1□Q Series Non-Lube, Low Friction Type Air Cylinder external appearance
CS1□Q Series Non-Lube, Low Friction Type Air Cylinder JIS symbol
Action | Double acting, single rod |
---|---|
Direction of low friction | Bidirectional |
Fluid | Air |
Proof Pressure | 1.05 MPa |
Maximum operating pressure | 0.7 MPa |
Minimum operating pressure | *0.005 MPa |
Ambient and fluid temperature | Without auto switch: 0 to 70°C (no freezing), with auto switch: 0 to 60°C (no freezing) |
Allowable leakage rate | 0.5 L/min (ANR) or less |
Cushioning | None (versions with cushion can be manufactured) |
Lubrication | Not required (non-lube) |
Tube Inner Diameter (mm) | 125, 140, 160 |
Mounting | Basic type, foot type, rod-end flange type, head-end flange type, single clevis type, double clevis type, center trunnion type |
(Units: mm)
Tube Material | Aluminum tube (for products with auto switch) | Iron tube (for products without auto switch) | |
---|---|---|---|
Tube Inner Diameter (mm) | Mounting Bracket | ||
Basic Type / Head Flange Type Single Clevis Type / Double Clevis Type Center trunnion type Rod-end flange type | Basic Type / Head Flange Type / Single Clevis Type / Double Clevis Type Center trunnion type | Foot type Rod-end flange type | |
125 | 1,000 or less | 1,000 or less | 1,600 or less |
140 | 1,000 or less | 1,000 or less | 1,600 or less |
160 | 1,200 or less | 1,200 or less | 1,600 or less |
The low-friction cylinder is used in combination with a precision regulator (IR Series).
Application example
Diagram
Number | Name | Material | Notes |
---|---|---|---|
1 | Rod cover | Rolled steel plate | Painted black |
2 | Head cover | Rolled steel plate | Painted black |
3 | Cylinder Tube | Aluminum alloy* | Hard anodized aluminum |
Carbon steel tube | Hard chrome plating | ||
4 | Piston | Diecast aluminum alloy | Chromate |
5 | Piston rod | Carbon steel | Hard chrome plating |
6 | Retaining plate | Cast iron | Painted black |
7 | Bushing | Resin/Copper alloy (Multiple layers) | - |
8 | Valve Guide | Brass | - |
9 | Tie-rod | Carbon steel | Bright chromate |
10 | Tie-rod nut | Rolled steel | Black zinc chromate |
11 | Spring Washer | Steel wire | Black zinc chromate |
12 | Retaining Plate Bolt | Chrome molybdenum steel | Black zinc chromate |
13 | Spring Washer | Steel wire | Black zinc chromate |
14 | Cushion Ring A | Rolled steel | Zinc chromate |
15 | Cushion Ring B | Rolled steel | Zinc chromate |
16 | Cushion valve | Rolled steel | Electroless nickel plated |
17 | Wear ring | Resin | - |
Number | Name | Material |
---|---|---|
18 | Wiper Ring | NBR |
19 | Cushion seal* | |
20 | Rod packing | |
21 | Piston packing | |
22 | Valve Seal | |
23 | Tube gasket | |
24 | Piston gasket | |
25 | Retaining Plate Gasket | |
26 | Guide Gasket |
Tube inner diameter (mm) | Order Number | Content |
---|---|---|
125 | CS1Q125A-PS | Component Part Numbers Set of (18), (20), (21), (22), (23) and (25) |
140 | CS1Q140A-PS | |
160 | CS1Q160A-PS |
Part Number |
---|
CDS1CQ160-310K |
CDS1CQ160-310K-M9BWL |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Cushion | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Bellows |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 160 | 310 | Without cushion | 0.005 to 0.7 | Built-in magnet | Rc | None | - | - | Single clevis | Heat-resistant tarpaulin | ||
- | 1 Piece(s) | Quote | 160 | 310 | Without cushion | 0.005 to 0.7 | Built-in magnet | Rc | None | - | - | Single clevis | Heat-resistant tarpaulin |
Loading...Tải…
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Low Friction (Internal Resistance) |