(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
CS1□Q Series Non-Lube, Low Friction Type Air Cylinder (Part Number)

CS1□Q Series Non-Lube, Low Friction Type Air Cylinder
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
  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not supported for some model numbers.

Product Description

· Air cylinder designed with low piston friction.
[Features]
· A large-diameter tie-rod type air cylinder with a square cover.
· With auto switch (CS1□Q).
· Ideal for applications such as contact pressure control, which requires smooth movements at low pressures.

Model Number Notation

Model Number Notation

Model Number Notation

CS1□Q Series Non-Lube, Low Friction Type Air Cylinder Features

CS1□Q Series Non-Lube, Low Friction Type Air Cylinder external appearance

CS1□Q Series Non-Lube, Low Friction Type Air Cylinder external appearance

CS1□Q Series Non-Lube, Low Friction Type Air Cylinder JIS symbol

CS1□Q Series Non-Lube, Low Friction Type Air Cylinder JIS symbol

Specifications

ActionDouble acting, single rod
Direction of low frictionBidirectional
FluidAir
Proof Pressure1.05 MPa
Maximum operating pressure0.7 MPa
Minimum operating pressure*0.005 MPa
Ambient and fluid temperatureWithout auto switch: 0 to 70°C (no freezing), with auto switch: 0 to 60°C (no freezing)
Allowable leakage rate0.5 L/min (ANR) or less
CushioningNone (versions with cushion can be manufactured)
LubricationNot required (non-lube)
Tube Inner Diameter (mm)125, 140, 160
MountingBasic type, foot type, rod-end flange type, head-end flange type, single clevis type, double clevis type, center trunnion type
  • *For models with cushion, the pressure within the cushion stroke is not included.

Maximum Stroke Table

 

(Units: mm)

 

Tube MaterialAluminum tube (for products with auto switch)Iron tube (for products without auto switch)
Tube Inner Diameter (mm)Mounting Bracket
Basic Type / Head Flange Type
Single Clevis Type / Double Clevis Type
Center trunnion type
Rod-end flange type
Basic Type / Head Flange
Type / Single Clevis
Type / Double Clevis Type
Center trunnion type
Foot type
Rod-end flange type
1251,000 or less1,000 or less1,600 or less
1401,000 or less1,000 or less1,600 or less
1601,200 or less1,200 or less1,600 or less

Application example

The low-friction cylinder is used in combination with a precision regulator (IR Series).

Application example

Application example

Non-lube type

Diagram

Diagram

Components

NumberNameMaterialNotes
1Rod coverRolled steel platePainted black
2Head coverRolled steel platePainted black
3Cylinder TubeAluminum alloy*Hard anodized aluminum
Carbon steel tubeHard chrome plating
4PistonDiecast aluminum alloyChromate
5Piston rodCarbon steelHard chrome plating
6Retaining plateCast ironPainted black
7BushingResin/Copper alloy (Multiple layers)-
8Valve GuideBrass-
9Tie-rodCarbon steelBright chromate
10Tie-rod nutRolled steelBlack zinc chromate
11Spring WasherSteel wireBlack zinc chromate
12Retaining Plate BoltChrome molybdenum steelBlack zinc chromate
13Spring WasherSteel wireBlack zinc chromate
14Cushion Ring ARolled steelZinc chromate
15Cushion Ring BRolled steelZinc chromate
16Cushion valveRolled steelElectroless nickel plated
17Wear ringResin-
  • *Products with auto switch

Seal List

NumberNameMaterial
18Wiper RingNBR
19Cushion seal*
20Rod packing
21Piston packing
22Valve Seal
23Tube gasket
24Piston gasket
25Retaining Plate Gasket
26Guide Gasket
  • *Used only in products with cushion.

Low-Friction Type

Tube inner diameter
(mm)
Order NumberContent
125CS1Q125A-PSComponent Part Numbers
Set of (18), (20), (21), (22), (23) and (25)
140CS1Q140A-PS
160CS1Q160A-PS
  • *Since the seal kit does not include a grease pack, order it separately.
    Grease pack part number: GR-L-005 (5 g), GR-L-010 (10 g), GR-L-150 (150 g)
  • **Seal kits do not include a cushion seal, piston seal and guide gasket because those are not replaceable parts.
  • *Refer to p. 559 of the manufacturer's catalog for other models' dimensions, specifications, etc.
Part Number
CDS1DQ125-550K
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Cushion Operating Pressure
(MPa)
Specifications Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Bellows

-

1 Piece(s) Quote 125550Without cushion0.005 to 0.7Built-in magnetRcNone--U-Shaped Clevis TypeHeat-resistant tarpaulin

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function Standard Environment, Applications Low Friction (Internal Resistance)

Please check the type/dimensions/specifications of the part CDS1DQ125-550K in the CS1□Q Series Non-Lube, Low Friction Type Air Cylinder series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDS1DQ125-550K trong chuỗi CS1□Q Series Non-Lube, Low Friction Type Air Cylinder.

Products like this...

Part Number
CDS1BQ125-100-Y7BW
CDS1BQ125-1000
CDS1BQ125-100R
CDS1DQ125-600-A54S
CDS1DQ125-650
CDS1DQ125-75-M9BWL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Cushion Operating Pressure
(MPa)
Specifications Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Bellows

-

1 Piece(s) Quote -----------

-

1 Piece(s) Quote -----------

-

1 Piece(s) Quote -----------

-

1 Piece(s) Quote -----------

-

1 Piece(s) Quote -----------

-

1 Piece(s) Quote -----------