(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A large-diameter tie-rod type air cylinder with a square cover.
[Features]
· With auto switch (CDS1W).
· *The air-hydro type is available in ø125 (125‑mm diameter), ø140 (140‑mm diameter), and ø160 (160‑mm diameter) only.
CS1 Series Standard Type Air Cylinder external appearance
JIS symbol for CS1 Series Standard Type Air Cylinder (double acting type, air cushion)
Type | Lube Type / Non-Lube Type | Air-hydro type |
---|---|---|
Tube Inner Diameter (mm) | ø125 to 300 (125‑mm to 300‑mm diameter) | ø125 (125‑mm diameter), ø140 (140‑mm diameter), ø160 (160‑mm diameter) |
Fluid | Air | Turbine oil |
Proof Pressure | *1.57 MPa | |
Maximum operating pressure | 0.97 MPa | |
Minimum operating pressure | 0.05 MPa | 0.06 MPa |
Piston Speed | 50 to 500 mm/s | 0.5 to 200 mm/s |
Cushioning | Yes | None |
Ambient and fluid temperature | 0 to 70°C (no freezing) Air-hydro type: 5 to 60°C | |
Stroke Length Tolerance (mm) | 250 st or less: (0 to +1.0), 251 to 1,000 st: (0 to +1.4), 1,001 to 1,500 st: (0 to +1.8) 1,501 to 2,000 st: (0 to +2.2), 2,001 to 2,400 st: (0 to +2.6) | |
Mounting | Basic type, foot type, rod-end flange type, head-end flange type, single clevis type, double clevis type, center trunnion type |
*Japanese Class 2 Pressure Vessel Act compliant products: 1.46 MPa.
(Units: mm)
Tube Material | Aluminum tube | Iron tube | |
---|---|---|---|
Tube inner diameter | Mounting Bracket | ||
Basic Type / Head Flange Type Single Clevis Type / Double Clevis Type Center Trunnion Type / Foot Type Rod-end flange type | Basic Type / Head Flange Type / Single Clevis Type / Double Clevis Type Center trunnion type | Foot type Rod-end flange type | |
125 | 1,000 or less | 1,000 or less | 1,600 or less |
140 | 1,000 or less | 1,000 or less | 1,600 or less |
160 | 1,200 or less | 1,200 or less | 1,600 or less |
180 | - | 1,200 or less | *2,000 or less |
200 | - | *1,200 or less | *2,000 or less |
250 | - | 1,200 or less | 2,400 or less |
300 | - | 1,200 or less | 2,400 or less |
*Aluminum tubing is used for items with a bore size of ø180 (180‑mm diameter) and ø200 (200‑mm diameter) compatible with Class 2 pressure vessels in Japan.
Name | Material | Notes | |
---|---|---|---|
Cover | Rolled steel plate | Painted black | |
Tube | ø125 (125‑mm diameter), ø140 (140‑mm diameter), ø160 (160‑mm diameter) | Aluminum alloy | Hard anodized aluminum |
Carbon steel tube | Inner surface: hard chrome plating | ||
ø180 (180‑mm diameter), ø200 (200‑mm diameter), ø250 (250‑mm diameter), ø300 (300‑mm diameter) | *Carbon steel tube | Inner surface: hard chrome plating* | |
Sliding Part Seal | Lube type | NBR | JIS B2401 O-rings |
Non-lube type | NBR | - | |
Air-hydro type | NBR | - | |
Piston rod | Carbon steel | Hard chrome plating | |
Piston | Lube type | Cast iron | - |
Non-lube type | Diecast aluminum alloy (iron tube: cast iron) | Chromate (for aluminum alloy casting) | |
Air-hydro type | Diecast aluminum alloy (iron tube: cast iron) | Chromate (for aluminum alloy casting) |
*For items with a bore size of ø180 (180‑mm diameter) and ø200 (200‑mm diameter) compatible with Class 2 pressure vessels in Japan, the material is "aluminum alloy" and the Note should state "hard anodized."
Lube type diagram
Non-lube type diagram
Air-hydro type diagram
Number | Name | Material | Notes | |
---|---|---|---|---|
1 | Rod cover | Rolled steel plate | Painted black | |
2 | Head cover | Rolled steel plate | Painted black | |
3 | Cylinder Tube | ø125 to 160 (125‑mm to 160‑mm diameter) | Aluminum alloy | Hard anodized aluminum |
ø125 to 300 (125‑mm to 300‑mm diameter) | Carbon steel tube | Inner surface: hard chrome plating | ||
4 | Piston | Cast iron* | - | |
5 | Piston rod | Carbon steel | Hard chrome plating | |
6 | Retaining plate | Cast iron | Painted black | |
7 | Bushing | Resin/Copper alloy (Multiple layers) | - | |
8 | Valve Guide | Brass | - | |
9 | Tie-rod | Carbon steel | Bright chromate | |
10 | Tie-rod nut | Rolled steel | Black zinc chromate | |
11 | Spring Washer | Steel wire | Black zinc chromate | |
12 | Retaining Plate Bolt | Chrome molybdenum steel | Black zinc chromate | |
13 | Spring Washer | Steel wire | Black zinc chromate | |
14 | Cushion Ring A | Rolled steel | Zinc chromate | |
15 | Cushion Ring B | Rolled steel | Zinc chromate | |
16 | Cushion valve | Rolled steel | Electroless nickel plated | |
17 | Spacer A | Rolled steel | Zinc chromate | |
18 | Spacer B | Rolled steel | Zinc chromate | |
19 | Air Releasing Valve B | Rolled steel | Zinc chromate | |
20 | Air Releasing Valve A | Chrome molybdenum steel | - | |
21 | Check ball | Chrome bearing steel | - | |
22 | *Tie-Rod Reinforcement Ring | Rolled steel | Painted black | |
32 | Wear Ring | Resin | - |
*Aluminum tubing material of non-lube and air-hydro type is aluminum alloy casted.
Number | Name | Material |
---|---|---|
Lube type | ||
23 | Wiper Ring | NBR |
24** | Cushion Seal | |
25 | Rod packing | |
26 | Piston packing | |
27 | Valve Seal | |
28 | Tube gasket | |
29** | Piston gasket | |
30 | Retaining Plate Gasket | |
31** | Guide Gasket |
Number | Name | Material |
---|---|---|
Non-lube type Seals except 25 and 26 are the same as for the lube type. | ||
25 | Rod packing | NBR |
26 | Piston packing |
Number | Name | Material |
---|---|---|
Air-hydro type Seals except 25 and 26 are the same as for the lube type. (Except cushion seal) | ||
25 | Rod packing | NBR |
26 | Piston packing |
Part Number |
---|
CDS1WF140-100J |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Cushion | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Bellows | Tube Material | Pressure vessel construction code | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 140 | 100 | With cushions on both sides | 0.05 to 0.97 | Built-in magnet | Rc | None | - | - | Rod-end flange type | One side nylon tarpaulin | Aluminum tube | Conforming | Lube type |
Loading...Tải…
Cylinder Operation Method | Double Acting | Rod Operation Method | Double rod | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard |
Please check the type/dimensions/specifications of the part CDS1WF140-100J in the CS1W Series Double Rod Type Air Cylinder, Lube / Non-Lube Type, Air-Hydro Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDS1WF140-100J trong chuỗi CS1W Series Double Rod Type Air Cylinder, Lube / Non-Lube Type, Air-Hydro Type.
Part Number |
---|
CDS1WB125-100-A64 |
CDS1WB125-100-M9BW |
CDS1WB125-100-Y7NWL |
CDS1WF140-100N |
CDS1WF140-100N-A54 |
CDS1WF140-120-A59W |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Cushion | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Bellows | Tube Material | Pressure vessel construction code | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
- | 1 Piece(s) | Quote | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
- | 1 Piece(s) | Quote | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
- | 1 Piece(s) | Quote | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
- | 1 Piece(s) | Quote | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
- | 1 Piece(s) | Quote | - | - | - | - | - | - | - | - | - | - | - | - | - | - |