(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
CA2 Q-XC3 Series Low Friction Type Air Cylinder (Part Number)

CA2 Q-XC3 Series Low Friction Type Air Cylinder
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not supported for some model numbers.

Product Description

· Air cylinder with a special port location.
[Features]
· Low friction type.
· Without auto switch (CA2) or with auto switch (built-in magnet) (CDA2).
· Mounting: single clevis type, double clevis type, center trunnion type, rod flange type.
· Bore size: 50 mm / 63 mm / 80 mm / 100 mm.
· Direction of low friction: with pressure on head side, with pressure on rod side.
· Port thread type: Rc.

Model Number Notation

Model Number Notation

Model Number Notation

CA2 Q-XC3 Series Low Friction Type Air Cylinder Specifications

CA2□Q Series external appearance

CA2□Q Series external appearance

CA2□Q-XC3□ (port location seen from rod side) □ (cushion valve location seen from rod side)
*Refer to the relationship between the port location and the cushion valve (rod chamfer) location and then indicate the symbol A, B, C or D.

Relationship between Port Location and Cushion Valve (Rod Chamfer) Location

Symbol for rod-side flange mounting bracket

Symbol for rod-side flange mounting bracket

Symbol for single clevis type mounting bracket

Symbol for single clevis type mounting bracket

Symbol for double clevis type mounting bracket

Symbol for double clevis type mounting bracket

Symbol for center trunnion type mounting bracket

Symbol for center trunnion type mounting bracket

  • 1.As shown in the above diagram, the symbols for the locations of the ports and cushion valves are as follows: viewed from the rod side, the top location is rendered A; then, B, C, and D, in the clockwise direction.
  • 2.The style in which the ports and the cushion valves are combined is applicable only when the rod cover and the head cover are changed to the same locations.
  • 3.The symbol -XC3 (A) (B) indicates the standard specification. There are no optional part number specifications A and B.
  • 4.Except for the symbols for the locations of the ports and cushion valves, the specifications are the same as the standard product.

Precautions

  • *Pictures are of representational models.
  • *See the SMC catalog for information other than that detailed above.
Part Number
CDA2DQ80-250B-A54-XC3BC
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Specifications Auto Switches Lead Wire The number of the switches Type of Mount Support Custom-made Specifications Customized specification (port positions) Type

-

1 Piece(s) Quote 80250Built-in magnetA540.52U-Shaped Clevis TypeSpecial port locationBCDirection of low friction: with pressure on rod side

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function Standard Environment, Applications Low Friction (Internal Resistance) Cushion None
Operating Pressure(MPa) 0.01 to 0.7 Port thread type Rc

Please check the type/dimensions/specifications of the part CDA2DQ80-250B-A54-XC3BC in the CA2 Q-XC3 Series Low Friction Type Air Cylinder series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDA2DQ80-250B-A54-XC3BC trong chuỗi CA2 Q-XC3 Series Low Friction Type Air Cylinder.

Products like this...

Part Number
CA2CQ63-75F-XC3CD
CA2CQ63-75F-XC3DA
CA2CQ80-100F-XC3DA
CDA2DQ80-250B-A54-XC3DA
CDA2DQ80-250B-A54L3-XC3BC
CDA2DQ80-250B-A54L3-XC3DA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Specifications Auto Switches Lead Wire The number of the switches Type of Mount Support Custom-made Specifications Customized specification (port positions) Type

-

1 Piece(s) Quote 6375Without magnet---Single clevisSpecial port locationCDDirection of low friction: with pressure on head side

-

1 Piece(s) Quote 6375Without magnet---Single clevisSpecial port locationDADirection of low friction: with pressure on head side

-

1 Piece(s) Quote 80100Without magnet---Single clevisSpecial port locationDADirection of low friction: with pressure on head side

-

1 Piece(s) Quote 80250Built-in magnetA540.52U-Shaped Clevis TypeSpecial port locationDADirection of low friction: with pressure on rod side

-

1 Piece(s) Quote 80250Built-in magnetA5433U-Shaped Clevis TypeSpecial port locationBCDirection of low friction: with pressure on rod side

-

1 Piece(s) Quote 80250Built-in magnetA5433U-Shaped Clevis TypeSpecial port locationDADirection of low friction: with pressure on rod side