(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
End lock cylinder that holds the cylinder's original position even if the air supply is cut off.
[Features]
· Same dimensions as standard CA2 Series cylinder.
· Non-locking type and locking type are standardized for manual release.
· Without auto switch (CBA2) or with auto switch (built-in magnet) (CDBA2).
· Tube material: aluminum tube, steel tube (*Not available for products with auto switch.)
· Bore size: 40 mm / 50 mm / 63 mm / 80 mm / 100 mm.
· Port thread types: Rc, NPT, G.
· Cushion: air cushion (Nil), no cushion (N).
· Lock position: with head-end lock (H), with rod-end lock (R), with double-end lock (W).
Model Number Notation
CBA2 Series external appearance
CBA2 Series (air cushion) symbol
Tube Inner Diameter (mm) | 40 | 50 | 63 | 80 | 100 |
---|---|---|---|---|---|
Fluid | Air | ||||
Proof Pressure | 1.5 MPa | ||||
Maximum operating pressure | 1.0 MPa | ||||
Minimum operating pressure | 0.15 MPa*1 | ||||
Ambient and fluid temperature | Without auto switch: -10°C to 70°C*2 With auto switch: -10°C to 60°C*2 | ||||
Piston Speed | 50 to 500 mm/s | ||||
Cushioning | Air cushion | ||||
Stroke Length Tolerance | Up to 250st: (0 to +1.0) 251 to 1,000st: (0 to +1.4) 1,001 to 1,500st: (0 to +1.8) | ||||
Lubrication | Not required (non-lubricated) | ||||
Mounting | Basic type, axial foot type, rod-end flange type, head-end flange type, single clevis type, double clevis type, center trunnion type |
Lock position | Head end, rod end, double end | ||||
---|---|---|---|---|---|
Retention (MAX.) N | ø40 mm | ø500 mm | ø63 mm | ø80 mm | ø100 mm |
860 | 1,340 | 2,140 | 3,450 | 5,390 | |
Backlash | 2 mm or less | ||||
Manual release | Non-locking type, locking type |
*Maximum ambient temperature for the rod boot unit.
Diagram: CBA2 Series with head lock
Diagram: non-locking type manual release (suffix N)
Diagram: locking type manual release (suffix L)
*Do not disassemble the trunnion type. See the manufacturer's catalog for details.
The dimensions are the same regardless of whether the lock position is head end, rod end or double end.
(Units: mm)
Dimensional drawings: with head-end lock, CBA2B□-□-HN
(Units: mm)
Dimensional drawings: with rod-end lock, CBA2B□-□-RN
(Units: mm)
Dimensional drawings: with double-end lock, CBA2B□-□-WN
(Units: mm)
Dimensional drawings: with rod boot
(Units: mm)
Tube inner diameter (mm) | Stroke range (mm) | d | e | f | h | L | ZZ |
---|---|---|---|---|---|---|---|
40 | 20 to 500 | 56 | 43 | 11.2 | 59 | 1/4 stroke | 154 |
50 | 20 to 600 | 64 | 52 | 11.2 | 66 | 1/4 stroke | 167 |
63 | 20 to 600 | 64 | 52 | 11.2 | 66 | 1/4 stroke | 178 |
80 | 20 to 750 | 76 | 65 | 12.5 | 80 | 1/4 stroke | 213 |
100 | 20 to 750 | 76 | 65 | 14 | 81 | 1/4 stroke | 224 |
(Units: mm)
Tube inner diameter (mm) | Stroke range | A | AL | B | B1 | C | D | DL | E | F | G | H | H1 | HR | HN (MAX) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40 | Up to 500 | 30 | 27 | 60 | 22 | 44 | 16 | 13 | 32 | 10 | 15 | 51 | 8 | 42.3 | 56 |
50 | Up to 600 | 35 | 32 | 70 | 27 | 52 | 20 | 13 | 40 | 12 | 17 | 58 | 11 | 47.3 | 61 |
63 | Up to 600 | 35 | 32 | 85 | 27 | 64 | 20 | 15.5 | 40 | 10 | 17 | 58 | 11 | 54.8 | 68.5 |
80 | Up to 750 | 40 | 37 | 102 | 32 | 78 | 25 | 18.5 | 52 | 14 | 21 | 71 | 13 | 65.8 | 80.5 |
100 | Up to 750 | 40 | 37 | 116 | 41 | 92 | 30 | 20 | 52 | 14 | 21 | 72 | 16 | 72.8 | 87.5 |
Tube Inner Diameter (mm) | J | K | KA | M | MM | MO | N | P | RF | S | WB | WL | ZZ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40 | M8 × 1.25 | 6 | 14 | 11 | M14 × 1.5 | 19 | 27 | 1/4 | 17 | 84 | 2.5 | 25 | 146 |
50 | M8 × 1.25 | 7 | 18 | 11 | M18 × 1.5 | 19 | 30 | 3/8 | 17 | 90 | 2.5 | 25 | 159 |
63 | M10 × 1.25 | 7 | 18 | 14 | M18 × 1.5 | 19 | 31 | 3/8 | 17 | 98 | 4 | 25 | 170 |
80 | M12 × 1.75 | 11 | 22 | 17 | M22 × 1.5 | 23 | 37 | 1/2 | 21 | 116 | 4 | 40 | 204 |
100 | M12 × 1.75 | 11 | 26 | 17 | M26 × 1.5 | 23 | 40 | 1/2 | 21 | 126 | 4 | 40 | 215 |
*The dimensions for each mounting type and the dimensions of accessories (options) are the same as the standard type double acting single rod model. Refer to the manufacturer's catalog.
Circuit diagram: head-end lock (left) / rod-end lock (right)
Part Number |
---|
CBA2G63-150-HL |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder Operation Method | Rod Operation Method | Main Body Shape | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Environment, Applications | End Locking | Cushion | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Lock Position | Type of Mount Support | Bellows | Tube Material | Custom-made Specifications | Lock actuation system | Customized specification (port positions) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | [Double Acting] Double Acting | Single Rods | Standard | 63 | 150 | Standard | Standard | [Provided] Presence | Air cushion | Without magnet | Rc | - | - | - | With head-end lock | Head-end flange | Without rod boot | Aluminum tube | None | Locking type | - |
Loading...Tải…
Operating Pressure(MPa) | 0.15 to 1.0 |
---|
Please check the type/dimensions/specifications of the part CBA2G63-150-HL in the CBA2 Series End Lock Cylinder (Standard, Heat Resistant) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CBA2G63-150-HL trong chuỗi CBA2 Series End Lock Cylinder (Standard, Heat Resistant).
Part Number |
---|
CBA2B100-100-HN |
CBA2B100-100-RL |
CBA2B100-100-RN |
CBA2G63-150-HN |
CBA2G63-150-RL |
CBA2G63-150-RN |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder Operation Method | Rod Operation Method | Main Body Shape | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Environment, Applications | End Locking | Cushion | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Lock Position | Type of Mount Support | Bellows | Tube Material | Custom-made Specifications | Lock actuation system | Customized specification (port positions) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | [Double Acting] Double Acting | Single Rods | Standard | 100 | 100 | Standard | Standard | [Provided] Presence | Air cushion | Without magnet | Rc | - | - | - | With head-end lock | Basic type | Without rod boot | Aluminum tube | None | Non-locking type | - | ||
- | 1 Piece(s) | Quote | [Double Acting] Double Acting | Single Rods | Standard | 100 | 100 | Standard | Standard | [Provided] Presence (Only Rod Side) | Air cushion | Without magnet | Rc | - | - | - | With rod-end lock | Basic type | Without rod boot | Aluminum tube | None | Locking type | - | ||
- | 1 Piece(s) | Quote | [Double Acting] Double Acting | Single Rods | Standard | 100 | 100 | Standard | Standard | [Provided] Presence (Only Rod Side) | Air cushion | Without magnet | Rc | - | - | - | With rod-end lock | Basic type | Without rod boot | Aluminum tube | None | Non-locking type | - | ||
- | 1 Piece(s) | Quote | [Double Acting] Double Acting | Single Rods | Standard | 63 | 150 | Standard | Standard | [Provided] Presence | Air cushion | Without magnet | Rc | - | - | - | With head-end lock | Head-end flange | Without rod boot | Aluminum tube | None | Non-locking type | - | ||
- | 1 Piece(s) | Quote | [Double Acting] Double Acting | Single Rods | Standard | 63 | 150 | Standard | Standard | [Provided] Presence (Only Rod Side) | Air cushion | Without magnet | Rc | - | - | - | With rod-end lock | Head-end flange | Without rod boot | Aluminum tube | None | Locking type | - | ||
- | 1 Piece(s) | Quote | [Double Acting] Double Acting | Single Rods | Standard | 63 | 150 | Standard | Standard | [Provided] Presence (Only Rod Side) | Air cushion | Without magnet | Rc | - | - | - | With rod-end lock | Head-end flange | Without rod boot | Aluminum tube | None | Non-locking type | - |