(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

CBA2 Series End Lock Cylinder (Standard, Heat Resistant) (Part Number)

CBA2 Series End Lock Cylinder (Standard, Heat Resistant)
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
  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not supported for some model numbers.

Product Description

End lock cylinder that holds the cylinder's original position even if the air supply is cut off.
[Features]
· Same dimensions as standard CA2 Series cylinder.
· Non-locking type and locking type are standardized for manual release.
· Without auto switch (CBA2) or with auto switch (built-in magnet) (CDBA2).
· Tube material: aluminum tube, steel tube (*Not available for products with auto switch.)
· Bore size: 40 mm / 50 mm / 63 mm / 80 mm / 100 mm.
· Port thread types: Rc, NPT, G.
· Cushion: air cushion (Nil), no cushion (N).
· Lock position: with head-end lock (H), with rod-end lock (R), with double-end lock (W).

Model Number Notation

Model Number Notation

Model Number Notation

CBA2 Series End Lock Cylinder Specifications

CBA2 Series external appearance

CBA2 Series external appearance

CBA2 Series (air cushion) symbol

CBA2 Series (air cushion) symbol

Tube Inner Diameter (mm)40506380100
FluidAir
Proof Pressure1.5 MPa
Maximum operating pressure1.0 MPa
Minimum operating pressure0.15 MPa*1
Ambient and fluid temperatureWithout auto switch: -10°C to 70°C*2
With auto switch: -10°C to 60°C*2
Piston Speed50 to 500 mm/s
CushioningAir cushion
Stroke Length ToleranceUp to 250st: (0 to +1.0) 251 to 1,000st: (0 to +1.4) 1,001 to 1,500st: (0 to +1.8)
LubricationNot required (non-lubricated)
MountingBasic type, axial foot type, rod-end flange type, head-end flange type, single clevis type, double clevis type, center trunnion type
  • *10.05 MPa except for locking parts.
  • *2No freezing.

Lock Specifications

Lock positionHead end, rod end, double end
Retention (MAX.) Nø40 mmø500 mmø63 mmø80 mmø100 mm
8601,3402,1403,4505,390
Backlash2 mm or less
Manual releaseNon-locking type, locking type

Rod Boot Material

  • Rod boot material (J): nylon tarpaulin, maximum ambient temperature 70°C
  • Rod boot material (K): heat-resistant tarpaulin, maximum ambient temperature 110°C*

*Maximum ambient temperature for the rod boot unit.

Diagram

Diagram: CBA2 Series with head lock

Diagram: CBA2 Series with head lock

Diagram: non-locking type manual release (suffix N)

Diagram: non-locking type manual release (suffix N)

Diagram: locking type manual release (suffix L)

Diagram: locking type manual release (suffix L)

Components

  • 1 Rod cover: Material: aluminum casting; Note: metallic painted
  • 2 Head cover: Material: aluminum casting; Note: metallic painted
  • 3 Cylinder tube: Material: aluminum alloy; Note: hard anodized
  • 4 Piston: Material: aluminum alloy; Note: chromated
  • 5 Piston rod: Material: carbon steel; Note: hard chrome plating
  • 6 Bushing: Material: lead-bronze casting
  • 7 Cushion ring A: Material: rolled steel; Note: electroless nickel plated
  • 8 Tie-rod: Material: carbon steel; Note: zinc chromated
  • 9 Tie-rod nut: Material: rolled steel; Note: zinc trivalent chromate
  • 10 Spring washer: Material: steel wire; Note: zinc trivalent chromate
  • 11 Snap ring: Material: spring steel; Note: phosphate coating
  • 12 Cushion valve: Material: steel wire; Note: zinc trivalent chromate
  • 13 Magnet (*products with auto switch only)
  • 14 Lock piston: Material: carbon steel; Note: quenched, hard chrome plated
  • 15 Lock bushing: Material: lead-bronze casting
  • 16 Lock spring: Material: stainless steel
  • 17 Damper: Material: urethane
  • 18 C-ring: Material: steel wire; Note: zinc chromated
  • 19 Seal retainer: Material: rolled steel; Note: zinc chromated
  • 20 Cushion ring nut: Material: chromium molybdenum steel; Note: quenched, hard chrome plated
  • 21 Hex socket head cap screw: Material: chromium molybdenum steel; Note: black zinc chromated
  • 22 Rubber cap: Material: chloroprene rubber
  • 23A Cap A: Material: aluminum casting, note: black coated
  • 23B Cap B: Material: carbon steel; Note: oxide film treated
  • 24 M/O knob: Material: diecast zinc; Note: black coated
  • 25 M/O bolt: Material: chromium molybdenum steel; Note: black zinc chromated, red painted
  • 26 M/O spring: Material: steel wire; Note: zinc chromated
  • 27 Stopper ring: Material: carbon steel; Note: zinc chromated
  • 28 Cushion valve seal: Material: NBR
  • 29 Rod end nut: Material: rolled steel; Note: zinc trivalent chromate
  • 30 Rod seal: Material: NBR
  • 31 Piston seal: Material: NBR
  • 32 Cylinder tube gasket: Material: NBR
  • 33 Piston gasket: Material: NBR
  • 34 Cushion seal: Material: NBR
  • 35 Wear ring: Material: resin
  • 36 Lock piston seal: Material: NBR

*Do not disassemble the trunnion type. See the manufacturer's catalog for details.

Drawing

Basic type

The dimensions are the same regardless of whether the lock position is head end, rod end or double end.

 

(Units: mm)

 

Dimensional drawings: with head-end lock, CBA2B□-□-HN

Dimensional drawings: with head-end lock, CBA2B□-□-HN

 

(Units: mm)

 

Dimensional drawings: with rod-end lock, CBA2B□-□-RN

Dimensional drawings: with rod-end lock, CBA2B□-□-RN

 

(Units: mm)

 

Dimensional drawings: with double-end lock, CBA2B□-□-WN

Dimensional drawings: with double-end lock, CBA2B□-□-WN

 

(Units: mm)

 

Dimensional drawings: with rod boot

Dimensional drawings: with rod boot

 

(Units: mm)

 

Tube inner diameter
(mm)
Stroke range
(mm)
defhLZZ
4020 to 500564311.2591/4 stroke154
5020 to 600645211.2661/4 stroke167
6320 to 600645211.2661/4 stroke178
8020 to 750766512.5801/4 stroke213
10020 to 750766514811/4 stroke224

 

(Units: mm)

 

Tube inner diameter
(mm)
Stroke rangeAALBB1CDDLEFGHH1HRHN
(MAX)
40Up to 5003027602244161332101551842.356
50Up to 60035327027522013401217581147.361
63Up to 60035328527642015.5401017581154.868.5
80Up to 750403710232782518.5521421711365.880.5
100Up to 750403711641923020521421721672.887.5
Tube Inner Diameter (mm)JKKAMMMMONPRFSWBWLZZ
40M8 × 1.2561411M14 × 1.519271/417842.525146
50M8 × 1.2571811M18 × 1.519303/817902.525159
63M10 × 1.2571814M18 × 1.519313/81798425170
80M12 × 1.75112217M22 × 1.523371/221116440204
100M12 × 1.75112617M26 × 1.523401/221126440215

*The dimensions for each mounting type and the dimensions of accessories (options) are the same as the standard type double acting single rod model. Refer to the manufacturer's catalog.

Precautions

Circuit diagram: head-end lock (left) / rod-end lock (right)

Circuit diagram: head-end lock (left) / rod-end lock (right)

  • *Before using, please refer to the "Safety Precautions," the "Actuator Precautions," and the "Auto Switch Precautions."
  • *Use the recommended pneumatic circuit. It is required to engage and disengage the locks correctly.

Usage Precautions

  • *Do not use a 3-position solenoid valve. Avoid using this cylinder in combination with a 3-position solenoid valve (particularly the closed center metal seal type). If air pressure becomes sealed inside the port on the side that contains the lock mechanism, the lock will not engage. Even if the lock engages at first, the air that leaks from the solenoid valve could enter the cylinder and cause the lock to disengage over time.
  • *Back pressure is required when releasing the lock. Before starting, make sure that air is supplied to the side that is not equipped with a lock mechanism as shown in the diagram above (or the side on which the piston rod is unlocked, if both sides are equipped with a lock). Otherwise, the lock may not disengage. (Refer to manufacturer's catalog for details on the lock release.)
  • *Release the lock when mounting or adjusting the cylinder. The lock may not disengage if the cylinder is installed with its lock engaged.
  • *Operate with a load ratio of 50% or less. The lock may not disengage or may become damaged if the load exceeds 50%.
  • *Do not operate multiple synchronized cylinders. Avoid applications in which 2 or more end lock cylinders are synchronized to move 1 workpiece. Otherwise, one of the cylinder locks may not be disengaged when required.
  • *Use a speed controller with meter-out control. If operated under meter-in control, the lock may not disengage.
  • *Be sure to operate completely to the cylinder stroke end on the side with the lock. The lock may not engage or disengage if the piston in the cylinder has not reached the stroke end.

Other

  • *The minimum stroke for mounting varies with the auto switch type and cylinder mounting type. In particular, the center trunnion type requires careful attention.
  • *Product images are representative models.
  • *See the SMC catalog for information other than that detailed above.
Part Number
CDBA2F100-1150-HL-A54
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder Operation Method Rod Operation Method Main Body Shape Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Additional Function Environment, Applications End Locking Cushion Specifications Port thread type Auto Switches Lead Wire The number of the switches Lock Position Type of Mount Support Bellows Tube Material Custom-made Specifications Lock actuation system Customized specification (port positions)

-

1 Piece(s) Quote [Double Acting] Double ActingSingle RodsStandard1001,150StandardStandard[Provided] PresenceAir cushionBuilt-in magnetRcA540.52With head-end lockRod-end flange typeWithout rod bootAluminum tubeNoneLocking type-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Operating Pressure(MPa) 0.15 to 1.0

Please check the type/dimensions/specifications of the part CDBA2F100-1150-HL-A54 in the CBA2 Series End Lock Cylinder (Standard, Heat Resistant) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDBA2F100-1150-HL-A54 trong chuỗi CBA2 Series End Lock Cylinder (Standard, Heat Resistant).

Products like this...

Part Number
CBA2B100-100-HN
CBA2B100-100-RL
CBA2B100-100-RN
CDBA2F100-1165-HN
CDBA2F100-120-HN
CDBA2F100-120-HN-G59L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder Operation Method Rod Operation Method Main Body Shape Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Additional Function Environment, Applications End Locking Cushion Specifications Port thread type Auto Switches Lead Wire The number of the switches Lock Position Type of Mount Support Bellows Tube Material Custom-made Specifications Lock actuation system Customized specification (port positions)

-

1 Piece(s) Quote [Double Acting] Double ActingSingle RodsStandard100100StandardStandard[Provided] PresenceAir cushionWithout magnetRc---With head-end lockBasic typeWithout rod bootAluminum tubeNoneNon-locking type-

-

1 Piece(s) Quote [Double Acting] Double ActingSingle RodsStandard100100StandardStandard[Provided] Presence (Only Rod Side)Air cushionWithout magnetRc---With rod-end lockBasic typeWithout rod bootAluminum tubeNoneLocking type-

-

1 Piece(s) Quote [Double Acting] Double ActingSingle RodsStandard100100StandardStandard[Provided] Presence (Only Rod Side)Air cushionWithout magnetRc---With rod-end lockBasic typeWithout rod bootAluminum tubeNoneNon-locking type-

-

1 Piece(s) Quote [Double Acting] Double ActingSingle RodsStandard1001,165StandardStandard[Provided] PresenceAir cushionBuilt-in magnetRcNone--With head-end lockRod-end flange typeWithout rod bootAluminum tubeNoneNon-locking type-

-

1 Piece(s) Quote [Double Acting] Double ActingSingle RodsStandard100120StandardStandard[Provided] PresenceAir cushionBuilt-in magnetRcNone--With head-end lockRod-end flange typeWithout rod bootAluminum tubeNoneNon-locking type-

-

1 Piece(s) Quote [Double Acting] Double ActingSingle RodsStandard100120StandardStandard[Provided] PresenceAir cushionBuilt-in magnetRcG5932With head-end lockRod-end flange typeWithout rod bootAluminum tubeNoneNon-locking type-