(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Weight has been reduced by up to 15% by changing the shape of the rod cover and head cover
· Easy air cushion control
· Various switches such as compact auto switches and strong magnetic field resistant switches can be mounted
· With auto switch (CDA2K)
Model Number Notation
CA2K Series external appearance
CA2K Series (air cushion) JIS symbol
Tube Inner Diameter (mm) | 40 | 50 | 63 |
---|---|---|---|
Applicable Fluids | Air | ||
Proof Pressure | 1.5 MPa | ||
Maximum Operating Pressure | 1.0 MPa | ||
Minimum Operating Pressure | 0.05 MPa | ||
Ambient Temperature and Operating Fluid Temperature | Without auto switch: -10°C to 70°C, with auto switch: -10°C to 60°C* | ||
Piston Speed | 50 to 500 mm/s | ||
Cushion | Air cushion | ||
Stroke Length Tolerance | Up to 250st: (0 to +1.0), 251 to 600st: (0 to +1.4) | ||
Rod Non-rotating Accuracy | ±0.8° | ||
Allowable Rotational Torque | 0.44N·m or Less | ||
Lubrication | Not required (non-lubricated) | ||
Mounting Support Type | Basic type, axial foot type, rod-end flange type, head-end flange type, single clevis type, double clevis type, center trunnion type |
(Unit: kg)
Tube Inner Diameter (mm) | 40 | 50 | 63 | |
---|---|---|---|---|
Basic Weight | Basic Type | 0.88 | 1.32 | 1.91 |
Axial Foot Type | 1.07 | 1.54 | 2.25 | |
Flange Type | 1.25 | 1.77 | 2.70 | |
Single Clevis Type | 1.11 | 1.66 | 2.54 | |
Double Clevis Type | 1.15 | 1.75 | 2.70 | |
Trunnion Type | 1.24 | 1.80 | 2.71 | |
Additional Weight Per 50 Strokes | 0.20 | 0.25 | 0.30 | |
Accessories | Single Knuckle Joint | 0.23 | 0.26 | 0.26 |
Double Knuckle Joint (With Pin) | 0.37 | 0.43 | 0.43 |
Calculation method
E.g. CA2KL40-100
1.07 + 0.20 × 100/50 = 1.47 kg
CA2K Series structural drawing
Number | Name | Material | Notes |
---|---|---|---|
1 | Rod cover | Aluminum alloy | Metallic coating |
2 | Head cover | Die-cast aluminum | Metallic coating |
3 | Cylinder tube | Aluminum alloy | Hard anodized aluminum |
4 | Piston rod | Carbon steel | Hard chrome plating |
5 | Piston | Aluminum alloy | Chromate |
6 | Cushion ring A | Rolled steel | Zinc chromate |
7 | Cushion ring B | Rolled steel | Zinc chromate |
8 | Non-rotating guide | Oil-impregnated sintered alloy | - |
9 | Cushion valve | Steel wire | Zinc trivalent chromate |
10 | Tie-rod | Carbon steel | Zinc trivalent chromate |
11 | Spring washer | Steel wire | Zinc trivalent chromate |
12 | Piston nut | Rolled steel | Zinc trivalent chromate |
13 | Retaining ring | Spring steel | Phosphate coated |
14 | Spring washer | Steel wire | Zinc trivalent chromate |
15 | Tie-rod nut | Rolled steel | Zinc trivalent chromate |
16 | Wear ring | Resin | - |
17 | Cushion packing holder | Aluminum alloy | - |
18 | Cushion seal | Urethane | - |
19 | Rod packing | NBR | - |
20 | Piston packing | NBR | - |
21 | Cushion valve seal | NBR | - |
22 | Cylinder tube gasket | NBR | - |
23 | Piston gasket | NBR | O-ring |
24 | Rod end nut | Rolled steel | Zinc trivalent chromate |
(Unit: mm)
Basic type CA2KB dimensional drawing
(Unit: mm)
Tube Inner Diameter (mm) | Stroke Range (mm) | A | AL | B | B1 | C | D | E | F | G | H1 | J | KA | M | MM | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Without Bellows | With Bellows | |||||||||||||||
40 | to 500 | 20 to 500 | 30 | 27 | 60 | 22 | 44 | 16 | 32 | 10 | 15 | 8 | M8 × 1.25 | 14 | 11 | M14 × 1.5 |
50 | to 600 | 20 to 600 | 35 | 32 | 70 | 27 | 52 | 20 | 40 | 10 | 17 | 11 | M8 × 1.25 | 18 | 11 | M18 × 1.5 |
63 | to 600 | 20 to 600 | 35 | 32 | 85 | 27 | 64 | 20 | 40 | 10 | 17 | 11 | M10 × 1.25 | 18 | 14 | M18 × 1.5 |
(Unit: mm)
Tube Inner Diameter (mm) | N | P | S | Without Bellows | With Bellows | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
H | ZZ | d | e | f | h | L | ZZ | ||||
40 | 27 | 1/4 | 84 | 51 | 146 | 56 | 43 | 11.2 | 59 | 1/4 stroke | 154 |
50 | 30 | 3/8 | 90 | 58 | 159 | 64 | 52 | 11.2 | 66 | 1/4 stroke | 167 |
63 | 31 | 3/8 | 98 | 58 | 170 | 64 | 52 | 11.2 | 66 | 1/4 stroke | 178 |
Correct mounting diagram
Incorrect mounting diagram
Part Number |
---|
CA2KB50-17 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Cushion | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Bellows | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 50 | 17 | Air cushion | 0.05 to 1.0 | Without magnet | Rc | - | - | - | Basic type | None | None |
Loading...Tải…
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | With rod detent function | Environment, Applications | Standard |
Please check the type/dimensions/specifications of the part CA2KB50-17 in the Air Cylinder, Non-Rotating Rod Type: Double Acting, Single Rod CA2K Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CA2KB50-17 trong chuỗi Air Cylinder, Non-Rotating Rod Type: Double Acting, Single Rod CA2K Series.
Part Number |
---|
CA2KB40-100B-XC8 |
CA2KB40-100J |
CA2KB40-100N |
CA2KB50-175 |
CA2KB50-20 |
CA2KB50-200 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Cushion | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Bellows | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | - | - | - | - | - | - | - | - | 0 | 0 | Adjustable stroke cylinder / Adjustable extension type | ||
- | 1 Piece(s) | Quote | 40 | 100 | Air cushion | 0.05 to 1.0 | Without magnet | Rc | - | - | - | Basic type | Nylon tarpaulin | None | ||
- | 1 Piece(s) | Quote | 40 | 100 | Without cushion | 0.05 to 1.0 | Without magnet | Rc | - | - | - | Basic type | None | None | ||
- | 1 Piece(s) | Quote | 50 | 175 | Air cushion | 0.05 to 1.0 | Without magnet | Rc | - | - | - | Basic type | None | None | ||
- | 1 Piece(s) | Quote | 50 | 20 | Air cushion | 0.05 to 1.0 | Without magnet | Rc | - | - | - | Basic type | None | None | ||
4,346,000 VND | 1 Piece(s) | 32 Day(s) | 50 | 200 | Air cushion | 0.05 to 1.0 | Without magnet | Rc | - | - | - | Basic type | None | None |