(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Air Cylinder, Non-Rotating Rod Type: Double Acting, Single Rod CA2K Series (Part Number)

Air Cylinder, Non-Rotating Rod Type: Double Acting, Single Rod CA2K Series
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
  • See catalog for specification details.
  • CAD data is not supported for some model numbers.
  • Product pictures are representations.

Product Description

[Features]
· Weight has been reduced by up to 15% by changing the shape of the rod cover and head cover
· Easy air cushion control
· Various switches such as compact auto switches and strong magnetic field resistant switches can be mounted
· With auto switch (CDA2K)

Model Number Notation

Model Number Notation

Model Number Notation

Air Cylinder, Non-Rotating Rod Type: Double Acting, Single Rod, CA2K Series Specifications

CA2K Series external appearance

CA2K Series external appearance

CA2K Series (air cushion) JIS symbol

CA2K Series (air cushion) JIS symbol

Tube Inner Diameter (mm)405063
Applicable FluidsAir
Proof Pressure1.5 MPa
Maximum Operating Pressure1.0 MPa
Minimum Operating Pressure0.05 MPa
Ambient Temperature and Operating Fluid TemperatureWithout auto switch: -10°C to 70°C, with auto switch: -10°C to 60°C*
Piston Speed50 to 500 mm/s
CushionAir cushion
Stroke Length ToleranceUp to 250st: (0 to +1.0), 251 to 600st: (0 to +1.4)
Rod Non-rotating Accuracy±0.8°
Allowable Rotational Torque0.44N·m or Less
LubricationNot required (non-lubricated)
Mounting Support TypeBasic type, axial foot type, rod-end flange type, head-end flange type, single clevis type, double clevis type, center trunnion type
  • * No freezing.

Weights

 

(Unit: kg)

 

Tube Inner Diameter (mm)405063
Basic WeightBasic Type0.881.321.91
Axial Foot Type1.071.542.25
Flange Type1.251.772.70
Single Clevis Type1.111.662.54
Double Clevis Type1.151.752.70
Trunnion Type1.241.802.71
Additional Weight Per 50 Strokes0.200.250.30
AccessoriesSingle Knuckle Joint0.230.260.26
Double Knuckle Joint (With Pin)0.370.430.43

Calculation method

E.g. CA2KL40-100

  • Basic weight: 1.07 (axial footø40 [40-mm tube inner diameter])
  • Additional weight: 0.20 / 50 stroke
  • Cylinder stroke: 100 stroke

1.07 + 0.20 × 100/50 = 1.47 kg

Bellows Material

  • Bellows material (J): nylon tarpaulin, maximum ambient temperature 70°C
  • Bellows material (K): heat-resistant tarpaulin, maximum ambient temperature 110°C*
  • * Maximum ambient temperature for the bellows unit.

Structural Drawing

CA2K Series structural drawing

CA2K Series structural drawing

NumberNameMaterialNotes
1Rod coverAluminum alloyMetallic coating
2Head coverDie-cast aluminumMetallic coating
3Cylinder tubeAluminum alloyHard anodized aluminum
4Piston rodCarbon steelHard chrome plating
5PistonAluminum alloyChromate
6Cushion ring ARolled steelZinc chromate
7Cushion ring BRolled steelZinc chromate
8Non-rotating guideOil-impregnated sintered alloy-
9Cushion valveSteel wireZinc trivalent chromate
10Tie-rodCarbon steelZinc trivalent chromate
11Spring washerSteel wireZinc trivalent chromate
12Piston nutRolled steelZinc trivalent chromate
13Retaining ringSpring steelPhosphate coated
14Spring washerSteel wireZinc trivalent chromate
15Tie-rod nutRolled steelZinc trivalent chromate
16Wear ringResin-
17Cushion packing holderAluminum alloy-
18Cushion sealUrethane-
19Rod packingNBR-
20Piston packingNBR-
21Cushion valve sealNBR-
22Cylinder tube gasketNBR-
23Piston gasketNBRO-ring
24Rod end nutRolled steelZinc trivalent chromate
  • * Do not disassemble the trunnion type. See the catalog for details.

Drawing

 

(Unit: mm)

 

Basic type CA2KB dimensional drawing

Basic type CA2KB dimensional drawing

 

(Unit: mm)

 

Tube Inner Diameter
(mm)
Stroke Range (mm)AALBB1CDEFGH1JKAMMM
Without BellowsWith Bellows
40to 50020 to 5003027602244163210158M8 × 1.251411M14 × 1.5
50to 60020 to 60035327027522040101711M8 × 1.251811M18 × 1.5
63to 60020 to 60035328527642040101711M10 × 1.251814M18 × 1.5

 

(Unit: mm)

 

Tube Inner Diameter
(mm)
NPSWithout BellowsWith Bellows
HZZdefhLZZ
40271/48451146564311.2591/4 stroke154
50303/89058159645211.2661/4 stroke167
63313/89858170645211.2661/4 stroke178
  • * The external dimensions for each mounting type and the dimensions of accessories (options) are the same as the standard type double acting single rod model. Refer to the manufacturer's catalog.

Notes

Minimum Stroke for Auto Switch Mounting

  • * The minimum stroke for mounting varies with the auto switch type and cylinder mounting type. In particular, the center trunnion type requires careful attention. (Refer to the catalog for details.)

Precautions for Use

  • *Avoid applying rotational torque to the piston rod. The non-rotating guide may become deformed, compromising the accuracy. Also, when screwing the nut onto the thread of the piston rod end, ensure the piston rod is fully retracted and use a wrench flat on the part protruding from the parallel part of the rod.
    At this time, be careful not to apply tightening torque to the non-rotating guide.
Correct mounting diagram

Correct mounting diagram

Incorrect mounting diagram

Incorrect mounting diagram

Disassembly/Replacement

  • * Contact the SMC support center when exchanging the rod packing. Air leaks may occur according to the position in which the rod packing is incorporated, so contact the SMC support center when exchanging the rod packing.
    Do not exchange the non-rotating guide. The non-rotating guide is press-fitted, so use a cover assembly when exchanging.

Other

  • * Before using, please refer to the "Safety Precautions," the "Actuator Precautions," and the "Auto Switch Precautions."
  • * Product images are representative models.
  • * Refer to the manufacturer's catalog for information not detailed above.
■ Refer to the table below for details about lead wire / connector specifications.

■ Made-to-order specifications: For details regarding a change to the trunnion bracket mounting location, please see below.

Part Number
CDA2KT50-200N-M9PWL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Cushion Operating Pressure
(MPa)
Specifications Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Bellows Custom-made Specifications

-

1 Piece(s) Quote 50200Without cushion0.05 to 1.0Built-in magnetRcM9PW32Center trunnion typeNoneNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function With rod detent function Environment, Applications Standard

Please check the type/dimensions/specifications of the part CDA2KT50-200N-M9PWL in the Air Cylinder, Non-Rotating Rod Type: Double Acting, Single Rod CA2K Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDA2KT50-200N-M9PWL trong chuỗi Air Cylinder, Non-Rotating Rod Type: Double Acting, Single Rod CA2K Series.

Products like this...

Part Number
CA2KB40-100B-XC8
CA2KB40-100J
CA2KB40-100N
CDA2KT50-25
CDA2KT50-250
CDA2KT50-250-A59W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Cushion Operating Pressure
(MPa)
Specifications Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Bellows Custom-made Specifications

-

1 Piece(s) Quote ---------00Adjustable stroke cylinder / Adjustable extension type

-

1 Piece(s) Quote 40100Air cushion0.05 to 1.0Without magnetRc---Basic typeNylon tarpaulinNone

-

1 Piece(s) Quote 40100Without cushion0.05 to 1.0Without magnetRc---Basic typeNoneNone

-

1 Piece(s) Quote 5025Air cushion0.05 to 1.0Built-in magnetRcNone--Center trunnion typeNoneNone

-

1 Piece(s) Quote 50250Air cushion0.05 to 1.0Built-in magnetRcNone--Center trunnion typeNoneNone

-

1 Piece(s) Quote 50250Air cushion0.05 to 1.0Built-in magnetRcA59W0.52Center trunnion typeNoneNone