(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Air cylinder that is up to 15% lighter in weight.
[Features]
・ Standard type: Double acting / double rod specifications
・ Easy air cushion control
Model Number Notation
CA2W Series external appearance
CA2W Series (air cushion) JIS symbol
Tube Inner Diameter (mm) | 40 | 50 | 63 | 80 | 100 |
---|---|---|---|---|---|
Fluid | Air | ||||
Action | Double acting | ||||
Proof Pressure | 1.5 MPa | ||||
Maximum operating pressure | 1.0 MPa | ||||
Minimum operating pressure | 0.08 MPa | ||||
Piston Speed | 50 to 500 mm/s | ||||
Ambient and Fluid Temperature | Without auto switch: -10°C to +70°C* With auto switch: -10°C to +60°C* | ||||
Cushioning | Air cushion or rubber bumper | ||||
Stroke Length Tolerance | Up to 250st: (0 to +1.0), 251 to 1,000st: (0 to +1.4) | ||||
Lubrication | Not required (non-lubricated) | ||||
Mounting | Basic, axial foot, rod-side flange, center trunnion |
(Unit: kg)
Tube Inner Diameter (mm) | 40 | 50 | 63 | 80 | 100 | ||
---|---|---|---|---|---|---|---|
Basic weight | Basic type | Aluminum tube | 0.92 | 1.38 | 1.86 | 3.32 | 4.55 |
Iron tube | 0.97 | 1.44 | 1.96 | 3.5 | 4.83 | ||
Axial foot type | Aluminum tube | 1.11 | 1.6 | 2.19 | 3.99 | 5.54 | |
Iron tube | 1.16 | 1.66 | 2.29 | 4.17 | 5.82 | ||
Flange type | Aluminum tube | 1.29 | 1.83 | 2.65 | 4.77 | 6.47 | |
Iron tube | 1.34 | 1.89 | 2.75 | 4.95 | 6.75 | ||
Trunnion type | Aluminum tube | 1.28 | 1.86 | 2.66 | 4.87 | 6.83 | |
Iron tube | 1.33 | 1.92 | 2.76 | 5.05 | 7.11 | ||
Additional weight per 50 mm of stroke | All mounting brackets | Aluminum tube | 0.28 | 0.37 | 0.44 | 0.66 | 0.86 |
Iron tube | 0.35 | 0.47 | 0.55 | 0.89 | 1.15 | ||
Accessories | Single knuckle joint | 0.23 | 0.26 | 0.26 | 0.60 | 0.83 | |
Double knuckle joint (with pin) | 0.37 | 0.43 | 0.43 | 0.87 | 1.27 |
Calculation
Example: CA2WL40-100 (axial foot, ø40 [40-mm tube bore diameter], 100 mm stroke)
1.18 + +0.28 × 100/50 = 1.74kg
Diagram: CA2W Series
Number | Name | Material | Quantity | Notes |
---|---|---|---|---|
1 | Rod cover | Diecast aluminum | 2 pcs. | Trivalent chromated |
2 | Cylinder Tube | Aluminum alloy | 1 pc. | Hard anodized aluminum |
3 | Piston rod | Carbon steel | 1 pc. | Hard chrome plating |
4 | Piston | Aluminum alloy | 1 pc. | - |
5 | Cushion Ring | Aluminum alloy | 2 pcs. | Anodized aluminum |
6 | Bushing | Bearing alloy | 1 pc. | - |
7 | Cushion valve | Steel wire | 2 pcs. | Zinc trivalent chromate |
8 | Tie-rod | Carbon steel | 4 pcs. | Zinc trivalent chromate |
9 | Retaining Ring | Steel for spring | 2 pcs. | Phosphate conversion coating |
10 | Spring Washer | Steel wire | 8 pcs. | Zinc trivalent chromate |
11 | Tie-rod nut | Rolled steel | 8 pcs. | Zinc trivalent chromate |
12 | Cushion Seal | Urethane | 2 pcs. | - |
13 | Rod packing | NBR | 2 pcs. | - |
14 | Piston packing | NBR | 1 pc. | - |
15 | Cushion valve seal | NBR | 2 pcs. | - |
16 | Cylinder Tube Gasket | NBR | 2 pcs. | - |
17 | Rod end nut | Rolled steel | 2 pcs. | Zinc trivalent chromate |
18 | Magnet* | - | 1 pc. | - |
(Units: mm)
Basic type: CA2WB dimensional drawing
(Units: mm)
Dimensional drawings: rod boot (one side)
(Units: mm)
Dimensional drawings: rod boot (both sides)
(Units: mm)
Tube inner diameter (mm) | A | AL | B | B1 | C | D | E | F | G | H1 | J | K | KA | M | MM |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40 | 30 | 27 | 60 | 22 | 44 | 16 | 32 | 10 | 15 | 8 | M8 × 1.25 | 6 | 14 | 11 | M14 × 1.5 |
50 | 35 | 32 | 70 | 27 | 52 | 20 | 40 | 10 | 17 | 11 | M8 × 1.25 | 7 | 18 | 11 | M18 × 1.5 |
63 | 35 | 32 | 85 | 27 | 64 | 20 | 40 | 10 | 17 | 11 | M10 × 1.25 | 7 | 18 | 14 | M18 × 1.5 |
80 | 40 | 37 | 102 | 32 | 78 | 25 | 52 | 14 | 21 | 13 | M12 × 1.75 | 10 | 22 | 17 | M22 × 1.5 |
100 | 40 | 37 | 116 | 41 | 92 | 30 | 52 | 14 | 21 | 16 | M12 × 1.75 | 10 | 26 | 17 | M26 × 1.5 |
(Units: mm)
Tube inner diameter (mm) | N | P | RT | RY | S | Without rod boot | With rod boot (one side) | (both sides) | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H | ZZ | d | e | f | h | L | ZZ | ZZ | ||||||
40 | 27 | 1/4 | 30 | 64 | 84 | 51 | 186 | 56 | 43 | 11.2 | 59 | 1/4 stroke | 194 | 202 |
50 | 30 | 3/8 | 30 | 76 | 90 | 58 | 206 | 64 | 52 | 11.2 | 66 | 1/4 stroke | 214 | 222 |
63 | 31 | 3/8 | 40 | 92 | 98 | 58 | 214 | 64 | 52 | 11.2 | 66 | 1/4 stroke | 222 | 230 |
80 | 37 | 1/2 | 45 | 112 | 116 | 71 | 258 | 76 | 65 | 12.5 | 80 | 1/4 stroke | 267 | 276 |
100 | 40 | 1/2 | 50 | 136 | 126 | 72 | 270 | 76 | 65 | 14.0 | 81 | 1/4 stroke | 279 | 288 |
Part Number |
---|
CA2WL40-25Z |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Cushion | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Bellows | Tube Material | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 40 | 25 | Standard | Air cushion | Without magnet | Rc | - | - | - | Axial foot type | Without rod boot | Aluminum tube | None |
Loading...Tải…
Cylinder Operation Method | Double Acting | Rod Operation Method | Double rod | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Operating Pressure(MPa) | 0.08 to 1.0 |
Please check the type/dimensions/specifications of the part CA2WL40-25Z in the CA2W Series Air Cylinder, Standard Type: Double Acting, Double Rod (Standard / Heat Resistant) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CA2WL40-25Z trong chuỗi CA2W Series Air Cylinder, Standard Type: Double Acting, Double Rod (Standard / Heat Resistant).
Part Number |
---|
CA2WB100-10Z |
CA2WB100-10Z-XB6 |
CA2WB100-110Z |
CA2WL40-300KZ-XC5 |
CA2WL40-300Z |
CA2WL40-400Z |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Cushion | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Bellows | Tube Material | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 100 | 10 | Standard | Air cushion | Without magnet | Rc | - | - | - | Basic type | Without rod boot | Aluminum tube | None | ||
- | 1 Piece(s) | Quote | 100 | 10 | Standard | Air cushion | Without magnet | Rc | - | - | - | Basic type | Without rod boot | Aluminum tube | None | ||
- | 1 Piece(s) | Quote | 100 | 110 | Standard | Air cushion | Without magnet | Rc | - | - | - | Basic type | Without rod boot | Aluminum tube | None | ||
- | 1 Piece(s) | Quote | 40 | 300 | Heat Resistant / Standard | Air cushion | Without magnet | Rc | - | - | - | Axial foot type | One side heat-resistant tarpaulin | Aluminum tube | Heat-resistant cylinder (-10 to 110°C) | ||
- | 1 Piece(s) | Quote | 40 | 300 | Standard | Air cushion | Without magnet | Rc | - | - | - | Axial foot type | Without rod boot | Aluminum tube | None | ||
- | 1 Piece(s) | Quote | 40 | 400 | Standard | Air cushion | Without magnet | Rc | - | - | - | Axial foot type | Without rod boot | Aluminum tube | None |