(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
CA2W Series Air Cylinder, Standard Type: Double Acting, Double Rod (Standard / Heat Resistant) (Part Number)

CA2W Series Air Cylinder, Standard Type: Double Acting, Double Rod (Standard / Heat Resistant)
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
  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not supported for some model numbers.

Product Description

Air cylinder that is up to 15% lighter in weight.
[Features]
・ Standard type: Double acting / double rod specifications
・ Easy air cushion control

Model Number Notation

Model Number Notation

Model Number Notation

CA2W Series Standard Type Double Acting, Double Rod Air Cylinder Specifications

CA2W Series external appearance

CA2W Series external appearance

CA2W Series (air cushion) JIS symbol

CA2W Series (air cushion) JIS symbol

Tube Inner Diameter (mm)40506380100
FluidAir
ActionDouble acting
Proof Pressure1.5 MPa
Maximum operating pressure1.0 MPa
Minimum operating pressure0.08 MPa
Piston Speed50 to 500 mm/s
Ambient and Fluid TemperatureWithout auto switch: -10°C to +70°C*
With auto switch: -10°C to +60°C*
CushioningAir cushion or rubber bumper
Stroke Length ToleranceUp to 250st: (0 to +1.0), 251 to 1,000st: (0 to +1.4)
LubricationNot required (non-lubricated)
MountingBasic, axial foot, rod-side flange, center trunnion
  • *No freezing.

Rod Boot Material

  • Rod boot material (J): nylon tarpaulin, maximum ambient temperature 70°C
  • Rod boot material (K): heat-resistant tarpaulin, maximum ambient temperature 110°C*
  • *Maximum ambient temperature for the rod boot unit.

Weights/Aluminum Tube (Steel Tube)

 

(Unit: kg)

 

Tube Inner Diameter (mm)40506380100
Basic weightBasic typeAluminum tube0.921.381.863.324.55
Iron tube0.971.441.963.54.83
Axial foot typeAluminum tube1.111.62.193.995.54
Iron tube1.161.662.294.175.82
Flange typeAluminum tube1.291.832.654.776.47
Iron tube1.341.892.754.956.75
Trunnion typeAluminum tube1.281.862.664.876.83
Iron tube1.331.922.765.057.11
Additional weight per 50 mm of strokeAll mounting bracketsAluminum tube0.280.370.440.660.86
Iron tube0.350.470.550.891.15
AccessoriesSingle knuckle joint0.230.260.260.600.83
Double knuckle joint (with pin)0.370.430.430.871.27

Calculation

Example: CA2WL40-100 (axial foot, ø40 [40-mm tube bore diameter], 100 mm stroke)

  • Basic weight: 1.18 (axial foot, ø40 [40-mm tube bore diameter])
  • Additional weight: 0.28 / 50 stroke
  • Cylinder stroke: 100 stroke

1.18 + +0.28 × 100/50 = 1.74kg

Diagram

Diagram: CA2W Series

Diagram: CA2W Series

Components

NumberNameMaterialQuantityNotes
1Rod coverDiecast aluminum2 pcs.Trivalent chromated
2Cylinder TubeAluminum alloy1 pc.Hard anodized aluminum
3Piston rodCarbon steel1 pc.Hard chrome plating
4PistonAluminum alloy1 pc.-
5Cushion RingAluminum alloy2 pcs.Anodized aluminum
6BushingBearing alloy1 pc.-
7Cushion valveSteel wire2 pcs.Zinc trivalent chromate
8Tie-rodCarbon steel4 pcs.Zinc trivalent chromate
9Retaining RingSteel for spring2 pcs.Phosphate conversion coating
10Spring WasherSteel wire8 pcs.Zinc trivalent chromate
11Tie-rod nutRolled steel8 pcs.Zinc trivalent chromate
12Cushion SealUrethane2 pcs.-
13Rod packingNBR2 pcs.-
14Piston packingNBR1 pc.-
15Cushion valve sealNBR2 pcs.-
16Cylinder Tube GasketNBR2 pcs.-
17Rod end nutRolled steel2 pcs.Zinc trivalent chromate
18Magnet*-1 pc.-
  • *Built-in magnet part number only.
  • *Do not disassemble the trunnion type. See the manufacturer's catalog for details.

Drawing

Basic Type: CA2WB

 

(Units: mm)

 

Basic type: CA2WB dimensional drawing

Basic type: CA2WB dimensional drawing

 

(Units: mm)

 

Dimensional drawings: rod boot (one side)

Dimensional drawings: rod boot (one side)

 

(Units: mm)

 

Dimensional drawings: rod boot (both sides)

Dimensional drawings: rod boot (both sides)

 

(Units: mm)

 

Tube inner diameter
(mm)
AALBB1CDEFGH1JKKAMMM
403027602244163210158M8 × 1.2561411M14 × 1.5
5035327027522040101711M8 × 1.2571811M18 × 1.5
6335328527642040101711M10 × 1.2571814M18 × 1.5
80403710232782552142113M12 × 1.75102217M22 × 1.5
100403711641923052142116M12 × 1.75102617M26 × 1.5

 

(Units: mm)

 

Tube inner diameter
(mm)
NPRTRYSWithout rod bootWith rod boot (one side)(both sides)
HZZdefhLZZZZ
40271/430648451186564311.2591/4 stroke194202
50303/830769058206645211.2661/4 stroke214222
63313/840929858214645211.2661/4 stroke222230
80371/24511211671258766512.5801/4 stroke267276
100401/25013612672270766514.0811/4 stroke279288

Precautions

  • *Minimum Stroke for Auto Switch Mounting: The minimum stroke for mounting varies with the auto switch type and cylinder mounting type. In particular, the center trunnion type requires careful attention. See the SMC catalog for details.
  • *The images are representative models.
  • *See the SMC catalog for information other than that detailed above.
Part Number
CA2WL50-500JJZ
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Environment, Applications Cushion Specifications Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Bellows Tube Material Custom-made Specifications

-

1 Piece(s) Quote 50500StandardAir cushionWithout magnetRc---Axial foot typeBoth sides nylon tarpaulinAluminum tubeNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Double rod Main Body Shape Standard
Additional Function Standard Operating Pressure(MPa) 0.08 to 1.0

Please check the type/dimensions/specifications of the part CA2WL50-500JJZ in the CA2W Series Air Cylinder, Standard Type: Double Acting, Double Rod (Standard / Heat Resistant) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CA2WL50-500JJZ trong chuỗi CA2W Series Air Cylinder, Standard Type: Double Acting, Double Rod (Standard / Heat Resistant).

Products like this...

Part Number
CA2WB100-10Z
CA2WB100-10Z-XB6
CA2WB100-110Z
CA2WL50-50Z
CA2WL50-70Z
CA2WL50-75Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Environment, Applications Cushion Specifications Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Bellows Tube Material Custom-made Specifications

-

1 Piece(s) Quote 10010StandardAir cushionWithout magnetRc---Basic typeWithout rod bootAluminum tubeNone

-

1 Piece(s) Quote 10010StandardAir cushionWithout magnetRc---Basic typeWithout rod bootAluminum tubeNone

-

1 Piece(s) Quote 100110StandardAir cushionWithout magnetRc---Basic typeWithout rod bootAluminum tubeNone

-

1 Piece(s) Quote 5050StandardAir cushionWithout magnetRc---Axial foot typeWithout rod bootAluminum tubeNone

-

1 Piece(s) Quote 5070StandardAir cushionWithout magnetRc---Axial foot typeWithout rod bootAluminum tubeNone

-

1 Piece(s) Quote 5075StandardAir cushionWithout magnetRc---Axial foot typeWithout rod bootAluminum tubeNone