(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MBKW Series Air Cylinder, Non-Rotating Rod Type, Double Acting, Double Rod (Part Number)

MBKW Series Air Cylinder, Non-Rotating Rod Type, Double Acting, Double Rod
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
  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not supported for some model numbers.

Product Description

A lightweight air cylinder made lighter by up to 10% by changing the cover shape.
[Features]
· Suitable mounting brackets can be selected for the installation conditions.
· Improved mounting freedom.
· Non-rotating type (MBKW) or type with auto switch (MDBKW).
· RoHS compliant.
· Port thread types: Rc, NPT, G.
· Bore size: 32 mm / 40 mm / 50 mm / 63 mm / 80 mm / 100 mm.
· Mounting: basic, axial foot, flange, center trunnion.
*Mounting brackets other than center trunnion are shipped together.

MBKW Series Air Cylinder, Non-Rotating Rod Type: Double Acting, Double Rod Specifications

MBKW Series Air Cylinder, Non-Rotating Rod Type: Double Acting, Double Rod external appearance

MBKW Series Air Cylinder, Non-Rotating Rod Type: Double Acting, Double Rod external appearance

Symbol (double acting) for MBKW Series Air Cylinder, Non-Rotating Rod Type: Double Acting, Double Rod

Symbol (double acting) for MBKW Series Air Cylinder, Non-Rotating Rod Type: Double Acting, Double Rod

Tube Inner Diameter (mm)3240506380100
ActionDouble acting, double rod
FluidAir
Proof Pressure1.5 MPa
Maximum operating pressure1.0 MPa
Minimum operating pressure0.05 MPa
Ambient and Fluid TemperatureWithout auto switch: -10°C to +70 ℃ (No freezing)
With auto switch: -10°C to +60 ℃ (No freezing)
LubricationNot required
Piston Speed50 to 1,000 mm/s
Stroke Length ToleranceUp to 250: (0 to +1.0), 251 to 800: (0 to +1.4)
Cushion*Air cushion or rubber bumper
Connection Port Size (Rc, NPT, G)1/81/43/81/2
MountingBasic, foot, rod-side flange, center trunnion
Rod non-rotating accuracy±0.5 °±0.5 °±0.3 °
Allowable Rotational Torque: N·m or Less0.250.450.640.790.93

*Kinetic energy absorbable by the cushion mechanism is the same as double acting, single rod type.

Rod Boot Material

SymbolRod Boot MaterialMax. ambient temperature
JNylon tarpaulin70°C
KHeat-resistant tarpaulin110°C*

*Maximum ambient temperature for the rod boot unit.

Weight Table / Aluminum Tube

 

(Unit: kg)

 

Tube Internal Diameter (mm)3240506380100
Basic weightBasic type0.560.771.341.602.994.10
Foot type0.680.911.561.883.494.76
Flange type0.851.141.792.394.447.41
Trunnion type0.851.131.822.404.547.77
Additional weight per 50 mm of strokeAll mounting brackets0.160.230.370.380.600.79
AccessoriesSingle knuckle joint0.150.230.260.260.600.83
Double knuckle joint (with pin)0.220.370.430.430.871.27

Calculation

Example) MBKWB32-100Z (Basic, ø32 [32‑mm diameter], 100 mm stroke)

  • Basic weight: 0.56 (Basic, ø32 [32-mm diameter])
  • Additional weight: 0.16 / 50 stroke

0.56 + +0.16 × 100/50 = 0.88kg

Drawing

Standard type

 

(Units: mm)

 

Dimensional drawings 1: basic (B)

Dimensional drawings 1: basic (B)

Dimensional drawings 2: basic (B)

Dimensional drawings 2: basic (B)

Positional relationship of port and cushion valve

Positional relationship of port and cushion valve

 

(Units: mm)

 

Bore size (mm)AALBB1CDEFGHH1JKKAKB
322219.5461732.512301313476M6 × 1612.210
40302752223816351314518M6 × 1614.214
503532652746.520401415.55811M8 × 1.2571918
633532752756.520451416.55811M8 × 1.2571918
804037953272254520197213M10 × 1.5102322
10040371144189305520197216M10 × 1.5102726

 

(Units: mm)

 

Bore size (mm)MAMBMMNPS*VWZZ*
32164M10 × 1.25271/88446.5178
40164M14 × 1.5271/48449186
50165M18 × 1.531.51/494510.5210
63165M18 × 1.531.53/894912210
80165M22 × 1.5383/811411.514258
100165M26 × 1.5381/21141715258

Precautions

  • *Models without air cushion will have a rubber bumper. Since the bumpers are attached to both sides of the piston, the overall length is longer than the cylinder with air cushion as follows: ø32 (32‑mm diameter), ø40 (40‑mm diameter): 6 mm; ø50 (50‑mm diameter), ø63 (63‑mm diameter): 8 mm; ø80 (80‑mm diameter), ø100 (100‑mm diameter): 10 mm.
  • *Product pictures are of representational models.
  • *See the SMC catalog for information other than that detailed above.
Part Number
MDBKWL40-125Z-M9BW
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Cushion Operating Pressure
(MPa)
Specifications Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Bellows

-

1 Piece(s) Quote 40125Air cushion0.05 to 1.0Built-in magnetRcM9BW0.52Axial foot typeNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Double rod Main Body Shape Plate Cylinder
Additional Function With rod detent function Environment, Applications Standard

Please check the type/dimensions/specifications of the part MDBKWL40-125Z-M9BW in the MBKW Series Air Cylinder, Non-Rotating Rod Type, Double Acting, Double Rod series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MDBKWL40-125Z-M9BW trong chuỗi MBKW Series Air Cylinder, Non-Rotating Rod Type, Double Acting, Double Rod.

Frequently asked question (FAQ)FAQ

Question:Question: What do we need to know about the MB Series air and rubber cushions?
Answer:Answer: When the piston collides with the cover and stops at the cylinder stroke end, if the speed and load weight applied to the piston rod are high,
impact (vibration and noise) will occur.
If this impact is repeated, it will affect the durability of the cylinder and the machine.
To absorb the impact generated at the stroke end, the following two cushion mechanisms are available, according to the purpose.
・ Rubber cushion: Urethane rubber is used to mitigate the impact noise. (Low cushioning effect)
・ Air cushion: Raises the back pressure just before the stroke end, absorbing impact. (Cushioning effect)
Question:Question: Is it possible to use the MB series with an auto switch attached to the MB cylinder without a magnet later?
Answer:Answer: Only the MDB type with a magnet built into the piston part can be used with an autoswitch (magnetic proximity switch).
Note) Magnets alone are not shipped as parts.

Products like this...

Part Number
MBKWB40-75Z
MBKWB63-100Z
MBKWB63-50Z
MDBKWL40-150Z
MDBKWL50-100Z
MDBKWL50-500Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Cushion Operating Pressure
(MPa)
Specifications Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Bellows

-

1 Piece(s) Quote 4075Air cushion0.05 to 1.0Without magnetRc---Basic typeNone

-

1 Piece(s) Quote 63100Air cushion0.05 to 1.0Without magnetRc---Basic typeNone

-

1 Piece(s) Quote 6350Air cushion0.05 to 1.0Without magnetRc---Basic typeNone

-

1 Piece(s) Quote 40150Air cushion0.05 to 1.0Built-in magnetRcNone--Axial foot typeNone

-

1 Piece(s) Quote 50100Air cushion0.05 to 1.0Built-in magnetRcNone--Axial foot typeNone

-

1 Piece(s) Quote 50500Air cushion0.05 to 1.0Built-in magnetRcNone--Axial foot typeNone