(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Double acting, double rod air cylinder that is up to 15% lighter in weight.
[Features]
· Hydro type.
· Available with (CDA2W) or without (CA2W) auto switch.
· Port thread types: Rc, NPT, G.
· Bore size: 40 mm / 50 mm / 63 mm / 80 mm / 100 mm.
· Mounting: basic, axial foot, rod-side flange, center trunnion.
· Rod boot material (J): nylon tarpaulin, maximum ambient temperature 70°C.
· Rod boot material (K): heat-resistant tarpaulin, maximum ambient temperature 110°C*.
*Maximum ambient temperature for the rod boot unit.
CA2W□H Series Air-Hydro Type Cylinder, Double Acting, Double Rod external appearance
CA2W□H Series Air-Hydro Type Cylinder, Double Acting, Double Rod JIS symbol (no cushion)
Tube Inner Diameter (mm) | 40 | 50 | 63 | 80 | 100 |
---|---|---|---|---|---|
Type | Air-hydro type | ||||
Fluid | Turbine oil | ||||
Action | Double acting | ||||
Proof Pressure | 1.5 MPa | ||||
Maximum operating pressure | 1.0 MPa | ||||
Minimum operating pressure | 0.16 MPa | ||||
Piston Speed | 0.5 to 300 mm/s | ||||
Ambient and Fluid Temperature | 5 ℃ to 60°C | ||||
Cushioning | None | ||||
Stroke Length Tolerance | Up to 250st: 0 to +1.0, 251 to 750st: 0 to +1.4 | ||||
Mounting | Basic, axial foot, rod-side flange, center trunnion |
Tube inner diameter | Standard Stroke |
---|---|
40 | 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500 |
50, 63 | 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600 |
80, 100 | 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600, 700 |
*For types with auto switch, also refer to the table of minimum strokes for auto switch mounting in the manufacturer's catalog.
(Unit: kg)
Tube Inner Diameter (mm) | 40 | 50 | 63 | 80 | 100 | |
---|---|---|---|---|---|---|
Basic weight | Basic type | 1.03 (1.08) | 1.59 (1.64) | 2.26 (2.30) | 3.94 (4.09) | 5.57 (5.78) |
Axial foot type | 1.22 (1.27) | 1.81 (1.86) | 2.59 (2.63) | 4.61 (4.76) | 6.65 (6.77) | |
Flange type | 1.40 (1.45) | 2.05 (2.09) | 3.05 (3.09) | 5.39 (5.55) | 7.49 (7.70) | |
Trunnion type | 1.39 (1.49) | 2.07 (2.18) | 3.06 (3.25) | 5.49 (5.78) | 7.85 (8.24) | |
Additional weight per 50 mm of stroke | All mounting brackets (except steel tube trunnion) | 0.30 (0.35) | 0.40 (0.47) | 0.50 (0.55) | 0.71 (0.89) | 0.92 (1.15) |
Steel tube trunnion | (0.44) | (0.58) | (0.77) | (1.06) | (1.35) | |
Accessories | Single knuckle joint | 0.23 | 0.26 | 0.26 | 0.60 | 0.83 |
Double knuckle joint (with pin) | 0.37 | 0.43 | 0.43 | 0.87 | 1.27 |
*Values inside parentheses are those for the steel tube type.
Calculation
Example: CA2WLH40-100 (axial foot, ø40 [40-mm diameter], 100 mm stroke)
1.22 + +0.30 × 100/50 = 1.82kg
Diagram 1: CA2W□H Series
Diagram 2: CA2W□H Series
Number | Name | Material | Notes |
---|---|---|---|
1 | Rod cover | Aluminum alloy | Metallic coating |
2 | Cylinder Tube | Aluminum alloy | Hard anodized aluminum |
3 | Piston rod | Carbon steel | Hard chrome plating |
4 | Piston | Aluminum alloy | Chromate |
5 | Bushing | Resin/Copper alloy (Multiple layers) | - |
6 | Spring Washer | Rolled steel | Bright chromate |
7 | Tie-rod nut | Rolled steel | Nickel plated |
8 | Tie-rod | Carbon steel | Zinc chromate |
9 | Scraper | NBR | - |
10 | Rod packing | NBR | - |
11 | Piston packing | NBR | - |
12 | Cylinder Tube Gasket | NBR | - |
13 | Piston gasket | NBR | - |
14 | Piston Holder | Urethane | - |
15 | Rod end nut | Rolled steel | Nickel plated |
16 | Air bleeding valve | Chrome molybdenum steel | Black zinc chromate |
17 | Check ball | Bearing steel | - |
*Do not disassemble the trunnion type. See the manufacturer's catalog for details.
Dimensional drawings 1: CA2WBH
Dimensional drawings 2: CA2WBH
(Units: mm)
Dimensional drawings: CA2WBH with rod boot (one side)
(Units: mm)
Dimensional drawings: CA2WBH with rod boot (both sides)
(Units: mm)
Tube Inner Diameter (mm) | Stroke range (mm) | A | AL | B | B1 | C | D | E | F | G | H1 | J | K | KA | M | MM | N | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Without rod boot | With rod boot | |||||||||||||||||
40 | Up to 500 | 20 to 500 | 30 | 27 | 60 | 22 | 44 | 16 | 32 | 10 | 15 | 8 | M8 × 1.25 | 6 | 14 | 11 | M14 × 1.5 | 27 |
50 | Up to 600 | 20 to 600 | 35 | 32 | 70 | 27 | 52 | 20 | 40 | 10 | 17 | 11 | M8 × 1.25 | 7 | 18 | 11 | M18 × 1.5 | 30 |
63 | Up to 600 | 20 to 600 | 35 | 32 | 85 | 27 | 64 | 20 | 40 | 10 | 17 | 11 | M10 × 1.25 | 7 | 18 | 14 | M18 × 1.5 | 31 |
80 | Up to 750 | 20 to 750 | 40 | 37 | 102 | 32 | 78 | 25 | 52 | 14 | 21 | 13 | M12 × 1.75 | 11 | 22 | 17 | M22 × 1.5 | 37 |
100 | Up to 750 | 20 to 750 | 40 | 37 | 116 | 41 | 92 | 30 | 52 | 14 | 21 | 16 | M12 × 1.75 | 11 | 26 | 17 | M26 × 1.5 | 40 |
(Units: mm)
Tube Inner Diameter (mm) | P | S | Without rod boot | With rod boot (one side) | (both sides) | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
H | ZZ | d | e | f | h | L | ZZ | ZZ | |||
40 | 1/4 | 84 | 51 | 186 | 56 | 43 | 11.2 | 59 | 1/4 stroke | 194 | 202 |
50 | 3/8 | 90 | 58 | 206 | 64 | 52 | 11.2 | 66 | 1/4 stroke | 214 | 222 |
63 | 3/8 | 98 | 58 | 214 | 64 | 52 | 11.2 | 66 | 1/4 stroke | 222 | 230 |
80 | 1/2 | 116 | 71 | 258 | 76 | 65 | 12.5 | 80 | 1/4 stroke | 267 | 276 |
100 | 1/2 | 126 | 72 | 270 | 76 | 65 | 14.0 | 81 | 1/4 stroke | 279 | 288 |
Part Number |
---|
CDA2WFH50-600-A53L3 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Bellows | Tube Material | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 50 | 600 | Built-in magnet | Rc | A53 | 3 | 3 | Rod-end flange type | Without rod boot | Aluminum tube | None |
Loading...Tải…
Cylinder Operation Method | Double Acting | Rod Operation Method | Double rod | Main Body Shape | Plate Cylinder |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | Cushion | None |
Operating Pressure(MPa) | 0.16 to 1.0 | Type | Air-hydro type |
Please check the type/dimensions/specifications of the part CDA2WFH50-600-A53L3 in the CA2W□H Series Air-Hydro Type Cylinder, Double Acting, Double Rod series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDA2WFH50-600-A53L3 trong chuỗi CA2W□H Series Air-Hydro Type Cylinder, Double Acting, Double Rod.
Part Number |
---|
CA2WBH100-75 |
CA2WBH40-100 |
CA2WBH40-50 |
CDA2WFH50-75 |
CDA2WFH50-75-A54 |
CDA2WFH63-100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Bellows | Tube Material | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 100 | 75 | Without magnet | Rc | - | - | - | Basic type | Without rod boot | Aluminum tube | None | ||
- | 1 Piece(s) | Quote | 40 | 100 | Without magnet | Rc | - | - | - | Basic type | Without rod boot | Aluminum tube | None | ||
- | 1 Piece(s) | Quote | 40 | 50 | Without magnet | Rc | - | - | - | Basic type | Without rod boot | Aluminum tube | None | ||
- | 1 Piece(s) | Quote | 50 | 75 | Built-in magnet | Rc | None | - | - | Rod-end flange type | Without rod boot | Aluminum tube | None | ||
- | 1 Piece(s) | Quote | 50 | 75 | Built-in magnet | Rc | A54 | 0.5 | 2 | Rod-end flange type | Without rod boot | Aluminum tube | None | ||
- | 1 Piece(s) | Quote | 63 | 100 | Built-in magnet | Rc | None | - | - | Rod-end flange type | Without rod boot | Aluminum tube | None |