(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
*This series has been migrated to the new "Smooth Cylinder/CM2Y" series, which realizes both-direction low friction and low-speed operation.
Part Number |
---|
CDM2QC25-75F-B53S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Specifications | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Custom-made Specifications | Customized specification (port positions) | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 25 | 75 | Built-in magnet | B53 | 0.5 | 1 | Single clevis | None | - | Direction of low friction: with pressure on head side |
Loading...Tải…
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Low Friction (Internal Resistance) | Cushion | Rubber cushion |
Operating Pressure(MPa) | 0.02 to 0.7 |
Please check the type/dimensions/specifications of the part CDM2QC25-75F-B53S in the CM2Q Series Air Cylinder, Low Friction Type: Double Acting, Single Rod series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDM2QC25-75F-B53S trong chuỗi CM2Q Series Air Cylinder, Low Friction Type: Double Acting, Single Rod.
Part Number |
---|
CDM2QB20-100B-B53 |
CDM2QB20-100B-B53L |
CDM2QB20-100B-B54 |
CDM2QC25-75F-C73 |
CDM2QC25-75F-M9N |
CDM2QC25-85F-C73 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Specifications | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Custom-made Specifications | Customized specification (port positions) | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 20 | 100 | Built-in magnet | B53 | 0.5 | 2 | Basic type | None | - | Direction of low friction: with pressure on rod side | ||
- | 1 Piece(s) | Quote | 20 | 100 | Built-in magnet | B53 | 3 | 2 | Basic type | None | - | Direction of low friction: with pressure on rod side | ||
- | 1 Piece(s) | Quote | 20 | 100 | Built-in magnet | B54 | 0.5 | 2 | Basic type | None | - | Direction of low friction: with pressure on rod side | ||
- | 1 Piece(s) | Quote | 25 | 75 | Built-in magnet | C73 | 0.5 | 2 | Single clevis | None | - | Direction of low friction: with pressure on head side | ||
- | 1 Piece(s) | Quote | 25 | 75 | Built-in magnet | M9N | 0.5 | 2 | Single clevis | None | - | Direction of low friction: with pressure on head side | ||
- | 1 Piece(s) | Quote | 25 | 85 | Built-in magnet | C73 | 0.5 | 2 | Single clevis | None | - | Direction of low friction: with pressure on head side |