(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
CM2Q Series Air Cylinder, Low Friction Type: Double Acting, Single Rod (Part Number)

CM2Q Series Air Cylinder, Low Friction Type: Double Acting, Single Rod
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not supported for some model numbers.

Product Description

*This series has been migrated to the new "Smooth Cylinder/CM2Y" series, which realizes both-direction low friction and low-speed operation.

■ Made-to-order specifications: For details regarding special placement of port locations, please see below.
Part Number
CDM2QB20-25B-C73CZ
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Specifications Auto Switches Lead Wire The number of the switches Type of Mount Support Custom-made Specifications Customized specification (port positions) Type

-

1 Piece(s) Quote 2025Built-in magnetC73C52Basic typeNone-Direction of low friction: with pressure on rod side

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function Standard Environment, Applications Low Friction (Internal Resistance) Cushion Rubber cushion
Operating Pressure(MPa) 0.02 to 0.7

Please check the type/dimensions/specifications of the part CDM2QB20-25B-C73CZ in the CM2Q Series Air Cylinder, Low Friction Type: Double Acting, Single Rod series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDM2QB20-25B-C73CZ trong chuỗi CM2Q Series Air Cylinder, Low Friction Type: Double Acting, Single Rod.

Products like this...

Part Number
CDM2QB20-100B-B53
CDM2QB20-100B-B53L
CDM2QB20-100B-B54
CDM2QB20-25B-C73Z
CDM2QB20-25B-C80L
CDM2QB20-25B-H7BWLS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Specifications Auto Switches Lead Wire The number of the switches Type of Mount Support Custom-made Specifications Customized specification (port positions) Type

-

1 Piece(s) Quote 20100Built-in magnetB530.52Basic typeNone-Direction of low friction: with pressure on rod side

-

1 Piece(s) Quote 20100Built-in magnetB5332Basic typeNone-Direction of low friction: with pressure on rod side

-

1 Piece(s) Quote 20100Built-in magnetB540.52Basic typeNone-Direction of low friction: with pressure on rod side

-

1 Piece(s) Quote 2025Built-in magnetC7352Basic typeNone-Direction of low friction: with pressure on rod side

-

1 Piece(s) Quote 2025Built-in magnetC8032Basic typeNone-Direction of low friction: with pressure on rod side

-

1 Piece(s) Quote 2025Built-in magnetH7BW31Basic typeNone-Direction of low friction: with pressure on rod side