(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

CM2Q Series Air Cylinder, Low Friction Type: Double Acting, Single Rod (Part Number)

CM2Q Series Air Cylinder, Low Friction Type: Double Acting, Single Rod
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not supported for some model numbers.

Product Description

*This series has been migrated to the new "Smooth Cylinder/CM2Y" series, which realizes both-direction low friction and low-speed operation.

■ Made-to-order specifications: For details regarding special placement of port locations, please see below.
Part Number
CDM2QBZ20-30F-M9BW
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Specifications Auto Switches Lead Wire The number of the switches Type of Mount Support Custom-made Specifications Customized specification (port positions) Type

-

1 Piece(s) Quote 2030Built-in magnetM9BW0.52Boss-cut / BasicNone-Direction of low friction: with pressure on head side

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function Standard Environment, Applications Low Friction (Internal Resistance) Cushion Rubber cushion
Operating Pressure(MPa) 0.02 to 0.7

Please check the type/dimensions/specifications of the part CDM2QBZ20-30F-M9BW in the CM2Q Series Air Cylinder, Low Friction Type: Double Acting, Single Rod series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDM2QBZ20-30F-M9BW trong chuỗi CM2Q Series Air Cylinder, Low Friction Type: Double Acting, Single Rod.

Products like this...

Part Number
CDM2QB20-100B-B53
CDM2QB20-100B-B53L
CDM2QB20-100B-B54
CDM2QBZ20-330F-C73
CDM2QBZ20-350B
CDM2QBZ20-35B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Specifications Auto Switches Lead Wire The number of the switches Type of Mount Support Custom-made Specifications Customized specification (port positions) Type

-

1 Piece(s) Quote 20100Built-in magnetB530.52Basic typeNone-Direction of low friction: with pressure on rod side

-

1 Piece(s) Quote 20100Built-in magnetB5332Basic typeNone-Direction of low friction: with pressure on rod side

-

1 Piece(s) Quote 20100Built-in magnetB540.52Basic typeNone-Direction of low friction: with pressure on rod side

-

1 Piece(s) Quote 20330Built-in magnetC730.52Boss-cut / BasicNone-Direction of low friction: with pressure on head side

-

1 Piece(s) Quote 20350Built-in magnetNone--Boss-cut / BasicNone-Direction of low friction: with pressure on rod side

1,267,000 VND

1 Piece(s) 32 Day(s) 2035Built-in magnetNone--Boss-cut / BasicNone-Direction of low friction: with pressure on rod side