(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Air cylinder for centralized piping.
[Features]
· A cylinder in which 2 piping ports are provided on the head cover, enabling pipes to be connected just in the axial direction.
· Action: double acting.
· Type: single rod.
· Cushion type: rubber bumper.
· Standard equipment: mounting nut, rod end nut.
· Mounting: rod trunnion type, rod flange type, basic type.
· Rod boot: none, nylon tarpaulin, heat-resistant tarpaulin.
· Port thread type: G, NPT, Rc.
Model Number Notation
CM2□P Series Centralized Piping Type: Double Acting, Single Rod external appearance
JIS symbol: double acting / single rod, rubber bumper
Cylinder Inner Diameter (mm) | 20 | 25 | 32 | 40 |
---|---|---|---|---|
Action | Double acting, single rod | |||
Fluid | Air | |||
Proof Pressure | 1.5 MPa | |||
Maximum operating pressure | 1.0 MPa | |||
Minimum operating pressure | 0.05 MPa | |||
Ambient and Fluid Temperature | Without auto switch: -10°C to 70°C (No freezing) With auto switch: -10°C to 60°C (No freezing) | |||
Lubrication | Not required (non-lubricated) | |||
Stroke Length Tolerance | (0 to +1.4) mm | |||
Cushioning | Rubber cushion | |||
Piston Speed | 50 to 700 mm/s | 50 to 650 mm/s | 50 to 590 mm/s | 50 to 420 mm/s |
Allowable Kinetic Energy | 0.27 J | 0.4 J | 0.65 J | 1.2 J |
Tube inner diameter (mm) | Standard Stroke (mm) | Maximum manufacturable stroke* (mm) |
---|---|---|
20 | 25, 50, 75, 100, 125, 150 200, 250, 300 | 1,000 |
25 | ||
32 | ||
40 |
*See the manufacturer's catalog if you need to exceed 300 strokes.
Symbol | Rod Boot Material | Max. ambient temperature |
---|---|---|
J | Nylon tarpaulin | 70°C |
K | Heat-resistant tarpaulin | 110°C* |
*Maximum ambient temperature for the rod boot unit.
(Units: mm)
Dimensional drawings: basic (B) / (bore size P - stroke)
(Units: mm)
Tube inner diameter | A | AL | B1 | B2 | D | E | F | FL | G | H | H1 | H2 | I | K | KA | MM | N | NA | NN | P | Q | QY | S | ZZ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20 | 18 | 15.5 | 13 | 26 | 8 | 20 (-0.033 to 0) | 13 | 10.5 | - | 41 | 5 | 8 | 28 | 5 | 6 | M8 × 1.25 | 15 | 24 | M20 × 1.5 | 1/8 | 19.8 | 14 | 62 | 103 |
25 | 22 | 19.5 | 17 | 32 | 10 | 26 (-0.033 to 0) | 13 | 10.5 | - | 45 | 6 | 8 | 33.5 | 5.5 | 8 | M10 × 1.25 | 15 | 30 | M26 × 1.5 | 1/8 | 22 | 14 | 62 | 107 |
32 | 22 | 19.5 | 17 | 32 | 12 | 26 (-0.033 to 0) | 13 | 10.5 | 9 | 45 | 6 | 8 | 37.5 | 5.5 | 10 | M10 × 1.25 | 15 | 34.5 | M26 × 1.5 | 1/8 | 25.8 | 16 | 64 | 109 |
40 | 24 | 21 | 22 | 41 | 14 | 32 (-0.039 to 0) | 16 | 13.5 | 10.5 | 50 | 8 | 10 | 46.5 | 7 | 12 | M14 × 1.5 | 21.5 | 42.5 | M32 × 2 | 1/4 | 29.8 | 16 | 88 | 138 |
*The dimensions of air cylinders with a rod boot are the same as the standard, double acting/single rod boss-cut type. Refer to p. 180 of the manufacturer's catalog.
Diagram: CM2□P Series Centralized Piping Type, Double Acting, Single Rod
Number | Name | Material | Notes |
---|---|---|---|
1 | Rod cover | Aluminum alloy | Clear anodizing |
2 | Head cover | Aluminum alloy | Clear anodizing |
3 | Cylinder Tube | Stainless steel | - |
4 | Piston | Aluminum alloy | Chromate |
5 | Piston rod | Carbon steel | Hard chrome plating |
6 | Bushing | Resin/Copper alloy (Multiple layers) | - |
7 | Seal retainer | Stainless steel | - |
8 | Retaining Ring | Carbon steel | Phosphate conversion coating |
9 | Pipe | Aluminum alloy | Clear anodizing |
10 | Stud | Brass | Electroless nickel plating |
11 | Bumper A | Urethane | - |
12 | Damper B | Urethane | - |
13 | Retaining Ring | Stainless steel | - |
14 | Piston packing | NBR | - |
15 | Piston gasket | NBR | - |
16 | Gasket | Resin | - |
17 | Pipe Gasket | Urethane rubber | - |
18 | Spacer gasket | Resin | Except ø25 (25‑mm diameter) |
19 | Wear ring | Resin | - |
20 | Mounting Nut | Carbon steel | Nickel plated |
21 | Rod end nut | Carbon steel | Zinc chromate |
22 | Rod seal* | NBR | - |
*Since the seal does not include a grease pack, order it separately.
Part Number |
---|
CDM2B20TNP-25-M9PWSAPC |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Bellows | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 20 | 25 | Built-in magnet | NPT | M9PW | 0.5 (M8 3-pin plug connector) | 2 | Basic type | None | None |
Loading...Tải…
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | Cushion | Rubber cushion |
Operating Pressure(MPa) | 0.05 to 1.0 | Specification of cylinder | Centralized piping type |
Please check the type/dimensions/specifications of the part CDM2B20TNP-25-M9PWSAPC in the CM2□P Series Air Cylinder, Centralized Piping Type, Double Acting, Single Rod series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDM2B20TNP-25-M9PWSAPC trong chuỗi CM2□P Series Air Cylinder, Centralized Piping Type, Double Acting, Single Rod.
Part Number |
---|
CDM2B20P-100-B54 |
CDM2B20P-100-C73L |
CDM2B20P-100-H7BALS |
CDM2B20TNP-375 |
CDM2B25P-10 |
CDM2B25P-100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Bellows | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 20 | 100 | Built-in magnet | Rc | B54 | 0.5 | 2 | Basic type | None | None | ||
2,624,000 VND | 1 Piece(s) | 32 Day(s) | 20 | 100 | Built-in magnet | Rc | C73 | 3 | 2 | Basic type | None | None | ||
2,624,000 VND | 1 Piece(s) | 32 Day(s) | 20 | 100 | Built-in magnet | Rc | H7BA | 3 | 2 | Basic type | None | None | ||
- | 1 Piece(s) | Quote | 20 | 375 | Built-in magnet | NPT | None | - | - | Basic type | None | None | ||
- | 1 Piece(s) | Quote | 25 | 10 | Built-in magnet | Rc | None | - | - | Basic type | None | None | ||
- | 1 Piece(s) | Quote | 25 | 100 | Built-in magnet | Rc | None | - | - | Basic type | None | None |