(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Air-blow module for which short-pitch mounting is possible.
[Features]
· Reduces piping labor time and enables space saving.
· Compact integration of all devices.
· Parts in contact with fluid: Grease-free.
· Can be combined in 3 pattern variations.
· Built-in clean air filter.
· Filtration: 0.01 μm (filtration efficiency 99.99%).
· Centralized pressure control is achieved with compact design.
Pressure reducing valve + Digital pressure switch + ON/OFF valve + Throttle valve + Filter assembled external appearance
ON/OFF Valve + Throttle Valve assembled external appearance
Throttle Valve + Filter assembled external appearance
Applicable Fluid | Air, N2 gas | |
---|---|---|
Maximum Operating Pressure | 0.7 MPa | |
Set Pressure Range | 0.05 to 0.6 MPa (0.05 to 0.35 MPa)*3 | |
Withstand Pressure | 1.0 MPa | |
Working Fluid Temperature | 5 to 45°C (no freezing) | |
Ambient Temperature | ||
Flow Rate Range*1 | Up to 100 L/min (ANR) | |
Filtration*2 | 0.01 μm (filtration efficiency 99.99%) | |
Fluid Contact Space Material | Body | AL |
Bushing | AL | |
Packing | HNBR | |
Fitting Material | Straight ø4 mm | POM, SUS, PBT, NBR (fluorine coating) |
Straight ø6 mm | POM, SUS, Brass (electroless nickel plating), NBR (fluorine coating) | |
Elbow | POM, SUS, Brass (electroless nickel plating), PBT, NBR (fluorine coating) | |
Applicable Tubing Material | PFA, polyolefin, soft polyolefin, polyurethane*4 |
*1: The maximum flow rate varies depending on set pressure. Refer to "Flow Rate Characteristics" graph for details.
*2: Measured under manufacturer's specified conditions.
*3: The upper limit value of the set pressure range may vary according to the part number.
*4: Due to the softness of polyurethane material, the tube may fold when inserting. Hold the tube at the end and insert securely all the way in.
Pressure Reducing Valve Structure | Direct acting | |
---|---|---|
Relief Structure | Relief type | |
Pressure Gauge Specifications | Display Accuracy | ±3% F.S. (full span) |
Calibration Angle | 230 ° | |
Limit Indicator | Yes | |
Fluid Contact Space Material | Body, Port Plug | PBT |
Valve Seat, Stem | POM | |
Diaphragm | Weatherproof NBR | |
Valve | Aluminum alloy (chromate), HNBR | |
Valve Spring | SUS | |
O-ring | HNBR | |
Without Pressure Display Function | POM, HNBR | |
With Pressure Gauge | Brass, HNBR | |
Digital Pressure Switch | PPS, Silicone, HNBR |
Valve Structure | Pilot-operated 2-port poppet type | |
---|---|---|
Ambient and Fluid Temperature | -10 to +50°C*1 | |
Impact Resistance/Vibration Resistance | 150/30 m/s2*2 | |
Internal Leakage cm3/min | 15 or less | |
External Leakage cm3/min | 15 or less | |
Mounting Orientation | Free | |
Coil Rated Voltage | 12 V DC, 24 V DC | |
Allowable Voltage Fluctuation | ±10% of rated voltage | |
Coil Insulation Type | Equivalent to B type | |
Power Consumption | V5, V6 | Inrush: 2.9 W Holding: 0.6 W |
V5E | 1.8 W | |
Lead Wire Electrical Entry Method | Grommet | |
Flow Rate Characteristics | C [dm3/(s·bar)] | V5, V6: 1.4, V5E: 0.71 |
b | V5, V6: 0.23, V5E: 0.25 | |
Cv | V5, V6: 0.33, V5E: 0.17 | |
Minimum Operating Pressure Differential | 0.01 MPa*3 | |
Maximum Operating Pressure | 0.6 MPa | |
Response Time*4 | ON | 10 ms or less (with power-saving circuit) |
OFF | 15 ms or less (with power-saving circuit) | |
Fluid Contact Space Material | Body | PBT |
Diaphragm | HNBR | |
Movable/Fixed Armature | SUS |
*1: Use dry air to prevent condensation when operating at low temperatures.
*2: Vibration resistance: No malfunction occurred under any of the conditions tested in a one-sweep test between 8.3 to 2,000 Hz. Test was performed in axial and orthogonal directions to the main valve/movable armature at both energized and de-energized states. (Value at the initial state)
Impact resistance: No malfunction resulted from the impact test using a drop impact tester under any of the conditions tested. The test was performed once for each set of conditions, in axial and orthogonal directions to the main valve/movable armature at both energized and de-energized states. (Value at the initial state)
*3: If a throttle (nozzle, etc.) is mounted on the outlet side piping, the pressure differential when ON is smaller. Ensure that the pressure differential does not drop below 0.01 MPa.
*4: JIS8375 (at supply pressure of 0.5 MPa) (Numerical value of response time varies according to pressure and quality of air.)
Fluid Contact Space Material
(Unit: mm)
LLB1-(C4□/C6□)-F(1)-X1 dimensional drawing
(Unit: mm)
LLB1-(C4□/C6□)-(V5F/V6F)(1)-X1
(Unit: mm)
LLB1-(C4□/C6□)-(RN□/RP□/RG□)(V5F/V6F)(1)-X1
*Acrylic name plate: Shipped together (unassembled)
LLB1 Series component parts
(Unit: mm)
No. | Description | Note | ||
---|---|---|---|---|
1 | Pressure reducing valve ass’y | Without pressure gauge | - | |
With digital pressure switch | For set pressure range 0 to 0.35 MPa: LVB1-2-2 | |||
NPN open collector | ||||
With digital pressure switch | For set pressure range 0 to 0.35 MPa: LVB1-3-2 | |||
PNP open collector | ||||
With Pressure Gauge | For set pressure range 0 to 0.35 MPa: LVB1-4-2 | |||
Acrylic name plate | - | |||
2 | ON/OFF valve | 12 V DC | - | |
24 V DC (2.9 W) | ||||
24 V DC (1.8 W) | ||||
3 | Clean air filter ass’y with throttle valve | Replacement element | - | |
4 | IN side single-action fitting ass’y | Straight | ø4 mm | - |
ø6 mm | ||||
Elbow | ø4 mm | |||
ø6 mm | ||||
5 | OUT side single-action fitting ass’y | Straight | ø4 mm | - |
ø6 mm | ||||
Elbow | ø4 mm | |||
ø6 mm | ||||
6 | Pressure check switch | - | ||
7 | Fitting for pressure check switch | - |
Conditions
Relationship between number of needle rotations and flow rate
*The flow rate characteristics are representative values.
Part Number |
---|
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Compressed Air Quality | Filtration Level | Treatment Air Flow Rate (l/min) | Connection Type | Operating Environment | Bowl Material | Bowl Guard | Operating Pressure Range (MPa) | Connecting Tube Diameter | Specifications | Type of Connection 2 | Pressure Reducing Valve | ON/OFF Valve | Throttle valve | Set Pressure |