(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
JCQ Series Compact Cylinder, Double Acting, Single Rod (Part Number)

JCQ Series Compact Cylinder, Double Acting, Single Rod
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
  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

Product Description

[Features]
· Compact (compared to CDQS Series; overall length reduced by 6.5 mm, width by 6 mm, height by 4 mm).
· Maximum weight 45% lighter (from 150 g to 82 g compared to CDQS Series ø25, 10‑mm stroke).

Refer to the Table Below for Details About Lead Wire / Connector Specifications.


 
Part Number
JCDQ25-10-M9BAVLS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Pressure
(MPa)
Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Mounting bolt Connector type

-

1 Piece(s) Quote 25100.05~0.7M ScrewM9BAV31 pc.Through-hole (standard)Without mounting boltNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Plate Cylinder
Additional Function Standard Environment, Applications Standard Operating Temperature(°C) 5::60
End Locking No Valves No

Please check the type/dimensions/specifications of the part JCDQ25-10-M9BAVLS in the JCQ Series Compact Cylinder, Double Acting, Single Rod series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần JCDQ25-10-M9BAVLS trong chuỗi JCQ Series Compact Cylinder, Double Acting, Single Rod.

Products like this...

Part Number
JCDQ100-10-M9BVL
JCDQ100-15
JCDQ100-15-L
JCDQ25-10-M9BV
JCDQ25-10-M9BVL
JCDQ25-10-M9BVL3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Pressure
(MPa)
Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Mounting bolt Connector type

-

1 Piece(s) Quote 100100.05~0.7RcM9BV32 pcs.Through-hole (standard)Without mounting boltNone

-

1 Piece(s) Quote 100150.05~0.7RcWithout auto switch (built-in magnet)NoneNoneThrough-hole (standard)Without mounting boltNone

-

1 Piece(s) Quote 100150.05~0.7RcWithout auto switch (built-in magnet)NoneNoneThrough-hole (standard)Shipped with mounting boltNone

-

1 Piece(s) Quote 25100.05~0.7M ScrewM9BV0.52 pcs.Through-hole (standard)Without mounting boltNone

1,872,267 VND

1 Piece(s) 32 Day(s) 25100.05~0.7M ScrewM9BV32 pcs.Through-hole (standard)Without mounting boltNone

-

1 Piece(s) Quote 25100.05~0.7M ScrewM9BV33 pcs.Through-hole (standard)Without mounting boltNone