(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Quick response: valve response time of 5 ms, vacuum response time of 28 ms
· Energy-saving: 17% reduction in air consumption, 21% increase in vacuum pressure reached
· Compact and lightweight: 46 g
· Equipped with vacuum pressure switch; can copy up to 10 switches simultaneously
Compact Vacuum Unit ZB Series external appearance
0: Without exhaust port for vacuum pump system (without silencer)
1: Silencer exhaust (individual exhaust)
2: Port exhaust (individual exhaust)
Operating Temperature Range | -5 to +50°C (no condensation) |
---|---|
Usable Fluids | Air |
Vibration Resistance Note 1: | 30 m/s2 (without sensor/switch, with sensor) 20 m/s2 (with switch) |
Impact Resistance Note 2: | 150 m/s2 (without sensor/switch, with sensor) 100 m/s2 (with switch) |
Note 1: 10 to 500 Hz for 2 hours in each of the X, Y and Z directions (during de-energizing)
Note 2: 3 times in each of the X, Y and Z directions (during de-energizing)
Valve Structure | 3-port direct operated poppet valve | |
---|---|---|
Lubrication | Not required | |
Manual Override Note: | Non-locking push type / locking type (tool required) | |
Enclosure | Dust-proof | |
Coil Rated Voltage | DC | 24 V, 12 V |
Allowable Voltage Fluctuation | ±10% of rated voltage |
Note: Push-lock type only for the latching type.
Model | ZB03 | ZB04 | ZB05 | ZB06 | ||
---|---|---|---|---|---|---|
Supply Valve Type | Large flow (N.C.) | Latching type | Large flow (N.C.) | Latching type | Large flow (N.C.) | Large flow (N.C.) |
Nozzle Diameter (mm) | 0.3 | 0.4 | 0.5 | 0.6 | ||
Supply Pressure Range Note 2: (MPa) | 0.2 to 0.55 | 0.3 to 0.55 | ||||
Standard Supply Pressure (MPa) | 0.35 | 0.4 | 0.35 | 0.45 | 0.35 | 0.5 |
Air Consumption L/min (ANR) | 3.5 | 4 | 6.5 | 8.5 | 10 | 18 |
Maximum Suction Flow Rate L/min (ANR) | 2 | 3.5 | 4.5 | 7 | ||
Maximum Vacuum Pressure (kPa) | -86 | -90 |
Note 1: These values are representative values and may vary depending on the atmospheric pressure (weather, altitude, etc.)
Note 2: The maximum operating pressure is 0.5 MPa when using the product with either a pressure sensor or vacuum pressure switch.
Suction Filter Specifications
(Unit: mm)
ZB□10/11/20/21-K1/Q1□L(O)/M(O)□-□ dimensional drawing
Ejector (ZB□11-K1□□□-□) / Vacuum Pump System (ZB0020-K1□□□-□) circuit diagram
Port Type | A | B |
---|---|---|
C2 | 4.1 | 78.5 |
C4 | 7.5 | 81.9 |
N1 | 7.4 | 81.8 |
N3 | 7.5 | 81.9 |
L2 | 8.4 | 82.8 |
L4 | 8.3 | 82.7 |
LN1 | 8.3 | 82.7 |
LN3 | 8.3 | 82.7 |
(Unit: mm)
ZB□10/11-J1/Q2□L(O)/M(O)□-□ dimensional drawing
Ejector (ZB□11-J1□□□-□) / Vacuum Pump System (ZB0010-J1□□□-□) circuit diagram
Port Type | A | B |
---|---|---|
C2 | 4.1 | 78.5 |
C4 | 7.5 | 81.9 |
N1 | 7.4 | 81.8 |
N3 | 7.5 | 81.9 |
L2 | 8.4 | 82.8 |
L4 | 8.3 | 82.7 |
LN1 | 8.3 | 82.7 |
LN3 | 8.3 | 82.7 |
ZB□10/11/20/21-K1/Q1□L(O)□-P1/3-□ dimensional drawing
Ejector (ZB□21-Q1□L(O)□-P1/3-□) / Vacuum Pump System (ZB0020-K1□L(O)□-P1/3-□) circuit diagram
Port Type | A | B |
---|---|---|
C2 | 4.1 | 92.6 |
C4 | 7.5 | 96 |
N1 | 7.4 | 95.9 |
N3 | 7.5 | 96 |
L2 | 8.4 | 96.9 |
L4 | 8.3 | 96.8 |
LN1 | 8.3 | 96.8 |
LN3 | 8.3 | 96.8 |
*See the manufacturer's catalog for information not detailed above.
Part Number |
---|
ZB0010-J15L-EAM-C4 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Additional Function | Ultimate Vacuum (kPa) | Air Consumption Flow Rate (l/min) | Vacuum Port Connecting Port Shape | Vacuum Port One-Touch Fitting Size | Air Supply Port Connecting Port Shape | Application | Performance | Suction Flow (l/min) | Nozzle Dia. | Exhaust specifications | Combination of supply valve and release valve | Rated voltage | Electrical entry | Output specifications | Unit specifications | Lead wire specifications | Body type | Options | Manual override |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Filter | - | - | One-Touch Coupling | Ø4 | M5 | Single Item | - | - | - | For vacuum pump system (without silencer) | Normally closed / NA | 24 V DC | L-type plug connector with lead wire | NPN 2 outputs (0 to -101 kPa) | SI unit fixed | Without lead wire with connector | Single unit (PV, PD common port, PV = PD) | Without options | Non-locking push type |
Loading...Tải…
Type | Unit | Operating Temp. Range(°C) | -5::50 |
---|
Please check the type/dimensions/specifications of the part ZB0010-J15L-EAM-C4 in the Compact Vacuum Unit ZB Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ZB0010-J15L-EAM-C4 trong chuỗi Compact Vacuum Unit ZB Series.
Part Number |
---|
ZB0010-J15L-C4B |
ZB0010-J15L-EA-LN1 |
ZB0010-J15L-EAG-C4B |
ZB0010-J15L-EAM-C4B |
ZB0010-J15L-EAMG-C4 |
ZB0010-J15L-EAMG-C4B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Additional Function | Ultimate Vacuum (kPa) | Air Consumption Flow Rate (l/min) | Vacuum Port Connecting Port Shape | Vacuum Port One-Touch Fitting Size | Air Supply Port Connecting Port Shape | Application | Performance | Suction Flow (l/min) | Nozzle Dia. | Exhaust specifications | Combination of supply valve and release valve | Rated voltage | Electrical entry | Output specifications | Unit specifications | Lead wire specifications | Body type | Options | Manual override |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Filter | - | - | One-Touch Coupling | Ø4 | M5 | Single Item | - | - | - | For vacuum pump system (without silencer) | Normally closed / NA | 24 V DC | L-type plug connector with lead wire | Without vacuum pressure switch | - | - | Single unit (PV, PD common port, PV = PD) | With bracket for single unit (enclosed with the product for shipment without being assembled) | Non-locking push type | ||
- | 1 Piece(s) | Quote | - | Filter | - | - | One-Touch Fitting Elbow | 1/8 (ø3.18) | M5 | Single Item | Large Flow Rate Type | - | - | For vacuum pump system (without silencer) | Normally closed / none | 24 V DC | L-type plug connector with lead wire | NPN 2 outputs (0 to -101 kPa) | With unit selection function | Without lead wire with connector | Single port specifications: Common to PV and PD ports | Without options | Non-locking push type | ||
- | 1 Piece(s) | Quote | - | Filter | - | - | One-Touch Coupling | Ø4 | M5 | Single Item | - | - | - | For vacuum pump system (without silencer) | Normally closed / NA | 24 V DC | L-type plug connector with lead wire | NPN 2 outputs (0 to -101 kPa) | With unit selection function | 2‑m lead wire with connector and connector cover | Single unit (PV, PD common port, PV = PD) | With bracket for single unit (enclosed with the product for shipment without being assembled) | Non-locking push type | ||
- | 1 Piece(s) | Quote | - | Filter | - | - | One-Touch Coupling | Ø4 | M5 | Single Item | - | - | - | For vacuum pump system (without silencer) | Normally closed / NA | 24 V DC | L-type plug connector with lead wire | NPN 2 outputs (0 to -101 kPa) | SI unit fixed | Without lead wire with connector | Single unit (PV, PD common port, PV = PD) | With bracket for single unit (enclosed with the product for shipment without being assembled) | Non-locking push type | ||
- | 1 Piece(s) | Quote | - | Filter | - | - | One-Touch Coupling | Ø4 | M5 | Single Item | - | - | - | For vacuum pump system (without silencer) | Normally closed / NA | 24 V DC | L-type plug connector with lead wire | NPN 2 outputs (0 to -101 kPa) | SI unit fixed | 2‑m lead wire with connector and connector cover | Single unit (PV, PD common port, PV = PD) | Without options | Non-locking push type | ||
- | 1 Piece(s) | Quote | - | Filter | - | - | One-Touch Coupling | Ø4 | M5 | Single Item | - | - | - | For vacuum pump system (without silencer) | Normally closed / NA | 24 V DC | L-type plug connector with lead wire | NPN 2 outputs (0 to -101 kPa) | SI unit fixed | 2‑m lead wire with connector and connector cover | Single unit (PV, PD common port, PV = PD) | With bracket for single unit (enclosed with the product for shipment without being assembled) | Non-locking push type |