(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Space Saving Vacuum Ejector ZQ Series (ZQ105/ZQ107/ZQ110) (Part Number)

Space Saving Vacuum Ejector ZQ Series (ZQ105/ZQ107/ZQ110)
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • The product images are representative images only. Refer to the manufacturer's catalog for shape details.

Product Description

Easy-to-use vacuum pressure switch.
[Features]
・ Improved operability with push button type
・ Vacuum pressure switch with LED display function
・ Up to 10 units can be copied simultaneously
・ The setting value of the master side (copy source) sensor can be copied to the slave side sensor
・ Reduction of setting labor-hours
・ Reduces setting value input errors

Space Saving Vacuum Ejector ZQ Series Specifications

Space Saving Vacuum Ejector ZQ Series external appearance 1

Space Saving Vacuum Ejector ZQ Series external appearance 1

Space Saving Vacuum Ejector ZQ Series external appearance 2

Space Saving Vacuum Ejector ZQ Series external appearance 2

Ejector Specifications

ModelZQ105ZQ107ZQ110
Nozzle Diameter (mm)0.50.71.0
Maximum Suction Flow Rate L/min (ANR)51022
Air Consumption L/min (ANR)142346
Maximum Vacuum Pressure-80 kPa
Supply Pressure RangeAir Pressure Supply
(P) Port
0.3 to 0.5 MPa
(For normally open type: 0.3 to 0.45 MPa)
Release Pressure Supply
(PD) Port
0.3 to 0.5 MPa
(For normally open type: 0.3 to 0.45 MPa)
And PD pressure ≥ P pressure
Standard Supply Pressure Note:0.35 MPa0.43 MPa
Operating Temperature Range5 to 50°C
Usable FluidsAir

Note: The maximum suction flow rate was obtained at the standard supply pressure.

Product Weight

  • With suction filter (single unit): 95 g (*1)
  • With vacuum pressure switch + suction filter (single unit): 109 g (*2)
  • End plate assembly for manifold: 122 g
  • *1 Includes 0.3-m connector for supply valve and release valve.
  • *2 Includes a 0.3‑m connector for supply valve and release valve and a 2‑m connector for vacuum pressure switch.

Manifold Type Weight Calculation

(Unit weight) × number of stations + (weight of end plate assembly for manifold)
Example: Eight stations with a vacuum pressure switch and suction filter
109 g × 8 + 122 g = 994 g

Product Supply And Release Valves

TypeNormally Closed TypeLatching TypeNormally Open Type
Standard Type (1 W)Low Wattage Type (0.5 W)
Model (Refer to the section on ordering solenoid valves on p. 107)VQ110-□VQ110Y-□VQ110L-□
VQ110N-□
ZQ1-VQ120-□
Manual OperationNon-locking push type / locking type (tool required)Push-lock typeNon-locking push type / locking type (tool required)
Coil Rated Voltage12/24 V DC, 100/110/200/220 V AC12/24 V DC12/24 V DC, 100/110/200/220 V AC12/24 V DC
Power Consumption (Current Value)DC1 W0.5 W1 W
AC 100 V0.5 VA (5 mA)-0.6 VA (6 mA)-
110 V AC0.55 VA (5 mA)-0.65 VA (5.9 m)-
200 V AC1.0 VA (5 mA)-1.2 VA (6 mA)-
220 V AC1.1 VA (5 mA)-1.3 VA (5.9 mA)-
Electrical EntryGrommet,
L-type plug connector (with light / surge voltage suppressor)
L-type plug connector
(With light / surge voltage suppressor)
Grommet,
L-type plug connector
(With light / surge voltage suppressor)

Vacuum Pressure Switch Specifications

ModelZQ1-ZSE (ZSE10)ZQ1-ZSE (ZSE10F)
Rated Pressure Range0 to -101 kPa-100 to 100 kPa
Set Pressure Range / Display Pressure Range10 to -105 kPa-105 to 105 kPa
Withstand Pressure500 kPa
Minimum Setting Unit0.1 kPa
Power Supply Voltage12 to 24 V DC ±10%, ripple (p-p) 10% or less (with power supply polarity protection)
Current Consumption40 mA or less
Switch Output-NPN or PNP open collector 2 outputs (selectable)
Maximum Load Current80 mA
Maximum Applied Voltage28 V (with NPN output)
Residual Voltage2 V or less (with load current of 80 mA)
Response Time2.5 ms or less (with anti-chattering function: 20, 100, 500, 1,000, 2,000 ms selectable)
Short Circuit ProtectionEquipped
Repeatability±0.2% F.S. ±1 digit
HysteresisHysteresis ModeVariable from 0 Note 1:
Window Comparator Mode
Analog OutputVoltage OutputOutput Voltage (Rated Pressure Range)1 to 5 V ±2.5% F.S.
Linearity±1% F.S. or less
Output ImpedanceApprox. 1 k Ω
Display System3 1/2-digit, 7-segment LED, 1 color display (red)
Display Accuracy±2% F.S. ±1 digit (with ambient temperature of 25°C ±3°C)
Operation Indicator LightLights when ON, OUT1: green, OUT2: red
Environmental ResistanceEnclosureIP40
Operating Humidity RangeOperating/stored: 35 to 85% RH (no condensation)
Withstand Voltage1,000 V AC for 1 min. between live parts and housing
Insulation Resistance50 MΩ or more (500 V DC measured with megohmmeter) between live parts and housing
Temperature Characteristics±2% F.S. (at 25°C of operating temperature range: -5 to +50°C)
Lead WiresOil-resistant cabtire cord
Conductor cross-sectional area: 0.15 mm2 (AWG26), 5 cores, 2 m, insulator outer diameter: 1.0 mm

Note 1: If the applied voltage fluctuates around the set value, the hysteresis must be set to a value more than the width of the fluctuations or chattering will occur.
Note 2: For specifications not listed, ejector specifications apply.

Product Exhaust Characteristics

ZQ105 exhaust characteristics

ZQ105 exhaust characteristics

ZQ107 exhaust characteristics

ZQ107 exhaust characteristics

ZQ110 exhaust characteristics

ZQ110 exhaust characteristics

Single Unit and Manifold Structural Drawing / Components and Replacement Parts

Single unit structural drawing

Single unit structural drawing

Manifold structural drawing

Manifold structural drawing

Components

NumberPart NameMaterial
1Poppet Valve Assembly-
2NozzleResin
3DiffuserResin
4Vacuum Break Flow Adjusting NeedleStainless steel

Replacement Parts

NumberPart NameMaterialPart number
5Solenoid valve-Refer to p. 107 for details
6Filter ElementPVA spongeXT534-5-001-AS
7Sound absorption material 1 (for single units)PVA spongeZQ-SAE
8Vacuum Pressure Switch-Refer to p. 107 for details
9Fitting--
10Sound absorption material 2 (for manifolds)PVA spongeZZQ-SAE

Product Drawings

 

(Unit: mm)

 

J1 Type ZQ1□1U-J1□□□□-□□□□□-□□

J1 type ZQ1□1U-J1□□□□-□□□□□-□□ dimensional drawing

J1 type ZQ1□1U-J1□□□□-□□□□□-□□ dimensional drawing

 
J1 type ZQ1□1U-J1□□□□-□□□□□-□□ circuit diagram

J1 type ZQ1□1U-J1□□□□-□□□□□-□□ circuit diagram

Note 1: Drawing is of the ZQ1□1U-J1□5/6L-E□□G□-00. For the ZQ1□1U-J1□□□□-F□-00, the overall length is 87.2 mm.
Note 2: The dimensions after bracket A is mounted are the same as those of the K1 type.
Note 3: When mounting the body, tighten to a torque of 0.6 ±0.06 N·m. Using excessive torque may cause damage to the body.
Note 4: For the ZQ series, the pitches of the P, V and PE ports are determined assuming the use of one-touch fittings.
If used with other fittings, these may cause interference, dependent on their type and size. Refer to the manufacturer's catalog to confirm the sizes of the fittings before use.

Manifold Type Increase/Decrease Method

Manifold Type Increase/Decrease Method

Manifold Type Increase/Decrease Method

Components

NumberPart NamePart Number
1Hexagon Socket Head Cap ScrewSee the section on ordering below
2End Block LSee Table 1 (includes (6) × 1 pc.)
3End Block RSee Table 1 (includes (5) × 1 pc.)
4Ejector AssemblyZQ1□□3M-□□□□□□-□□□□□-□(-Q) Note 1:
(Includes (5) and (6) × 1 of each)
5Ejector Body Gasket for ManifoldsZQ-3-005-10AS Note 2:
6Gasket for Exhaust BlockZQ-3-009-10AS Note 2:

Note 1: Refer to pp. 102–103 of the manufacturer's catalog for details on ordering.
Note 2: This part number is a 10-piece set.

Table 1

Part NameWith PD PortWithout PD Port
End Block LZQ1L-2-BSB-ASZQ1L-1-BSB-AS
End Block RZQ1R-2-BSB-ASZQ1R-1-BSB-AS

Working Procedure

Disassembly

Loosen and remove clamp rod (1).

Assembly

  • 1. Install the ejector body gasket for manifolds (5) into the gasket groove of each ejector assembly (4). Install the exhaust block gasket (6) around the projected part.
  • 2. Install the exhaust block gasket (6) around the projected part of end block L (2).
  • 3. Install the ejector body gasket for manifolds (5) into the gasket groove of end block R (3).
  • 4. Align the ejector assembly (4), end block L (2) and end block R (3) using locating pins (at the 2 'a' positions) and fasten with the clamp rods (1) (× 2 pcs.) (Tightening torque: 0.6 N·m ±0.06 N·m)

*Refer to the manufacturer's catalog for product information not detailed above.

Part Number
ZQ1101U-J15G-F-00-N-Q
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Additional Function Ultimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port Connecting Port Shape Vacuum Port One-Touch Fitting Size Air Supply Port Connecting Port Shape Air Supply Port One-Touch Fitting Size Operation Category Application Operating Pressure Range
(MPa)
Operating Temp. Range
(°C)
Suction Flow
(l/min)
Nozzle Dia. Type of Related Component Exhaust specifications Combination of supply valve and release valve Electrical entry Light/surge voltage suppressor Output specifications Unit specifications Solenoid valve rated voltage Vacuum switch electrical entry CE-marked Valve type Number of stations Bracket A Fitting (V port) Function Manual override Release Pressure Supply (PD) Port Related parts type details

-

1 Piece(s) Quote -UnitSilencers / Filter-8046M5-M5-Normally ClosedSingle Item0.3~0.55:50~50221.0mm--Normally closed / NAGrommet, lead wire length: 0.3 m (latching, AC type not supported)NoSuction filter onlyWith unit selection function24 V DC-CE-markedNo-Without bracket A-Standard type (1 W for DC)Non-locking push type--

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part ZQ1101U-J15G-F-00-N-Q in the Space Saving Vacuum Ejector ZQ Series (ZQ105/ZQ107/ZQ110) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ZQ1101U-J15G-F-00-N-Q trong chuỗi Space Saving Vacuum Ejector ZQ Series (ZQ105/ZQ107/ZQ110).

Products like this...

Part Number
ZQ-STB02
ZQ-STB03
ZQ-STB04
ZQ1101U-J15G-F-30
ZQ1101U-J15L-D32CL-33
ZQ1101U-J15L-D51CL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSType Additional Function Ultimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port Connecting Port Shape Vacuum Port One-Touch Fitting Size Air Supply Port Connecting Port Shape Air Supply Port One-Touch Fitting Size Operation Category Application Operating Pressure Range
(MPa)
Operating Temp. Range
(°C)
Suction Flow
(l/min)
Nozzle Dia. Type of Related Component Exhaust specifications Combination of supply valve and release valve Electrical entry Light/surge voltage suppressor Output specifications Unit specifications Solenoid valve rated voltage Vacuum switch electrical entry CE-marked Valve type Number of stations Bracket A Fitting (V port) Function Manual override Release Pressure Supply (PD) Port Related parts type details

-

1 Piece(s) 31 Day(s) -Related Components-------------Manifold Base----------Double-----Hex socket head cap screw

-

1 Piece(s) 31 Day(s) -Related Components-------------Manifold Base----------Triple-----Hex socket head cap screw

-

1 Piece(s) 31 Day(s) -Related Components-------------Manifold Base----------4 stations-----Hex socket head cap screw

-

1 Piece(s) Quote -UnitFilter / Silencers-8046One-Touch CouplingØ6M5-Normally ClosedSingle Item0.3~0.55:50~50221.0mm--Normally closed / NAGrommet, lead wire length: 0.3 m (latching, AC type not supported)NoSuction filter onlyWith unit selection function24 V DC-NoNo-With bracket A-Standard type (1 W for DC)Non-locking push type--

-

1 Piece(s) Quote -UnitFilter / Silencers-8046One-Touch CouplingØ6One-Touch CouplingØ6Normally ClosedSingle Item0.3~0.55:50~50221.0mm--Normally closed / NAL-type plug connector, lead wire length: 0.3 m (with light / surge voltage suppressor)With light/surge voltage suppressor2 outputs, NPN output (-100 to 0 kPa)With unit selection function24 V DCConnector type, lead wire length 3 mNoNo-With bracket A-Standard type (1 W for DC)Non-locking push type--

-

1 Piece(s) Quote -UnitFilter / Silencers-8046----Normally ClosedSingle Item0.3~0.55:50~50221.0mm--Normally closed / NAL-type plug connector, lead wire length: 0.3 m (with light / surge voltage suppressor)With light/surge voltage suppressor1 output, PNP output + analog output (-100 to 0 kPa)With unit selection function24 V DCConnector type, lead wire length 3 mNoNo-With bracket A-Standard type (1 W for DC)Non-locking push type--