(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pressure Switch Reed Switch Type IS10 Series (Part Number)

Pressure Switch Reed Switch Type IS10 Series
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
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Product images may be representative images. Refer to the manufacturer's catalog for details

Product Description

Pressure switch / contact reed switch type.
[Features]
· 16% weight reduced, 11% smaller (compared to IS1000)
· Compatible with 100 V AC/DC
・ Set pressure range: 0.1 to 0.4 MPa
· Service lifespan: 5 million cycles
· It can be connected to modular type / F.R.L. combination

Specifications of Pressure Switch / Lead Switch Type IS10 Series

External dimensions of IS10 series

External dimensions of IS10 series

Pressure switch usage example

Pressure switch usage example

Specifications

ModelIS10-01
FluidAir and inert gas
Proof Pressure1.0 MPa
Maximum operating pressure0.7 MPa
Set pressure range0.1 to 0.4 MPa
Option: 0.1 to 0.6 MPa
Ambient and fluid temperature-5~+60℃ (No freezing)
Contact1a
Scale error±0.05 MPa or less
HysteresisFixed 0.08 MPa or less
Repeat accuracy±0.05 MPa or less
Wiring specificationsGrommet type / lead wire length 0.5 m
Option: 3 m, 5 m
Protective EnclosureIP40 equivalent
Connection port size1/8
Weight62 g

Switch characteristics

Max. Contact CapacityAC2VA, DC2W
Operating voltage AC, DC24 V or less48 V48V
Maximum operating current and range50 mA40 mA20 mA

Electric circuit

Electrical circuit of IS10 Series (Up to 100 V AC/DC)

Electrical circuit of IS10 Series (Up to 100 V AC/DC)

JIS symbol

JIS symbol of IS10 Series

JIS symbol of IS10 Series

Pressure setting range

IS10 Series pressure setting range graph

IS10 Series pressure setting range graph

Dimensions / structural drawing

 

(Units: mm)

 

IS10 Series dimensions / structural drawing

IS10 Series dimensions / structural drawing

NumberPart NameMaterial
1BodyZDC
2Switch assembly-
3Shield plateSteel strip
4CoverSteel strip
5Adjustment screwBrass
6Hex NutBrass
7Moving screwPBT
8SpringSUS
9Magnet-
10PistonPOM
11Piston packingNBR
12Scale platePC

Pressure switch for modular F.R.L. connection

Pressure switch with spacer

 

(Units: mm)

 

External appearance of IS10M (pressure switch with spacer)

External appearance of IS10M (pressure switch with spacer)

Dimensional drawing of IS10M (pressure switch with spacer)

Dimensional drawing of IS10M (pressure switch with spacer)

ModelABCDCompatible models
IS10M-20-A11746428AC20□-A
IS10M-30-A13857130AC25□-A, AC30□-A
IS10M-40-A15937536AC40□-A
IS10M-50-A17977744AC40□-06-A
IS10M-60-A22916753AC50□-B, AC55□-B, AC60□-B

*) A separate spacer is required for modular connection.

Pressure switch with piping adapter

 

(Units: mm)

 

External appearance of IS10E (pressure switch with piping adapter)

External appearance of IS10E (pressure switch with piping adapter)

Dimensional drawing of IS10E (pressure switch with piping adapter)

Dimensional drawing of IS10E (pressure switch with piping adapter)

Model *1)Connection port sizeABCDECompatible models
IS10E-20□01-A1/83066552816AC20□-A
IS10E-20□02-A1/4
IS10E-20□03-A3/8
IS10E-30□02-A1/43273593013AC25□-A, AC30□-A
IS10E-30□03-A3/8
IS10E-30□04-A1/2
IS10E-40□02-A1/43279613713*2)AC40□-A
IS10E-40□03-A3/8
IS10E-40□04-A1/2
IS10E-40□06-A3/4

*1) □ in the model number indicates the type of connection thread. It is necessary to enter no symbol for Rc, "N" for NPT or "F" for G.
*2) It cannot be mounted on AC40□-06-A.
* A separate spacer is required for modular connection.
* When installing a pressure switch on the AC40□-06-A, it is possible by screwing the IS10-01S into the piping adapter E500-□06-A-X501 (with Rc 1/8 thread on the top surface). Please contact the manufacturer support center for the assembled products.

*See the SMC catalog for information other than that detailed above.

Part Number
IS10E-2003-Z-A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSPipe Port Type Plumbing Thread Type Plumbing Thread Nominal Fluid Characteristics Lead Wire Pressure Setting Range Liquid contact parts seal material Approval standard Scale plate pressure unit Body size Mounting position

-

1 Piece(s) Quote 10Female Thread[Rc (R)] Rc[3/8] 3/8Inert5 m0.1 to 0.4 MPaWithout sealing material-MPa20Right

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Pressure Switch Fluid Type Air Sensor, Monitor Structure Separated sensor
Output Method Switch Pressure Resistant(MPa) 1 Operating Temperature Range(°C) -5::60
Number of Input Points 1 Number of Output Points 1 Pipe Connection Direction Down
Mounting Holes Presence Display No Lamp Presence
Hysteresis(MPa) Fixed 0.08 or less

Please check the type/dimensions/specifications of the part IS10E-2003-Z-A in the Pressure Switch Reed Switch Type IS10 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần IS10E-2003-Z-A trong chuỗi Pressure Switch Reed Switch Type IS10 Series.

Products like this...

Part Number
3C-IS10-01-L
3C-IS10-01S
3C-IS10-01S-6
IS10E-201-A
IS10E-202-6L-A
IS10E-202-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSPipe Port Type Plumbing Thread Type Plumbing Thread Nominal Fluid Characteristics Lead Wire Pressure Setting Range Liquid contact parts seal material Approval standard Scale plate pressure unit Body size Mounting position

1,745,434 VND

1 Piece(s) 12 Day(s) or more -[Threads] Male thread[Rc (R)] R[1/8] 1/8Inert3 m0.1 to 0.4 MPaWithout sealing materialCCC (New China Compulsory Certification System) certificationMPa--

1,523,000 VND

1 Piece(s) 32 Day(s) -[Threads] Male thread[Rc (R)] R[1/8] 1/8Inert0.5 m0.1 to 0.4 MPaWith sealing materialCCC (New China Compulsory Certification System) certificationMPa--

1,773,126 VND

1 Piece(s) 12 Day(s) or more -[Threads] Male thread[Rc (R)] R[1/8] 1/8Inert0.5 m0.1 to 0.6 MPaWith sealing materialCCC (New China Compulsory Certification System) certificationMPa--

-

1 Piece(s) Quote 10Female Thread[Rc (R)] Rc[1/8] 1/8Inert0.5 m0.1 to 0.4 MPaWithout sealing material-MPa20Right

-

1 Piece(s) Quote 10Female Thread[Rc (R)] Rc[1/4] 1/4Inert3 m0.1 to 0.6 MPaWithout sealing material-MPa20Right

1,174,500 VND

1 Piece(s) 32 Day(s) -Female Thread[Rc (R)] Rc[1/4] 1/4Inert0.5 m0.1 to 0.4 MPaWithout sealing material-MPa20Right