(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Pressure switch / contact reed switch type.
[Features]
· 16% weight reduced, 11% smaller (compared to IS1000)
· Compatible with 100 V AC/DC
・ Set pressure range: 0.1 to 0.4 MPa
· Service lifespan: 5 million cycles
· It can be connected to modular type / F.R.L. combination
External dimensions of IS10 series
Pressure switch usage example
Model | IS10-01 |
---|---|
Fluid | Air and inert gas |
Proof Pressure | 1.0 MPa |
Maximum operating pressure | 0.7 MPa |
Set pressure range | 0.1 to 0.4 MPa Option: 0.1 to 0.6 MPa |
Ambient and fluid temperature | -5~+60℃ (No freezing) |
Contact | 1a |
Scale error | ±0.05 MPa or less |
Hysteresis | Fixed 0.08 MPa or less |
Repeat accuracy | ±0.05 MPa or less |
Wiring specifications | Grommet type / lead wire length 0.5 m Option: 3 m, 5 m |
Protective Enclosure | IP40 equivalent |
Connection port size | 1/8 |
Weight | 62 g |
Max. Contact Capacity | AC2VA, DC2W | ||
---|---|---|---|
Operating voltage AC, DC | 24 V or less | 48 V | 48V |
Maximum operating current and range | 50 mA | 40 mA | 20 mA |
Electrical circuit of IS10 Series (Up to 100 V AC/DC)
JIS symbol of IS10 Series
IS10 Series pressure setting range graph
(Units: mm)
IS10 Series dimensions / structural drawing
Number | Part Name | Material |
---|---|---|
1 | Body | ZDC |
2 | Switch assembly | - |
3 | Shield plate | Steel strip |
4 | Cover | Steel strip |
5 | Adjustment screw | Brass |
6 | Hex Nut | Brass |
7 | Moving screw | PBT |
8 | Spring | SUS |
9 | Magnet | - |
10 | Piston | POM |
11 | Piston packing | NBR |
12 | Scale plate | PC |
(Units: mm)
External appearance of IS10M (pressure switch with spacer)
Dimensional drawing of IS10M (pressure switch with spacer)
Model | A | B | C | D | Compatible models |
---|---|---|---|---|---|
IS10M-20-A | 11 | 74 | 64 | 28 | AC20□-A |
IS10M-30-A | 13 | 85 | 71 | 30 | AC25□-A, AC30□-A |
IS10M-40-A | 15 | 93 | 75 | 36 | AC40□-A |
IS10M-50-A | 17 | 97 | 77 | 44 | AC40□-06-A |
IS10M-60-A | 22 | 91 | 67 | 53 | AC50□-B, AC55□-B, AC60□-B |
*) A separate spacer is required for modular connection.
(Units: mm)
External appearance of IS10E (pressure switch with piping adapter)
Dimensional drawing of IS10E (pressure switch with piping adapter)
Model *1) | Connection port size | A | B | C | D | E | Compatible models |
---|---|---|---|---|---|---|---|
IS10E-20□01-A | 1/8 | 30 | 66 | 55 | 28 | 16 | AC20□-A |
IS10E-20□02-A | 1/4 | ||||||
IS10E-20□03-A | 3/8 | ||||||
IS10E-30□02-A | 1/4 | 32 | 73 | 59 | 30 | 13 | AC25□-A, AC30□-A |
IS10E-30□03-A | 3/8 | ||||||
IS10E-30□04-A | 1/2 | ||||||
IS10E-40□02-A | 1/4 | 32 | 79 | 61 | 37 | 13 | *2)AC40□-A |
IS10E-40□03-A | 3/8 | ||||||
IS10E-40□04-A | 1/2 | ||||||
IS10E-40□06-A | 3/4 |
*1) □ in the model number indicates the type of connection thread. It is necessary to enter no symbol for Rc, "N" for NPT or "F" for G.
*2) It cannot be mounted on AC40□-06-A.
* A separate spacer is required for modular connection.
* When installing a pressure switch on the AC40□-06-A, it is possible by screwing the IS10-01S into the piping adapter E500-□06-A-X501 (with Rc 1/8 thread on the top surface). Please contact the manufacturer support center for the assembled products.
*See the SMC catalog for information other than that detailed above.
Part Number |
---|
IS10E-3002-A |
IS10E-302-A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Pipe Port Type | Plumbing Thread Type | Plumbing Thread Nominal | Fluid Characteristics | Lead Wire | Pressure Setting Range | Liquid contact parts seal material | Approval standard | Scale plate pressure unit | Body size | Mounting position |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,493,000 VND | 1 Piece(s) | 32 Day(s) | - | Female Thread | [Rc (R)] Rc | [1/4] 1/4 | Inert | 0.5 m | 0.1 to 0.4 MPa | Without sealing material | - | MPa | 30 | Right | ||
- | 1 Piece(s) | Quote | 10 | Female Thread | [Rc (R)] Rc | [1/4] 1/4 | Inert | 0.5 m | 0.1 to 0.4 MPa | Without sealing material | - | MPa | 30 | Right |
Loading...Tải…
Type | Pressure Switch | Fluid Type | Air | Sensor, Monitor Structure | Separated sensor |
---|---|---|---|---|---|
Output Method | Switch | Pressure Resistant(MPa) | 1 | Operating Temperature Range(°C) | -5::60 |
Number of Input Points | 1 | Number of Output Points | 1 | Pipe Connection Direction | Down |
Mounting Holes | Presence | Display | No | Lamp | Presence |
Hysteresis(MPa) | Fixed 0.08 or less |