(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Withstand voltage: 500 V AC
· IP65 enclosure
· Wetted parts material
  Piping port: C3604 + nickel plating
  Pressure sensor pressure receiving area: Al2O3 (Alumina 96%)
  O-ring: FKM + Grease (PSE570/573/574)
  Square ring: FKM (PSE575/576/577)
External appearance of general-purpose fluid pressure sensor PSE570 Series
External appearance of lead wire with M12 connector (3 m) straight
External appearance of lead wire with M12 connector (3 m) right angle
Model | PSE570 | PSE573 | PSE574 | PSE575 | PSE576 | PSE577 | |
---|---|---|---|---|---|---|---|
Fluid | Fluid | Gases and liquids that do not corrode wetted parts material | |||||
Pressure Specification | Rated pressure range | 0 to 1 MPa | -100 to +100 kPa | 0 to 500 kPa | 0 to 2 MPa | 0 to 5 MPa | 0 to 10 MPa |
Withstand pressure | 3.0 MPa | 600 kPa | 1.5 MPa | 5.0 MPa | 12.5 MPa | 30 MPa | |
Electrical Specifications | Power supply voltage | 12 to 24 V DC ±10% and power supply ripple 10% or less | |||||
Current Consumption | 10 mA or less | ||||||
Protection | Reverse connection protection | ||||||
Accuracy | Analog output accuracy (Ambient temperature 25°C) | ±1.0% F.S. | ±2.5% F.S. | ||||
Linearity | ±0.5% F.S. | ||||||
Repeatability (Ambient temperature 25°C) | ±0.2% F.S. | ±0.5% F.S. | |||||
Temperature characteristics (reference: 25°C) | ±2%F.S. (0 to 50℃) ±3%F.S. (-10~+60℃) | ±3%F.S. (0 to 50℃) ±4%F.S. (-10~+60℃) | ±5%F.S. (-10~+60℃) | ||||
Environment | Protection grade | IP65 | |||||
Withstand Voltage | 500 V AC for 1 minute between terminals and housing | ||||||
Insulation Resistance | 100 MΩ or more (500 V DC measured via insulation resistance tester) between terminals and housing | ||||||
Operating temperature range | During operation: -10 to +60°C, during storage: -20~+70℃ (No condensation or freezing) | ||||||
Operating Humidity Range | Operating/stored: 35 to 85% RH (no condensation) | ||||||
Standards | CE | ||||||
Wetted parts material | Piping port: C3604 + nickel plating, pressure sensor pressure receiving part: Al2O3 (alumina 96%), O-ring: FKM + grease | Piping port: C3604 + nickel plating, pressure sensor pressure receiving part: Al2O3 (alumina 96%), square ring: FKM |
Model | PSE57□-□ | PSE57□-□-28 | |
---|---|---|---|
Analog output | Output Type | Voltage Output: 1 to 5 V | Current Output: 4 to 20 mA |
Impedance | Output Impedance: Approx. 1 kΩ | Maximum load impedance: 500 Ω or less (24 V power supply) 100 Ω or less (Power supply 12 V) |
Conductor | Nominal cross-sectional area | AWG23 |
---|---|---|
Outer diameter | 0.72 mm | |
Insulator | Material | Cross-linked PVC |
Outer diameter | 1.14 mm | |
Hue | Brown, blue, black, white | |
Sheath | Material | Oil Resistant Vinyl Chloride |
Finishing Outer Diameter | ø4 (Finishing outer diameter is 4 mm) | |
Length | 3 m |
Part number | PSE570/573/574-01 | PSE570/573/574-02 | PSE575/576/577-02 | |
---|---|---|---|---|
Port Size | R1/8 M5 × 0.8 | R1/4 M5 × 0.8 | R1/4 M5 × 0.8 | |
Wetted parts material | Piping port: C3604 + nickel plating pressure sensor pressure receiving area: Al_2 O_3 (Alumina 96%) O-ring: FKM + grease | Piping port: C3604 + nickel plating pressure sensor pressure receiving area: Al_2 O_3 (Alumina 96%) Square ring: FKM | ||
Weight | Excluding Lead wire with M12 connector | 88 g | 95 g | 103 g |
Including lead wire with M12 connector | 175 g | 182 g | 191 g |
Internal circuit and wiring example of PSE57□-□
Voltage output type: 1 to 5 V
Output Impedance: Approx. 1 kΩ
* Since the unconnected terminals are for the manufacturer, connection should be avoided.
Internal circuit and wiring example of PSE57□-□-28
Current output type: 4 to 20 mA
Allowable load impedance: 500 Ω or less (at 24 V power supply) / 100 Ω or less (At power supply 12 V)
(Units: mm)
Dimensional drawing of pressure sensor for general-purpose fluid PSE570 Series
Part number | A | B | C |
---|---|---|---|
PSE570/573/574-01 | 8 | R1/8 | 36.5 |
PSE570/573/574-02 | 12 | R1/4 | 36.5 |
PSE575/576/577-02 | 12 | R1/4 | 39.7 |
Specifications
Pin no.
* Since the unconnected terminals are for the manufacturer, connection should be avoided.
(Units: mm)
Dimensional drawing of ZS-37-A
Dimensional drawing of ZS-37-B
Part Number |
---|
PSE573-02-28L |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Sensor, Monitor Structure | Output Method | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Plumbing Thread Nominal | Fluid Characteristics | Pressure Resistant (MPa) | Operating Temperature Range (°C) | Operating Humidity Range (%) | Number of Input Points | Number of Output Points | Analog Voltage Output (V) | Analog Current Output (mA) | Liquid contact parts material | Mounting Holes | Display | Lamp | Acquired Standards | Protection Structure | Application | Details Type | Option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | Pressure Sensor | [Separate Type, Connector Connection] Separated sensor | Analog | Current | [Threads] Male thread | [Rc (R)] R | [1/4] 1/4 | Noncorrosive | 0.6 | -10~60 | 35~85 | 1 | 1 | - | [DC4-20mA] 4 to 20mA | Aluminum | No | No | No | CE | IP65 | For compound pressure [-100 to 100 kPa] | - | Lead wire with M12 connector (3 m) right angle |
Loading...Tải…
Please check the type/dimensions/specifications of the part PSE573-02-28L in the Pressure Sensor For General Fluids PSE570 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PSE573-02-28L trong chuỗi Pressure Sensor For General Fluids PSE570 Series.
Part Number |
---|
PSE570-01-28N |
PSE570-01-L |
PSE570-01-N |
PSE573-02-28N |
PSE573-02-L |
PSE573-02-N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Sensor, Monitor Structure | Output Method | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Plumbing Thread Nominal | Fluid Characteristics | Pressure Resistant (MPa) | Operating Temperature Range (°C) | Operating Humidity Range (%) | Number of Input Points | Number of Output Points | Analog Voltage Output (V) | Analog Current Output (mA) | Liquid contact parts material | Mounting Holes | Display | Lamp | Acquired Standards | Protection Structure | Application | Details Type | Option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | Pressure Sensor | [Separate Type, Connector Connection] Separated sensor | Analog | Current | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive | 3 | -10~60 | 35~85 | 1 | 1 | - | [DC4-20mA] 4 to 20mA | Aluminum | No | No | No | CE | IP65 | For positive pressure [0 to 1 MPa] | - | None | ||
- | 1 Piece(s) | Quote | 10 | Pressure Sensor | [Separate Type, Connector Connection] Separated sensor | Analog | Voltage | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive | 3 | -10~60 | 35~85 | 1 | 1 | [DC1-5V] 1-5V | - | Aluminum | No | No | No | CE | IP65 | For positive pressure [0 to 1 MPa] | - | Lead wire with M12 connector (3 m) right angle | ||
- | 1 Piece(s) | Quote | 10 | Pressure Sensor | [Separate Type, Connector Connection] Separated sensor | Analog | Voltage | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive | 3 | -10~60 | 35~85 | 1 | 1 | [DC1-5V] 1-5V | - | Aluminum | No | No | No | CE | IP65 | For positive pressure [0 to 1 MPa] | - | None | ||
- | 1 Piece(s) | Quote | 10 | Pressure Sensor | [Separate Type, Connector Connection] Separated sensor | Analog | Current | [Threads] Male thread | [Rc (R)] R | [1/4] 1/4 | Noncorrosive | 0.6 | -10~60 | 35~85 | 1 | 1 | - | [DC4-20mA] 4 to 20mA | Aluminum | No | No | No | CE | IP65 | For compound pressure [-100 to 100 kPa] | - | None | ||
- | 1 Piece(s) | Quote | 10 | Pressure Sensor | [Separate Type, Connector Connection] Separated sensor | Analog | Voltage | [Threads] Male thread | [Rc (R)] R | [1/4] 1/4 | Noncorrosive | 0.6 | -10~60 | 35~85 | 1 | 1 | [DC1-5V] 1-5V | - | Aluminum | No | No | No | CE | IP65 | For compound pressure [-100 to 100 kPa] | - | Lead wire with M12 connector (3 m) right angle | ||
- | 1 Piece(s) | Quote | 10 | Pressure Sensor | [Separate Type, Connector Connection] Separated sensor | Analog | Voltage | [Threads] Male thread | [Rc (R)] R | [1/4] 1/4 | Noncorrosive | 0.6 | -10~60 | 35~85 | 1 | 1 | [DC1-5V] 1-5V | - | Aluminum | No | No | No | CE | IP65 | For compound pressure [-100 to 100 kPa] | - | None |