(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

3-Screen Display High-Precision Digital Pressure Switch ZSE20(F)/ISE20 Series (Part Number)

3-Screen Display High-Precision Digital Pressure Switch ZSE20(F)/ISE20 Series
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
  • Product images may be representative images. Refer to the manufacturer's catalog for details

Product Description

A 3-screen high-precision digital pressure switch that allows you to see what value is set by visualizing the setting items.
[Features]
· Simple 3-step setting
· Easy screen switching
· Setting is possible while checking measurement
· Delay time of max. 1.5 ms or less
· Current consumption of 25 mA or less
· Compatible with IO-Link
・ ZSE20 (vacuum pressure) / ZSE20F (coupling pressure) / ISE20 (Positive pressure)

Specifications of 3-Screen High-Precision Digital Pressure Switch ZSE20 (F)/ISE20 Series

External appearance of ZSE20 (F)/ISE20 1

External appearance of ZSE20 (F)/ISE20 1

External appearance 2 of ZSE20 (F) / ISE20

External appearance 2 of ZSE20 (F) / ISE20

ModelZSE20 (Vacuum Pressure)ZSE20F (Compound pressure)ISE20 (Positive pressure)
FluidAir, non-corrosive gases, nonflammable gas
Pressure SpecificationRated pressure range0.0 to -101.0 kPa-100.0 to 100.0 kPa-0.100 to 1.000 MPa
Display / Set pressure range10.0 to -105.0 kPa-105.0 to 105.0 kPa-0.105 to 1.050 MPa
Display / Minimum set unit0.1 kPa0.001 MPa
Withstand pressure500 kPa1.5 MPa
Power Supply SpecificationPower supply voltage12 to 24 V DC ±10% ripple (p-p) 10% or less
Current Consumption25 mA or less
ProtectionReverse connection protection
AccuracyDisplay accuracy±2% F.S. ±1 digit (at ambient temperature of 25 ±3°C)
Repeatability±0.2% F.S. ±1 digit
Temperature characteristics±2% F.S. (based on 25°C)
Switch outputOutput TypeNPN or PNP open collector 1 output
Output modeHysteresis mode, window comparator mode, error output, output off
Switch operationForward rotation output, reverse rotation output
Maximum load current80 mA
Maximum applied voltage (NPN only)28 V
Internal voltage drop (Residual voltage)1 V or less (with load current of 80 mA)
Delay time * 11.5 ms or less (With the chattering prevention function: 20, 100, 500, 1,000, 2,000, 5,000 ms selection)
HysteresisHysteresis modeVariable from 0 * 2
Window Comparator Mode
Short-circuit protectionYes
Displayunit * 3MPa, kPa, kgf/cm^2,bar, psi, inHg, mmHgMPa, kPa, kgf/cm^2,bar, psi
DisplayLCD
Sample Screen3 screens (Main screen, sub screen × 2)
Color of indicator1) Main screen: Red/Green
2) Sub screen: Orange
Display digits1) Main screen: 4 digits (7 segments)
2) Sub screen: 4 digits (Upper 1 digit 11 segments, other 7 segments)
Indicator lightLights up when switch output is turned ON OUT1: Orange
Digital filter * 40, 10, 50, 100, 500, 1,000, 5,000 ms
EnvironmentProtection gradeIP40
Withstand Voltage1,000 V AC for 1 min. between terminals and housing
Insulation Resistance50 MΩ or more (500 V DC measured via insulation resistance tester) between terminals and housing
Operating temperature rangeDuring operation: -5 to +50°C, during storage: -10~+60℃ (No condensation or freezing)
Operating Humidity RangeOperating/stored: 35 to 85% RH (no condensation)
StandardsUL/CSA (E216656), CE
Length of lead wire with connector2 m
  • * 1: Value without digital filter (0 ms).
  • * 2: If the applied voltage fluctuates around the set value, the hysteresis must be set to a value more than the width of the fluctuations or chattering will occur.
  • * 3: This can be set when using a product with a unit switching function. For models without the function, only MPa/kPa can be selected.
  • * 4: 90% response time to step input.
  • * 5: Even in striving to improve the quality, products may have small scratches, smears or variations in display color and brightness, etc., that do not affect the performance, verified as conforming products.

Cable specifications

Conductor cross-sectional area0.15 mm^2 (AWG26)
InsulatorOuter diameter1.0 mm
HueBrown, blue, black (3-core)
SheathFinishing outer diameterø3.4 (outer diameter is 3.4 mm)

Piping specifications and weight

ModelM501N01
Port SizeM5 × 0.8R1/8NPT1/8
Wetted parts materialSensor pressure receiving areaSilicon
Piping Port (common)PBT, CB156, heat-resistant PPS, O-ring: HNBR
Piping port-C3604 (electrolytic nickel plating), SUS304, NBR
WeightMain body22 g32 g34 g
Lead wire with connector+35 g

Internal Circuit and Connection

Internal circuit and wiring example of -N (NPN [1 output])

Internal circuit and wiring example of -N (NPN [1 output])

Internal circuit and wiring example of -P (PNP [1 output])

Internal circuit and wiring example of -P (PNP [1 output])

Dimensions

Piping specifications: M5 (M5 female thread)

 

(Units: mm)

 

Dimensional drawing of M5 (M5 female thread)

Dimensional drawing of M5 (M5 female thread)

  • * If the open air port of the switch may be exposed to water or dust, etc., it is necessary to insert a tube sold separately into the open air port fully, and route the opposite end to a safe place away from water and dust. (Z/ISE20B)
  • * Please use a tube of TU0425 sold separately (material:: polyurethane, ø4 [outer diameter: 4 mm], ø2.5 [inner diameter: 2.5 mm]).

Piping specifications: 01 (R1/8)/N01 (NPT1/8)

 

(Units: mm)

 

Dimensional drawing of 01 (R1/8) / N01 (NPT1/8)

Dimensional drawing of 01 (R1/8) / N01 (NPT1/8)

  • Piping specifications 01: Port size R1/8, A width across flats 10
  • Piping specifications N01: Port connection NPT1/8, A width across flats 12

Dimensional drawing of A1 with bracket (bracket A)

 

(Units: mm)

 

Dimensional drawing of A1 (bracket A)

Dimensional drawing of A1 (bracket A)

  • * The bracket can be installed in 4 directions.

Dimensional drawing of A2 with bracket (bracket B)

 

(Units: mm)

 

Dimensional drawing of A2 (bracket B)

Dimensional drawing of A2 (bracket B)

  • * The bracket can be installed in 4 directions.
  • * When using bracket B, consider the dimensions of the piping when installing.

B panel-mount adapter

 

(Units: mm)

 

Dimensional drawing of B panel-mount adapter

Dimensional drawing of B panel-mount adapter

D panel-mount adapter + front protective cover

 

(Units: mm)

 

Dimensional drawing of D Panel mount adapter + front protective cover

Dimensional drawing of D Panel mount adapter + front protective cover

  • *See the SMC catalog for information other than that detailed above.
Part Number
ZSE20-N-M-01-LB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Fluid Type Rated Pressure (Max.) Rated Pressure (Min.) Sensor, Monitor Structure Output Method Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Fluid Characteristics Operating Temperature Range
(°C)
Operating Humidity Range
(%)
Number of Input Points Number of Output Points Power Supply Type Power Supply Voltage
(V)
Liquid contact parts material Display Drive Component Lamp Acquired Standards Protection Structure Application Unit Specifications Rated Pressure Range Details Type Option Instruction Manual Calibration Certificate Liquid contact parts seal material

-

1 Piece(s) Quote 10Pressure SwitchAir101kPa0kPa[Integrated Type] Integrated shapeNPN Open Collector[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible-5~5035~8511DC[12~24] 12 to 24 ±10%Resin + MetalDigitalDigitalPresenceCEIP40For vacuum pressure [0.0 to -101.0 kPa]SI unit fixed--Lead wire with connector (lead wire length 2 m, 3 cores)/panel-mount adapterYesNone-

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part ZSE20-N-M-01-LB in the 3-Screen Display High-Precision Digital Pressure Switch ZSE20(F)/ISE20 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ZSE20-N-M-01-LB trong chuỗi 3-Screen Display High-Precision Digital Pressure Switch ZSE20(F)/ISE20 Series.

Products like this...

Part Number
ISE20-N-01-A2K
ISE20-N-01-B
ISE20-N-01-D
ZSE20-N-M-01-LBK
ZSE20-N-M-01-LBY
ZSE20-N-M-01-LD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSType Fluid Type Rated Pressure (Max.) Rated Pressure (Min.) Sensor, Monitor Structure Output Method Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Fluid Characteristics Operating Temperature Range
(°C)
Operating Humidity Range
(%)
Number of Input Points Number of Output Points Power Supply Type Power Supply Voltage
(V)
Liquid contact parts material Display Drive Component Lamp Acquired Standards Protection Structure Application Unit Specifications Rated Pressure Range Details Type Option Instruction Manual Calibration Certificate Liquid contact parts seal material

-

1 Piece(s) Quote 10Pressure SwitchAir1MPa-100kPa[Integrated Type] Integrated shapeNPN Open Collector[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible-5~5035~8511DC[12~24] 12 to 24 ±10%Resin + MetalDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1.0 MPa]With unit conversion function--Bracket B (Horizontal mounting)YesYes-

-

1 Piece(s) Quote 10Pressure SwitchAir1MPa-100kPa[Integrated Type] Integrated shapeNPN Open Collector[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible-5~5035~8511DC[12~24] 12 to 24 ±10%Resin + MetalDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1.0 MPa]With unit conversion function--Panel-mount adapterYesNone-

-

1 Piece(s) Quote 10Pressure SwitchAir1MPa-100kPa[Integrated Type] Integrated shapeNPN Open Collector[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible-5~5035~8511DC[12~24] 12 to 24 ±10%Resin + MetalDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1.0 MPa]With unit conversion function--Panel-mount adapter + front protective coverYesNone-

-

1 Piece(s) Quote 10Pressure SwitchAir101kPa0kPa[Integrated Type] Integrated shapeNPN Open Collector[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible-5~5035~8511DC[12~24] 12 to 24 ±10%Resin + MetalDigitalDigitalPresenceCEIP40For vacuum pressure [0.0 to -101.0 kPa]SI unit fixed--Lead wire with connector (lead wire length 2 m, 3 cores)/panel-mount adapterYesYes-

-

1 Piece(s) Quote 10Pressure SwitchAir101kPa0kPa[Integrated Type] Integrated shapeNPN Open Collector[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible-5~5035~8511DC[12~24] 12 to 24 ±10%Resin + MetalDigitalDigitalPresenceCEIP40For vacuum pressure [0.0 to -101.0 kPa]SI unit fixed--Lead wire with connector (lead wire length 2 m, 3 cores)/panel-mount adapterNoneNone-

2,466,000 VND

1 Piece(s) 32 Day(s) -Pressure SwitchAir101kPa0kPa[Integrated Type] Integrated shapeNPN Open Collector[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible-5~5035~8511DC[12~24] 12 to 24 ±10%Resin + MetalDigitalDigitalPresenceCEIP40For vacuum pressure [0.0 to -101.0 kPa]SI unit fixed--Lead wire with connector (lead wire length 2 m, 3 cores)/panel-mount adapter + front protective coverYesNone-