(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Heavy-Duty Ball Joint Pad ZP2 Series (Part Number)

Heavy-Duty Ball Joint Pad ZP2 Series
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
  • The product images may be representative images only. Please refer to the manufacturer's catalog for details of the types available

Product Description

Suitable for suction on inclined workpieces

Heavy-Duty Ball Joint Pad ZP2 Series (Flat With Ribbing) / With Adapter Specifications

Heavy-Duty Ball Joint Pad (Flat With Ribbing) / With Adapter / Vacuum Entry Direction: Vertical external appearance

Heavy-Duty Ball Joint Pad (Flat With Ribbing) / With Adapter / Vacuum Entry Direction: Vertical external appearance

Heavy-Duty Ball Joint Pad (Flat With Ribbing) / With Adapter / Vacuum Entry Direction: Lateral external appearance

Heavy-Duty Ball Joint Pad (Flat With Ribbing) / With Adapter / Vacuum Entry Direction: Lateral external appearance

 

(Unit: mm)

 

ZP2-TF40/50HB□ (Vacuum Entry Direction: Vertical) dimensional drawing

ZP2-TF40/50HB□ (Vacuum Entry Direction: Vertical) dimensional drawing

 

(Unit: mm)

 

ModelABCDEFGXY
ZP2-TF40HB□4041284320.5686827.813
ZP2-TF50HB□505236542471.571.531.316.5

 

(Unit: mm)

 

ZP2-XF40/50H□ (Vacuum Entry Direction: Lateral) dimensional drawing

ZP2-XF40/50H□ (Vacuum Entry Direction: Lateral) dimensional drawing

 

(Unit: mm)

 

ModelAB
ZP2-TF40HB□4042
ZP2-TF50HB□5052

Heavy-Duty Ball Joint Pad ZP2 Series (Flat With Ribbing) / With Buffer Specifications

Heavy-Duty Ball Joint Pad (Flat With Ribbing) / With Buffer / Vacuum Entry Direction: Vertical external appearance

Heavy-Duty Ball Joint Pad (Flat With Ribbing) / With Buffer / Vacuum Entry Direction: Vertical external appearance

Heavy-Duty Ball Joint Pad (Flat With Ribbing) / With Buffer / Vacuum Entry Direction: Lateral external appearance

Heavy-Duty Ball Joint Pad (Flat With Ribbing) / With Buffer / Vacuum Entry Direction: Lateral external appearance

Product Dimensional Drawings

 

(Unit: mm)

 

ZP2-TF40/50H□JB/JF□ (Vacuum Entry Direction: Vertical) dimensional drawing

ZP2-TF40/50H□JB/JF□ (Vacuum Entry Direction: Vertical) dimensional drawing

 

(Unit: mm)

 

ModelABDEFGHXY
ZP2-TF40HB□(JB/JF)254041284320.540158.527.813
ZP2-TF40HB□(JB/JF)5075193.5
ZP2-TF40HB□(JB/JF)75111229.5
ZP2-TF50HB□(JB/JF)2550523654244016231.316.5
ZP2-TF50HB□(JB/JF)5075197
ZP2-TF50HB□(JB/JF)75111233

 

(Unit: mm)

 

ZP2-XF40/50H□JB/JF□ (Vacuum Entry Direction: Lateral) dimensional drawing

ZP2-XF40/50H□JB/JF□ (Vacuum Entry Direction: Lateral) dimensional drawing

 

(Unit: mm)

 

ModelABDE
ZP2-TF40HB□(JB/JF)25404240153
ZP2-TF40HB□(JB/JF)5075188
ZP2-TF40HB□(JB/JF)75111224
ZP2-TF50HB□(JB/JF)25505240153
ZP2-TF50HB□(JB/JF)5075188
ZP2-TF50HB□(JB/JF)75111224

Buffer Specifications

 

(Unit: mm)

 

Pad Diameterø40 mm, ø50 mmø63 mm, ø80 mm, ø100 mm, ø125 mm
Stroke (mm)25, 50, 7525, 50, 75, 100
Spring Reaction ForceAt 0 stroke6.9 N10 N
At full stroke11.8 N15 N
Buffer SpecificationsJBRotating
With bushing
Buffer body material: brass
Nut tightening torque: 28 to 32 N·mNut tightening torque: 45 to 50 N·m
JFRotating
With bushing
Buffer body material: structural steel
Nut tightening torque: 48 to 52 N·mNut tightening torque: 75 to 80 N·m

Buffer Stroke

StrokeApplicable Pad
ZP40H
ZP50H
ZP63H
ZP80H
ZP100H
ZP125H
25
50
75
100-

Heavy-Duty Ball Joint Pad ZP2 Series (Bellows Type) / With Adapter Specifications

 

(Unit: mm)

 

Heavy-Duty Ball Joint Pad (Bellows Type) / With Adapter / Vacuum Entry Direction: Vertical external appearance

Heavy-Duty Ball Joint Pad (Bellows Type) / With Adapter / Vacuum Entry Direction: Vertical external appearance

 

(Unit: mm)

 

ZP2-TF40/50HB□ (Vacuum Entry Direction: Vertical) dimensional drawing

ZP2-TF40/50HB□ (Vacuum Entry Direction: Vertical) dimensional drawing

 

(Unit: mm)

 

ModelABDEFGXY
ZP2-TF40HB□4041284320.56827.813
ZP2-TF50HB□505236542471.531.316.5

*Refer to the manufacturer's catalog for product information not detailed above.

Part Number
ZP2-TF125HBNJF25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSPad Type Pad Shape Vacuum Outlet Port Rubber Group Material Environment Pad diameter
(ø)
Vacuum entry port thread diameter Buffer specifications Buffer stroke
(mm)
Type Vacuum outlet direction

-

1 Piece(s) Quote -Swiveling / Holder SetBellowsRc[Nitrile Rubber] NBROil Resistant1251/8Rotating, with bushing Material: Structural steel25With bufferVertical direction

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Method Attachment Type Material Rubber Group

Please check the type/dimensions/specifications of the part ZP2-TF125HBNJF25 in the Heavy-Duty Ball Joint Pad ZP2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ZP2-TF125HBNJF25 trong chuỗi Heavy-Duty Ball Joint Pad ZP2 Series.

Products like this...

Part Number
ZP2-TF100HBNJB100
ZP2-TF100HBNJB25
ZP2-TF100HBNJB50
ZP2-TF125HBNJF50
ZP2-TF125HBNJF75
ZP2-TF125HBS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSPad Type Pad Shape Vacuum Outlet Port Rubber Group Material Environment Pad diameter
(ø)
Vacuum entry port thread diameter Buffer specifications Buffer stroke
(mm)
Type Vacuum outlet direction

-

1 Piece(s) Quote -Holder Set / SwivelingBellowsRc[Nitrile Rubber] NBROil Resistant1001/8Rotating, with bushing, material: brass100With bufferVertical direction

-

1 Piece(s) Quote -Holder Set / SwivelingBellowsRc[Nitrile Rubber] NBROil Resistant1001/8Rotating, with bushing, material: brass25With bufferVertical direction

-

1 Piece(s) Quote -Holder Set / SwivelingBellowsRc[Nitrile Rubber] NBROil Resistant1001/8Rotating, with bushing, material: brass50With bufferVertical direction

-

1 Piece(s) Quote -Holder Set / SwivelingBellowsRc[Nitrile Rubber] NBROil Resistant1251/8No detent, with bushing, material: Structural steel50With bufferVertical direction

-

1 Piece(s) Quote -Holder Set / SwivelingBellowsRc[Nitrile Rubber] NBROil Resistant1251/8Rotating, with bushing, material: structural steel75With bufferVertical direction

-

1 Piece(s) Quote -Holder Set / SwivelingBellowsRc[Silicon Rubber] Silicone RubberCold Resistant / Heat Resistant1251/8--With adapterVertical direction